The TS3A4741 and TS3A4742 are bi-directional, 2-channel single-pole/single-throw (SPST) analog switches with low ON-state resistance (Ron), low-voltage, that operate from a single 1.6-V to 3.6-V supply. These devices have fast switching speeds, handle rail-to-rail analog signals, and consume very low quiescent power.
The digital logic input is 1.8-V CMOS compatible when using a single 3-V supply.
The TS3A4741 has two normally open (NO) switches, and the TS3A4742 has two normally closed (NC) switches.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS3A4741 | SOT (8) | 2.90 mm × 1.63 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TS3A4742 | SOT (8) | 2.90 mm × 1.63 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from E Revision (December 2014) to F Revision
Changes from D Revision (June 2014) to E Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TS3A4741 | TS3A4742 | ||||
MSOP | SOT | MSOP | SOT | |||
COM1 | 2 | 7 | 2 | 7 | I/O | Common |
COM2 | 6 | 4 | 6 | 4 | I/O | Common |
GND | 4 | 5 | 4 | 5 | — | Ground |
IN1 | 7 | 1 | 7 | 1 | I | Digital control to connect COM to NO or NC |
IN2 | 3 | 6 | 3 | 6 | I | Digital control to connect COM to NO or NC |
NC1 | — | — | 1 | 8 | I/O | Normally closed |
NC2 | — | — | 5 | 3 | I/O | Normally closed |
NO1 | 1 | 8 | — | — | I/O | Normally open |
NO2 | 5 | 3 | — | — | I/O | Normally open |
VCC | 8 | 2 | 8 | 2 | I | Power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage reference to GND(2) | –0.3 | 4 | V | |
VNO
VCOM VIN |
Analog and digital voltage | –0.3 | VCC + 0.3 | ||
INO
ICOM |
On-state switch current | VNO, VCOM = 0 to VCC | –100 | 100 | mA |
ICC
IGND |
Continuous current through VCC or GND | ±100 | |||
Peak current pulsed at 1 ms, 10% duty cycle | COM, VNO, VCOM | ±200 | |||
TA | Operating temperature | –40 | 85 | °C | |
TJ | Junction temperature | 150 | |||
Tstg | Storage temperature | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage reference to ground | 1.6 | 3.6 | V | ||
VNO
VCOM |
Analog voltage | 0 | 3.6 | |||
VIN | Digital Voltage | 0 | VCC |
THERMAL METRIC(1) | TS3A474x | UNIT | ||
---|---|---|---|---|
DCN/DGK | ||||
8 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 214.8 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 191.0 | ||
RθJB | Junction-to-board thermal resistance | 113.1 | ||
ψJT | Junction-to-top characterization parameter | 52.4 | ||
ψJB | Junction-to-board characterization parameter | 110.2 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(3) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
Ron | ON-state resistance | VCC = 2.7 V, ICOM = –100 mA, VNO, VNC = 1.5 V |
25°C | 0.7 | 0.9 | Ω | |||
Full | 1.1 | ||||||||
ΔRon | ON-state resistance match between channels(4) | VCC = 2.7 V, ICOM = –100 mA, VNO, VNC = 1.5 V |
25°C | 0.03 | 0.05 | Ω | |||
Full | 0.15 | ||||||||
Ron(flat) | ON-state resistance flatness(5) | VCC = 2.7 V, ICOM = –100 mA, VNO, VNC = 1 V, 1.5 V, 2 V |
25°C | 0.23 | 0.4 | Ω | |||
Full | 0.5 | ||||||||
INO(OFF) | NO OFF leakage current(6) |
VCC = 3.6 V, VCOM = 0.3 V, 3 V, VNO = 3 V, 0.3 V |
25°C | –2 | 1 | 2 | nA | ||
Full | –18 | 18 | |||||||
ICOM(OFF) | COM OFF leakage current(6) |
VCC = 3.6 V, VCOM = 0.3 V, 3 V, VNO = 3 V, 0.3 V |
25°C | –2 | 1 | 2 | nA | ||
Full | –18 | 18 | |||||||
ICOM(ON) | COM ON leakage current(6) |
VCC = 3.6 V, VCOM = 0.3 V, 3 V, VNO = 0.3 V, 3 V, or floating |
25°C | –2.5 | 0.01 | 2.5 | nA | ||
Full | –5 | 5 | |||||||
DYNAMIC | |||||||||
tON | Turn-on time | VNO, VNC = 1.5 V, RL = 50 Ω, CL = 35 pF, See Figure 14 |
25°C | 5 | 14 | ns | |||
Full | 15 | ||||||||
tOFF | Turn-off time | VNO, VNC = 1.5 V, RL = 50 Ω, CL = 35 pF, See Figure 14 |
25°C | 4 | 9 | ns | |||
Full | 10 | ||||||||
QC | Charge injection | VGEN = 0, RGEN = 0, CL = 1 nF, See Figure 15 |
25°C | 3 | pC | ||||
CNO(OFF) | NO OFF capacitance | f = 1 MHz, See Figure 16 | 25°C | 23 | pF | ||||
CCOM(OFF) | COM OFF capacitance | f = 1 MHz, See Figure 16 | 25°C | 20 | |||||
CCOM(ON) | COM ON capacitance | f = 1 MHz, See Figure 16 | 25°C | 43 | |||||
BW | Bandwidth | RL = 50 Ω, Switch ON | 25°C | 125 | MHz | ||||
OISO | OFF isolation(7) | RL = 50 Ω, CL = 5 pF, See Figure 17 |
f = 10 MHz | 25°C | –40 | dB | |||
f = 1 MHz | –62 | ||||||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF, See Figure 17 |
f = 10 MHz | 25°C | –73 | dB | |||
f = 1 MHz | –95 | ||||||||
THD | Total harmonic distortion | f = 20 Hz to 20 kHz, VCOM = 2 VP-P |
RL = 32 Ω | 25°C | 0.04% | ||||
RL = 600 Ω | 0.003% | ||||||||
DIGITAL CONTROL INPUTS (IN1, IN2) | |||||||||
VIH | Input logic high | Full | 1.4 | V | |||||
VIL | Input logic low | Full | 0.5 | ||||||
IIN | Input leakage current | VI = 0 or VCC | 25°C | 0.5 | 1 | nA | |||
Full | –20 | 20 | |||||||
SUPPLY | |||||||||
VCC | Power-supply range | 2.7 | 3.6 | V | |||||
ICC | Positive-supply current | VCC = 3.6 V, VIN = 0 or VCC | 25°C | 0.075 | μA | ||||
Full | 0.75 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(2) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||||
VCOM, VNO, VNC | Analog signal range | 0 | V+ | V | |||||
Ron | ON-state resistance | VCC = 1.8 V, ICOM = –10 mA, VNO, VNC = 0.9 V |
25 °C | 1 | 1.5 | Ω | |||
Full | 2 | ||||||||
ΔRon | ON-state resistance match between channels(1) | VCC = 1.8 V, ICOM = –10 mA, VNO, VNC = 0.9 V |
25 °C | 0.09 | 0.15 | Ω | |||
Full | 0.25 | ||||||||
Ron(flat) | ON-state resistance flatness(3) | VCC = 1.8 V, ICOM = –10 mA, 0 ≤ VNO, VNC ≤ VCC |
25 °C | 0.7 | 0.9 | Ω | |||
Full | 1.5 | ||||||||
INO(OFF) | NO OFF leakage current(4) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V, VNO = 1.8 V, 0.15 V |
25 °C | –1 | 0.5 | 1 | nA | ||
Full | –10 | 10 | |||||||
ICOM(OFF) | COM OFF leakage current(4) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V, VNO, = 1.8 V, 0.15 V |
25 °C | –1 | 0.5 | 1 | nA | ||
Full | –10 | 10 | |||||||
ICOM(ON) | COM ON leakage current(4) |
VCC = 1.95 V, VCOM = 0.15 V, 1.65 V, VNO = 0.15 V, 1.65 V, or floating |
25 °C | –1 | 0.01 | 1 | nA | ||
Full | –3 | 3 | |||||||
DYNAMIC | |||||||||
tON | Turn-on time | VNO, VNC = 1.5 V, RL = 50 Ω, CL = 35 pF, See Figure 14 |
25 °C | 6 | 18 | ns | |||
Full | 20 | ||||||||
tOFF | Turn-off time | VNO, VNC = 1.5 V, RL = 50 Ω, CL = 35 pF, See Figure 14 |
25 °C | 5 | 10 | ns | |||
Full | 12 | ||||||||
QC | Charge injection | VGEN = 0, RGEN = 0, CL = 1 nF, See Figure 15 |
25 °C | 3.2 | pC | ||||
CNO(OFF) | NO OFF capacitance | f = 1 MHz, See Figure 16 | 25 °C | 23 | pF | ||||
CCOM(OFF) | COM OFF capacitance | f = 1 MHz, See Figure 16 | 25 °C | 20 | |||||
CCOM(ON) | COM ON capacitance | f = 1 MHz, See Figure 16 | 25 °C | 43 | |||||
BW | Bandwidth | RL = 50 Ω, Switch ON | 25 °C | 123 | MHz | ||||
OISO | OFF isolation(5) | RL = 50 Ω, CL = 5 pF, See Figure 17 |
f = 10 MHz | 25 °C | –61 | dB | |||
f = 100 MHz | –36 | ||||||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF, See Figure 17 |
f = 10 MHz | 25 °C | –95 | dB | |||
f = 100 MHz | –73 | ||||||||
THD | Total harmonic distortion | f = 20 Hz to 20 kHz, VCOM = 2 VP-P | RL = 32 Ω | 25 °C | 0.14% | ||||
RL = 600 Ω | 0.013% | ||||||||
DIGITAL CONTROL INPUTS (IN1, IN2) | |||||||||
VIH | Input logic high | Full | 1 | V | |||||
VIL | Input logic low | Full | 0.4 | ||||||
IIN | Input leakage current | VI = 0 or VCC | 25 °C | 0.1 | 5 | nA | |||
Full | –10 | 10 | |||||||
SUPPLY | |||||||||
VCC | Power-supply range | 1.65 | 1.95 | V | |||||
ICC | Positive-supply current | VI = 0 or VCC | 25 °C | 0.05 | μA | ||||
Full | 0.5 |