The TS5A3166-Q1 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TS5A3166-Q | SC70 (5) | 2.00 mm × 1.25 mm |
Changes from * Revision (July 2014) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NO | 1 | IO | Normally closed |
COM | 2 | IO | Common |
GND | 3 | GND | Digital ground |
IN | 4 | Input | Digital control pin to connect COM to NO |
V+ | 5 | Power | Power Supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V+ | Supply voltage range(3) | –0.5 | 6.5 | V | |
VNO
VCOM |
Analog voltage range(3)(4)(5) | –0.5 | V+ + 0.5 | V | |
IK | Analog port diode current | VNO, VCOM < 0 | –50 | mA | |
INO
ICOM |
On-state switch current | VNO, VCOM = 0 to V+ | –200 | 200 | mA |
On-state peak switch current(6) | –400 | 400 | |||
VI | Digital input voltage range(3)(4) | –0.5 | 6.5 | V | |
IIK | Digital clamp current | VI < 0 | –50 | mA | |
I+ | Continuous current through V+ | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI/O | Input/output voltage | 0 | 5.5 | V |
V+ | Supply voltage | 0 | 5.5 | V |
VI | Control Input Voltage | 0 | 5.5 | V |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TS5A3166-Q1 | UNIT | |
---|---|---|---|
DCK | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 283.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 92.2 | |
RθJB | Junction-to-board thermal resistance | 60.8 | |
ψJT | Junction-to-top characterization parameter | 1.7 | |
ψJB | Junction-to-board characterization parameter | 60.0 |
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
Analog Switch | ||||||||||||
Analog signal range | VCOM, VNO |
0 | V+ | 0 | V+ | V | ||||||
Peak ON resistance | rpeak | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 4.5 V | 0.8 | 1.1 | 0.8 | 1.1 | Ω | ||
Full | 1.2 | 1.44 | ||||||||||
ON-state resistance | ron | VNO = 2.5 V, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 4.5 V | 0.7 | 0.9 | 0.7 | 0.9 | Ω | ||
Full | 1 | 1.2 | ||||||||||
ON-state resistance flatness |
ron(flat) | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 4.5 V | 0.15 | 0.15 | Ω | ||||
VNO = 1 V, 1.5 V, 2.5 V, ICOM = –100 mA, |
25°C | 0.09 | 0.15 | 0.09 | 0.15 | |||||||
Full | 0.15 | 0.18 | ||||||||||
NO OFF leakage current |
INO(OFF) | VNO = 1 V, VCOM = 4.5 V, or VNO = 4.5 V, VCOM = 1 V, |
Switch OFF, See Figure 14 |
25°C | 5.5 V | –20 | 4 | 20 | –80 | 4 | 80 | nA |
Full | –100 | 100 | –400 | 400 | ||||||||
INO(PWROFF) | VNO = 0 to 5.5 V, VCOM = 5.5 V to 0, |
25°C | 0 V | –5 | 0.4 | 5 | –5 | 0.4 | 5 | μA | ||
Full | –15 | 15 | –30 | 30 | ||||||||
COM OFF leakage current |
ICOM(OFF) | VCOM = 1 V, VNO = 4.5 V, or VCOM = 4.5 V, VNO = 1 V, |
Switch OFF, See Figure 14 |
25°C | 5.5 V | –20 | 4 | 20 | –80 | 4 | 80 | nA |
Full | –100 | 100 | –400 | 400 | ||||||||
ICOM(PWROFF) | VCOM = 5.5 V to 0, VNO = 0 to 5.5 V, |
25°C | 0 V | –5 | 0.4 | 5 | –5 | 0.4 | 5 | μA | ||
Full | –15 | 15 | –30 | 30 | ||||||||
NO ON leakage current |
INO(ON) | VNO = 1 V, VCOM = Open, or VNO = 4.5 V, VCOM = Open, |
Switch ON, See Figure 15 |
25°C | 5.5 V | –2 | 0.3 | 2 | –80 | 0.3 | 80 | nA |
Full | –20 | 20 | –400 | 400 | ||||||||
COM ON leakage current |
ICOM(ON) | VCOM = 1 V, VNO = Open, or VCOM = 4.5 V, VNO = Open, |
Switch ON, See Figure 15 |
25°C | 5.5 V | –2 | 0.3 | 2 | –80 | 0.3 | 80 | nA |
Full | –20 | 20 | –400 | 400 | ||||||||
Digital Control Inputs (IN) | ||||||||||||
Input logic high | VIH | Full | 2.4 | 5.5 | 2.4 | 5.5 | V | |||||
Input logic low | VIL | Full | 0 | 0.8 | 0 | 0.8 | V | |||||
Input leakage current |
IIH, IIL | VI = 5.5 V or 0 | 25°C | 5.5 V | –2 | 0.3 | 2 | nA | ||||
Full | –20 | 20 | –400 | 400 | ||||||||
Dynamic | ||||||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 5 V | 2.5 | 4.5 | 7 | 2.5 | 4.5 | 7 | ns |
Full | 4.5 V to 5.5 V |
1.5 | 7.5 | 1.5 | 7.5 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 5 V | 6 | 9 | 11.5 | 6 | 9 | 11.5 | ns |
Full | 4.5 V to 5.5 V |
4 | 12.5 | 4 | 12.5 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0 , |
CL = 1 nF, See Figure 20 |
25°C | 5 V | 1 | 1 | pC | ||||
NO OFF capacitance |
CNO(OFF) | VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 5 V | 19 | 19 | pF | ||||
COM OFF capacitance |
CCOM(OFF) | VCOM = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 5 V | 18 | 18 | pF | ||||
NO ON capacitance |
CNO(ON) | VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 35.5 | 35.5 | pF | ||||
COM ON capacitance |
CCOM(ON) | VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 5 V | 35.5 | 35.5 | pF | ||||
Digital input capacitance |
CI | VI = V+ or GND, | See Figure 16 | 25°C | 5 V | 2 | 2 | pF | ||||
Bandwidth | BW | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 5 V | 200 | 200 | MHz | ||||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 19 |
25°C | 5 V | –64 | –64 | dB | ||||
Total harmonic distortion |
THD | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, See Figure 21 |
25°C | 5 V | 0.005 | 0.005 | % | ||||
Supply | ||||||||||||
Positive supply current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 5.5 V | 0.01 | 0.1 | 0.01 | 0.1 | μA | ||
Full | 0.5 | 0.8 |
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
Analog Switch | ||||||||||||
Analog signal range | VCOM, VNO |
0 | V+ | 0 | V+ | V | ||||||
Peak ON resistance | rpeak | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 3 V | 1.1 | 1.5 | 1.1 | 1.5 | Ω | ||
Full | 1.7 | 2.07 | ||||||||||
ON-state resistance | ron | VNO = 2 V, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 3 V | 1 | 1.4 | 1 | 1.4 | Ω | ||
Full | 1.5 | 1.8 | ||||||||||
ON-state resistance flatness |
ron(flat) | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 3 V | 0.3 | 0.3 | Ω | ||||
VNO = 2 V, 0.8 V, ICOM = –100 mA, |
25°C | 0.09 | 0.15 | 0.09 | 0.15 | |||||||
Full | 0.15 | 0.18 | ||||||||||
NO OFF leakage current |
INO(OFF) | VNO = 1 V, VCOM = 3 V, or VNO = 3 V, VCOM = 1 V, |
Switch OFF, See Figure 14 |
25°C | 3.6 V | –2 | 0.5 | 2 | –2 | 0.5 | 2 | nA |
Full | –20 | 20 | –360 | 360 | ||||||||
INO(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
25°C | 0 V | –1 | 0.1 | 1 | –1 | 0.1 | 1 | μA | ||
Full | –5 | 5 | –27 | 27 | ||||||||
COM OFF leakage current |
ICOM(OFF) | VCOM = 1 V, VNO = 3 V, or VCOM = 3 V, VNO = 1 V, |
Switch OFF, See Figure 14 |
25°C | 3.6 V | –2 | 0.5 | 2 | –72 | 0.5 | 72 | nA |
Full | –20 | 20 | –360 | 360 | ||||||||
ICOM(PWROFF) | VCOM = 3.6 V to 0, VNO = 0 to 3.6 V, |
25°C | 0 V | –1 | 0.1 | 1 | –2 | 0.1 | 2 | μA | ||
Full | –5 | 5 | –27 | 27 | ||||||||
NO ON leakage current |
INO(ON) | VNO = 1 V, VCOM = Open, or VNO = 3 V, VCOM = Open, |
Switch ON, See Figure 15 |
25°C | 3.6 V | –2 | 0.2 | 2 | –72 | 72 | nA | |
Full | –20 | 20 | –360 | 360 | ||||||||
COM ON leakage current |
ICOM(ON) | VCOM = 1 V, VNO = Open, or VCOM = 3 V, VNO = Open, |
Switch ON, See Figure 15 |
25°C | 3.6 V | –2 | 0.2 | 2 | –72 | 72 | nA | |
Full | –20 | 20 | –360 | 360 | ||||||||
Digital Control Inputs (IN) | ||||||||||||
Input logic high | VIH | Full | 2 | 5.5 | 2 | 5.5 | V | |||||
Input logic low | VIL | Full | 0 | 0.8 | 0 | 0.8 | V | |||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 3.6 V | –2 | 0.3 | 2 | nA | ||||
Full | –20 | 20 | –360 | 360 | ||||||||
Dynamic | ||||||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 3.3 V | 2 | 5 | 10 | 2 | 5 | 10 | ns |
Full | 3 V to 3.6 V |
1.5 | 11 | 1.5 | 11 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 3.3 V | 6.5 | 9 | 12 | 6.5 | 9 | 12 | ns |
Full | 3 V to 3.6 V |
4 | 13 | 4 | 13 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 21 |
25°C | 3.3 V | 1 | 1 | pC | ||||
NO OFF capacitance |
CNO(OFF) | VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 3.3 V | 19 | 19 | pF | ||||
COM OFF capacitance |
CCOM(OFF) | VCOM = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 3.3 V | 18 | 18 | pF | ||||
NO ON capacitance |
CNO(ON) | VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 3.3 V | 36 | 36 | pF | ||||
COM ON capacitance |
CCOM(ON) | VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 3.3 V | 36 | 36 | pF | ||||
Digital input capacitance |
CI | VI = V+ or GND, | See Figure 16 | 25°C | 3.3 V | 2 | 2 | pF | ||||
Bandwidth | BW | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 3.3 V | 200 | 200 | MHz | ||||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 19 |
25°C | 3.3 V | –64 | –64 | dB | ||||
Total harmonic distortion |
THD | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, See Figure 21 |
25°C | 3.3 V | 0.01 | 0.01 | % | ||||
Supply | ||||||||||||
Positive supply current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 3.6 V | 0.01 | 0.1 | 0.01 | 0.1 | μA | ||
Full | 0.25 | 0.7 |
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
Analog Switch | ||||||||||||
Analog signal range | VCOM, VNO |
2.3 V | 0 | V+ | 0 | V+ | V | |||||
Peak ON resistance | rpeak | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 2.3 V | 1.8 | 2.4 | 1.8 | 2.4 | Ω | ||
Full | 2.6 | 3.1 | ||||||||||
ON-state resistance | ron | VNO = 2 V, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 2.3 V | 1.2 | 2.1 | 1.2 | 2.1 | Ω | ||
Full | 2.4 | 2.88 | ||||||||||
ON-state resistance flatness |
ron(flat) | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 2.3 V | 0.7 | 0.7 | Ω | ||||
VNO = 2 V, 0.8 V, ICOM = –100 mA, |
25°C | 0.4 | 0.6 | 0.4 | 0.6 | |||||||
Full | 0.6 | 0.72 | ||||||||||
NO OFF leakage current |
INO(OFF) | VNO = 1 V, VCOM = 3 V, or VNO = 3 V, VCOM = 1 V, |
Switch OFF, See Figure 14 |
25°C | 2.7 V | –5 | 0.3 | 5 | –64 | 0.3 | 64 | nA |
Full | –50 | 50 | –320 | 320 | ||||||||
INO(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
25°C | 0 V | –2 | 0.05 | 2 | –2 | 0.05 | 2 | μA | ||
Full | –15 | 15 | –24 | 24 | ||||||||
COM OFF leakage current |
ICOM(OFF) | VCOM = 1 V, VNO = 3 V, or VCOM = 3 V, VNO = 1 V, |
Switch OFF, See Figure 14 |
25°C | 2.7 V | –5 | 0.3 | 5 | –64 | 0.3 | 64 | nA |
Full | –50 | 50 | –320 | 320 | ||||||||
ICOM(PWROFF) | VCOM = 3.6 V to 0, VNO = 0 to 3.6 V, |
25°C | 0 V | –2 | 0.05 | 2 | –2 | 0.05 | 2 | μA | ||
Full | –15 | 15 | –24 | 24 | ||||||||
NO ON leakage current |
INO(ON) | VNO = 1 V, VCOM = Open, or VNO = 3 V, VCOM = Open, |
Switch ON, See Figure 15 |
25°C | 2.7 V | –2 | 0.3 | 2 | –64 | 64 | nA | |
Full | –20 | 20 | –320 | 320 | ||||||||
COM ON leakage current |
ICOM(ON) | VCOM = 1 V, VNO = Open, or VCOM = 3 V, VNO = Open, |
Switch ON, See Figure 15 |
25°C | 2.7 V | –2 | 0.3 | 2 | –64 | 0.3 | 64 | nA |
Full | –20 | 20 | –320 | 320 | ||||||||
Digital Control Inputs (IN1, IN2) | ||||||||||||
Input logic high | VIH | Full | 1.8 | 5.5 | 1.8 | 5.5 | V | |||||
Input logic low | VIL | Full | 0 | 0.6 | 0 | 0.6 | V | |||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 2.7 V | –2 | 0.3 | 2 | nA | ||||
Full | –20 | 20 | –320 | 320 | ||||||||
Dynamic | ||||||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 2.5 V | 2 | 6 | 10 | 2 | 6 | 10 | ns |
Full | 2.3 V to 2.7 V | 1 | 12 | 1 | 12 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 2.5 V | 4.5 | 8 | 10.5 | 4.5 | 8 | 10.5 | ns |
Full | 2.3 V to 2.7 V | 3 | 15 | 3 | 15 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 21 |
25°C | 2.5 V | 4 | 4 | pC | ||||
NO OFF capacitance |
CNO(OFF) | VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 19.5 | 19.5 | pF | ||||
COM OFF capacitance |
CCOM(OFF) | VCOM = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 2.5 V | 18.5 | 18.5 | pF | ||||
NO ON capacitance |
CNO(ON) | VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 2.5 V | 36.5 | 36.5 | pF | ||||
COM ON capacitance |
CCOM(ON) | VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 2.5 V | 36.5 | 36.5 | pF | ||||
Digital input capacitance |
CI | VI = V+ or GND, | See Figure 16 | 25°C | 2.5 V | 2 | 2 | pF | ||||
Bandwidth | BW | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 2.5 V | 150 | 150 | MHz | ||||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 19 |
25°C | 2.5 V | –62 | –62 | dB | ||||
Total harmonic distortion |
THD | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz, See Figure 21 |
25°C | 2.5 V | 0.02 | 0.02 | % | ||||
Supply | ||||||||||||
Positive supply current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 2.7 V | 0.001 | 0.02 | 0.001 | 0.02 | μA | ||
Full | 0.25 | 0.6 |
PARAMETER | SYMBOL | TEST CONDITIONS | TA | V+ | 85°C | 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
Analog Switch | ||||||||||||
Analog signal range | VCOM, VNO |
0 | V+ | 0 | V+ | V | ||||||
Peak ON resistance | rpeak | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 1.65 V | 4.2 | 25 | 4.2 | 25 | Ω | ||
Full | 30 | 36 | ||||||||||
ON-state resistance | ron | VNO = 2 V, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 1.65 V | 1.6 | 3.9 | 1.6 | 3.9 | Ω | ||
Full | 4.0 | 4.8 | ||||||||||
ON-state resistance flatness |
ron(flat) | 0 ≤ VNO ≤ V+, ICOM = –100 mA, |
Switch ON, See Figure 13 |
25°C | 1.65 V | 2.8 | 2.8 | Ω | ||||
VNO = 2 V, 0.8 V, ICOM = –100 mA, |
25°C | 4.1 | 22 | 4.1 | 22 | |||||||
Full | 27 | 32.4 | ||||||||||
NO OFF leakage current |
INO(OFF) | VNO = 1 V, VCOM = 3 V, or VNO = 3 V, VCOM = 1 V, |
Switch OFF, See Figure 14 |
25°C | 1.95 V | –5 | 5 | –58 | 58 | nA | ||
Full | –50 | 50 | –320 | 320 | ||||||||
INO(PWROFF) | VNO = 0 to 3.6 V, VCOM = 3.6 V to 0, |
25°C | 0 V | –2 | 2 | –2 | 2 | μA | ||||
Full | –10 | 10 | –22 | 22 | ||||||||
COM OFF leakage current |
ICOM(OFF) | VCOM = 1 V, VNO = 3 V, or VCOM = 3 V, VNO = 1 V, |
Switch OFF, See Figure 14 |
25°C | 1.95 V | –5 | 5 | –58 | 58 | nA | ||
Full | –50 | 50 | –320 | 320 | ||||||||
ICOM(PWROFF) | VCOM = 0 to 3.6 V, VNO = 3.6 V to 0, |
25°C | 0 V | –2 | 2 | –2 | 2 | μA | ||||
Full | –10 | 10 | –22 | 22 | ||||||||
NO ON leakage current |
INO(ON) | VNO = 1 V, VCOM = Open, or VNO = 3 V, VCOM = Open, |
Switch ON, See Figure 15 |
25°C | 1.95 V | –2 | 2 | –58 | 58 | nA | ||
Full | –20 | 20 | –320 | 320 | ||||||||
COM ON leakage current |
ICOM(ON) | VCOM = 1 V, VNO = Open, or VCOM = 3 V, VNO = Open, |
Switch ON, See Figure 15 |
25°C | 1.95 V | –2 | 2 | –58 | 58 | nA | ||
Full | –20 | 20 | –320 | 320 | ||||||||
Digital Control Inputs (IN1, IN2) | ||||||||||||
Input logic high | VIH | Full | 1.5 | 5.5 | 1.5 | 5.5 | V | |||||
Input logic low | VIL | Full | 0 | 0.6 | 0 | 0.6 | V | |||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 1.95 V | –2 | 0.3 | 2 | nA | ||||
Full | –20 | 20 | –320 | 320 | ||||||||
Dynamic | ||||||||||||
Turn-on time | tON | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 1.8 V | 3 | 9 | 18 | 3 | 9 | 18 | ns |
Full | 1.65 V to 1.95 V |
1 | 20 | 1 | 20 | |||||||
Turn-off time | tOFF | VCOM = V+, RL = 50 Ω, |
CL = 35 pF, See Figure 17 |
25°C | 1.8 V | 5 | 10 | 15.5 | 5 | 10 | 15.5 | ns |
Full | 1.65 V to 1.95 V |
4 | 18.5 | 4 | 18.5 | |||||||
Charge injection | QC | VGEN = 0, RGEN = 0, |
CL = 1 nF, See Figure 21 |
25°C | 1.8 V | 2 | 2 | pC | ||||
NO OFF capacitance |
CNO(OFF) | VNO = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 1.8 V | 19.5 | 19.5 | pF | ||||
COM OFF capacitance |
CCOM(OFF) | VCOM = V+ or GND, Switch OFF, |
See Figure 16 | 25°C | 1.8 V | 18.5 | 18.5 | pF | ||||
NO ON capacitance |
CNO(ON) | VNO = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 1.8 V | 36.5 | 36.5 | pF | ||||
COM ON capacitance |
CCOM(ON) | VCOM = V+ or GND, Switch ON, |
See Figure 16 | 25°C | 1.8 V | 36.5 | 36.5 | pF | ||||
Digital input capacitance |
CI | VI = V+ or GND, | See Figure 16 | 25°C | 1.8 V | 2 | 2 | pF | ||||
Bandwidth | BW | RL = 50 Ω, Switch ON, |
See Figure 18 | 25°C | 1.8 V | 150 | 150 | MHz | ||||
OFF isolation | OISO | RL = 50 Ω, f = 1 MHz, |
Switch OFF, See Figure 19 |
25°C | 1.8 V | –62 | –62 | dB | ||||
Total harmonic distortion |
THD | RL = 600 Ω, CL = 50 pF, |
f = 20 Hz to 20 kHz See Figure 21 |
25°C | 1.8 V | 0.055 | 0.055 | % | ||||
Supply | ||||||||||||
Positive supply current |
I+ | VI = V+ or GND, | Switch ON or OFF | 25°C | 1.95 V | 0.001 | 0.01 | 0.001 | 0.01 | μA | ||
Full | 0.15 | 0.6 |