Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSDxxC-Q1 Bidirectional TVS Diodes
in SOD-323 Package for Automotive Applications
1 Features
- ISO 10605 (330pF, 330 Ohm) ESD protection:
- ±30kV contact discharge (±27kV for
TSD36C-Q1)
- ±30kV air gap discharge
- IEC 61000-4-5 surge protection:
- Low IO capacitance < 7pF (typical)
- Ultra low leakage current: 10nA (maximum)
- Industrial temperature range: –55°C to +150°C
- Industry standard SOD-323 leaded package
(2.65mm × 1.3mm)