Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TSER4905
4K
DSI to V3Link
Bridge Serializer
1 Features
- Single or dual port MIPI DSI receiver
- Compliant to D-PHY v1.2 and DSI v1.3.1
- Packed 16/18/24/30-bit RGB and 16-bit YCbCr
- Loosely packed 18-bit RGB and 20-bit 4:2:2
- 1 clock lane and 1-4 configurable data lanes per D-PHY Port
- Up to 2.5 Gbps/lane with skew calibration
- Supports data lane swap and polarity inversion
- Supports both burst and non-burst mode
- SuperFrame Unpacking Capability
- Suitable for 4K @ 60 Hz video resolution
- V3Link
Enhanced Video interface
- Supports 10.8/6.75/3.375
Gbps per channel; Up to 21.6 Gbps over dual channels
- Coax/STP interconnect
support
- Port Splitting to enable
Y-cable interfaces
- Ultra-low latency control channel
- Two I2C up to 1MHz (up to 3.4 MHz for local bus access)
- High speed GPIOs
- Compatibility
- V3Link Video and
V3Link Enhanced Video product families
- V3Link Vision product
family
- Security and diagnostics
- Voltage and temperature monitoring
- Line Fault Detection
- BIST and pattern generation
- CRC and error diagnostics
- Unique ID for counterfeit protection
- ECC on control bits
- Advanced link robustness and EMC control
- Data scrambling
- Spread spectrum clocking generation (SSCG)
- Low power operation
- 1.8-V and 1.1-V dual
power supply
- Qualifications
- ISO 10605 and IEC
61000-4-2 ESD compliant
- 64 pin QFN Wettable
flanks 9 mm x 9 mm
- Temperature Range: −20℃
to +85℃