The TUSB1044 is a USB Type-C Alt Mode redriver switch supporting data rates up to 10Gbps. This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfaces including DisplayPort.
The TUSB1044 provides several levels of receive linear equalization to compensate for inter-symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3V supply and comes in a commercial and industrial temperature range.
All four lanes of the TUSB1044 are reversible making it a versatile signal conditioner that can be used in many applications.
PART NUMBER | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
TUSB1044 | RNQ (WQFN, 40) | 6mm × 4mm |
TUSB1044I | RNQ (WQFN, 40) | 6mm × 4mm |