Refer to the PDF data sheet for device specific package drawings
TUSB422 is a USB PD PHY that enables a USB
Type-C port with the Configuration Channel (CC) logic needed for USB Type-C ecosystems. It integrates the physical layer of the USB BMC power delivery (PD) protocol to allow up to 100-W of power and support for alternate mode interfaces. An external microprocessor, containing USB Type-C Port Manager (TCPM), communicates with the TUSB422 through an I2C interface.
Under control of the TCPM, TUSB422 uses the CC pins to determine port attach/detach, cable orientation, role detection, and port control for USB Type-C current mode. The TUSB422 can be configured as DFP, UFP, or DRP, depending on the application. The TUSB422 implements VBUS detection and discharge for the implementation of a compliant USB Type-C port.
The TUSB422 integrates 2.5 Watt switch to provide VCONN power for an active cable. The device also provides VCONN discharge function. The TUSB422 also supports USB Type-C optional features such as audio and debug accessory.
The device operates over a wide supply-range and has low power consumption. The TUSB422 is available in industrial temperature ranges.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB422 | WCSP (9) | 1.335mm x 1.380mm at 0.4mm pitch |