Computer systems, docking stations, monitors, set-top boxes
The TUSB8043A is a four-port USB 3.2 x1 Gen1 (5 Gbps) hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB8043A | VQFN (64) | 9.00 mm × 9.00 mm |
TUSB8043AI | VQFN (64) | 9.00 mm × 9.00 mm |