Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TVS3301 33-V Bidirectional Flat-Clamp Surge Protection Device
1 Features
- Functional Safety-Capable
- Protection against 1-kV, 42-Ω IEC 61000-4-5
surge
test for industrial signal lines - Bidirectional polarity enables protection against bipolar signaling or miswiring
conditions
- Clamping voltage of 40 V at 27-A of 8/20-µs
surge
current - Standoff voltage: ±33 V
- Small 3 mm × 3 mm SON footprint
- Survives over 5,000 repetitive strikes of 25-A
8/20-µs surge current - Robust surge protection
- IEC61000-4-5 (8/20 µs): 27 A
- IEC61643-321 (10/1000 µs): 3 A
- Low leakage current
- 2.5-nA typical at 27°C
- 450-nA maximum at 85°C
- Low capacitance: 54 pF
- Integrated level 4 IEC 61000-4-2 ESD
protection