SCES947
August 2022
TXU0101-Q1
PRODMIX
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions—TXU0101-Q1
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
Switching Characteristics, VCCA = 1.2 ± 0.1 V
6.7
Switching Characteristics, VCCA = 1.5 ± 0.1 V
6.8
Switching Characteristics, VCCA = 1.8 ± 0.15 V
6.9
Switching Characteristics, VCCA = 2.5 ± 0.2 V
6.10
Switching Characteristics, VCCA = 3.3 ± 0.3 V
6.11
Switching Characteristics, VCCA = 5.0 ± 0.5 V
6.12
Operating Characteristics
6.13
Typical Characteristics
7
Parameter Measurement Information
7.1
Load Circuit and Voltage Waveforms
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
CMOS Schmitt-Trigger Inputs with Integrated Pulldowns
8.3.1.1
Inputs with Integrated Static Pull-Down Resistors
8.3.2
Control Logic (OE) with VCC(MIN) Circuitry
8.3.3
Balanced High-Drive CMOS Push-Pull Outputs
8.3.4
VCC Isolation and VCC Disconnect
8.3.5
Over-Voltage Tolerant Inputs
8.3.6
Glitch-Free Power Supply Sequencing
8.3.7
Negative Clamping Diodes
8.3.8
Fully Configurable Dual-Rail Design
8.3.9
Supports High-Speed Translation
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Device Support
12.1.1
Regulatory Requirements
12.2
Documentation Support
12.2.1
Related Documentation
12.3
Receiving Notification of Documentation Updates
12.4
Support Resources
12.5
Trademarks
12.6
Electrostatic Discharge Caution
12.7
Glossary
13
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DRY|6
MPDS221F
DCK|6
MPDS114E
Thermal pad, mechanical data (Package|Pins)
DRY|6
QFND617
Orderable Information
sces947_oa
sces947_pm
1
Features
Fully configurable dual-rail design allows each port to operate from 1.1 V to 5.5 V
Up to 200 Mbps support for 3.3 V to 5.0 V
Schmitt-trigger inputs allows for slow and noisy inputs
Inputs with integrated static pull-down resistors
prevent channels from floating
High drive strength (up to 12 mA at 5 V)
Low power consumption
2.5 µA maximum (25°C)
6 µA maximum (–40°C to 125°C)
V
CC
isolation and V
CC
disconnect (I
off-float
)
feature
If either V
CC
input is ;amplt;100 mV or disconnected, all outputs are disabled and become high-impedance
I
off
supports partial-power-down mode operation
Control logic (OE) with V
CC(MIN)
circuitry
allows for control from either A or B port
Pinout compatible with TXB family level shifters
Operating temperature from –40°C to +125°C
Latch-up performance exceeds 100 mA per JESD 78, class II
ESD protection exceeds JESD 22
2500-V human-body model
1500-V charged-device model