Radiation Hardness Assurance (RHA) up to
30-krad(Si) Total Ionizing Dose (TID)
Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
Exhibits Low Dose Rate Sensitivity (1) but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
1. The affected parameter Reference Output Voltage, VREF Radiation Drift Curve (see VREF Radiation Drift Curve).
Optimized for DC-to-DC Converter Applications
Low Start-Up Current (< 0.5 mA)
Trimmed Oscillator Discharge Current
Automatic Feed Forward Compensation
Pulse-by-Pulse Current Limiting
Enhanced Load Response Characteristics
Undervoltage Lockout (UVLO) With Hysteresis
Double-Pulse Suppression
High-Current Totem-Pole Output
Internally-Trimmed Bandgap Reference
500-kHz Operation
Low RO Error Amplifier
Qualified Over the Military Temperature Range (–55°C to 125°C)
2. Improved TID radiation performance only applies to RHA device type 11.
2 Applications
Radiation-Hardened DC-DC Converters
Satellite Buses and Payloads
Space Launch Vehicles
Undersea Cabling
Supports Various Topologies:
Flyback, Forward, Buck, Boost
Push-Pull, Half-Bridge, Full-Bridge With External Interface Circuit