SGLS318A November 2005 – November 2015 UC2854B-EP
PRODUCTION DATA.
Industrial Lighting
The UC2854B products are pin compatible enhanced versions of the UC2854. Like the UC2854, these products provide all of the functions necessary for active power factor corrected preregulators. The controller achieves near unity power factor by shaping the ac-input line current waveform to correspond to the ac-input line voltage. To do this the UC2854B uses average current mode control. Average current mode control maintains stable, low distortion sinusoidal line current without the need for slope compensation, unlike peak current mode control.
A 1% 7.5-V reference, fixed frequency oscillator, PWM, voltage amplifier with soft-start, line voltage feedforward (VRMS squarer), input supply voltage clamp, and over current comparator round out the list of features.
The UC2854B is available in a DW (SOIC-wide) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UC2854B-EP | SOIC (16) | 10.30 mm × 7.50 mm |