UCC12041-Q1 is an automotive qualified DC/DC power module with 3-kVRMSbasic isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.
The UCC12041-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom. The UCC12041-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).
Device Information(1)PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|
UCC12041-Q1 | DVE SOIC (16) | 10.30 mm × 7.50 mm |
(1) For all available packages, see the orderable addendum at the end of the data sheet.
Simplified
Application
Typical Efficiency vs.
Load