Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC2154x
Reinforced Isolation Dual-Channel Gate Driver
With 3.3mm Channel-to-Channel
Spacing Option
1 Features
- Wide body package options
- DW SOIC-16: pin-2-pin to
UCC21520
- DWK SOIC-14: 3.3 mm
Ch-2-Ch spacing
- Up
to 4A peak source and 6A peak sink output
- Up to 18V VDD output drive supply
- 5V and 8V VDD UVLO
options
- CMTI greater than 125V/ns
- Switching parameters:
- 33ns typical propagation
delay
- 6ns maximum pulse-width
distortion
- 10µs maximum VDD power-up
delay
- Resistor-programmable dead time
- TTL
and CMOS compatible inputs
- Safety-related
certifications
(planned):
- 8000VPK
reinforced isolation per DIN
EN
IEC 60747-17 (VDE 0884-17)
- 5700VRMS
isolation for 1 minute per UL 1577
- CQC certification per
GB4943.1-2022
2 Applications
- Isolated AC-to-DC and DC-to-DC power supplies
- Server, telecom, IT and industrial infrastructures
- Motor drives and solar inverters
- Industrial transportation