SLUSBD8E February 2013 – December 2014 UCC28251
PRODUCTION DATA.
The UCC28251 PWM controller is designed for high power density applications that may have stringent prebiased startup requirements. The UCC28251’s integrated synchronous rectifier control outputs target high efficiency and high performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27210 half bridge drivers and UCC2752x MOSFET drivers used in conjunction with the UCC28251 provide a complete power converter solution.
The UCC28251 is a functional variant of the UCC28250 PWM Controller. While the same basic functionality of the UCC28250 is largely maintained, the UCC28251 is designed to enhance performance in both offline, 400-V input DC-to-DC applications and 48-V input full-bridge or half-bridge applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28251 | TSSOP (20) | 6.50 mm × 4.40 mm |
VQFN (20) | 4.00 mm × 4.00 mm |