Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC2895x-Q1
Automotive Phase-Shifted Full-Bridge Controller
for Wide-Input Voltage Range Applications
1 Features
- Qualified for automotive
applications
- AEC-Q100 qualified with the following results:
- Device temperature grade
1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD
classification level H2
- Device CDM ESD
classification level C3B
- Enhanced zero-voltage switching
(ZVS) range
- Direct synchronous rectifier (SR)
control
- Light-load efficiency management
including:
- Burst mode operation
- Discontinuous conduction
mode (DCM), dynamic SR on/off control
- Average- or peak-current mode
control with programmable slope compensation and voltage-mode control
- Closed-loop soft-start and enable
function
- Programmable switching frequency
up to 1 MHz with bidirectional synchronization
- (±3%) cycle-by-cycle current
limit protection with hiccup mode support
- 150µA start-up current
- VDD undervoltage
lockout
- Wide temperature range: –40°C to
+125°C