Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC5350-Q1
Single-Channel Isolated Gate
Driver
for SiC/IGBT and Automotive Applications
1 Features
- 5kVRMS and
3kVRMS single-channel isolated gate driver
- AEC-Q100 qualified for automotive
applications
- Functional Safety-Quality Managed
- Feature options
- Split outputs, 8V UVLO
(UCC5350SB-Q1)
- Miller clamp, 12V UVLO
(UCC5350MC-Q1)
- ±5A minimum peak current drive
strength
- ±10A typical peak current drive strength
- 3V to 15V input supply voltage
- Up to 33V driver supply voltage
- 100V/ns minimum CMTI
- Negative 5V handling capability on input
pins
- 100ns (maximum) propagation delay and
<25ns part-to-part skew
- 8-pin DWV (8.5mm
creepage)
and D (4mm creepage) packages
- Isolation barrier life > 40
Years
- Safety-related certifications:
- 5000VRMS DWV and 3000VRMS D
isolation rating for 1 minute per UL 1577
- CMOS inputs
- Operating junction
temperature: –40°C to +150°C