Refer to the PDF data sheet for device specific package drawings
The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1837MOD only) in a power-optimized design. The WL18x7MOD is a Wi-Fi, dual-band, 2.4- and 5-GHz module solution with two antennas supporting industrial temperature grade. The device is FCC, IC, ETSI/CE, and TELEC certified for AP (with DFS support) and client. TI offers drivers for high-level operating systems, such as Linux® and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
WL1807MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |
WL1837MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |
Model WL18MODGI, Test Grade: 07 Functional Block Diagram
Brand: Texas Instruments
Figure 4-1 shows a functional block diagram of the WL1837MOD variant.