| Harsh
Environment: New Products |
TPS62000-HT:
high-efficiency, step-down, low-power DC/DC
converter
ADS1278-HT:
quad/octal, simultaneous sampling, 24-bit
analog-to-digital
converter |
| Space:
New Products |
UC1846-SP: current-mode PWM
controller
UC1825-SP: high-speed PWM
controller
DAC5670-SP: 14-bit,
2.4-GSPS digital-to analog converter
|
| HiRel
Search: New Products |
When
searching for HiRel products within TI's
parametric search, a red HiRel indicator is
now displayed next to all HiRel products. When
you roll over the indicator, you will see the
following message:
This
is a High Reliability product
TI
is your source for High Reliability Analog and
Embedded Process Solutions
| | |
 |
Texas
Instruments expands HiRel product offerings used
in space, military and high-temperature
markets
Texas Instruments (TI),
a world leader in semiconductor technology,
announced that its HiRel business unit is
aggressively working toward new product releases
for space, military and high-temperature
markets.
"Our mission is to provide
products and services that our customers can
rely on to make them successful in their unique
environments", said Brad Little, general
manager, TI HiRel.
TI HiRel offers custom
packaging, screening and test options to meet
specific customer
requirements.
Product
qualification offerings
- QML Class-V, -Q: ceramic packages and known
good die
- High temperature: extended temperature range
up to +210 °C
- Enhanced products: plastic packages,
temperature ranges (-55 °C to +150 °C)
- Die/wafer: various temperature ranges and
qualification options available
|
| New
in Harsh Environment Products |
High-temperature electronics lead to
improvements in oil, gas and geothermal
exploration Texas Instruments
recently introduced analog and power management
devices for oil and gas exploration equipment
that can withstand operating temperatures from
-55 °C to +210 °C. These high temperature
devices also help energy exploration companies
drill deeper and in hotter environments,
enabling them to potentially tap new energy
sources such as geothermal energy.
For
more info, see www.ti.com/ht and TInergy
TPS62000-HT
high-efficiency, step-down, low-power
DC/DC converter
- Available in extreme (-55 °C/+210 °C)
temperature range
- 2-V to 5.5-V operating input voltage range
- Up to 300-mA output current
- Controlled baseline
- Applications: downhole drilling,
high-temperature environments
ADS1278-HT
quad/octal, simultaneous sampling,
24-bit analog-to-digital converter
- Available in extreme (-55 °C/+210 °C)
temperature range
- Simultaneously measures as many as eight
channels
- Up to 128-kSPS data rate
- Controlled baseline
- Applications: downhole drilling,
high-temperature environments, vibration/modal
analysis, multichannel data acquisition,
acoustics/dynamic strain gauges, pressure
sensors
|
| New
in Enhanced Products (EP) |
Download the new
enhanced product portfolio from Texas
Instruments TI's EP
portfolio is certified to the Aerospace
Qualified Electronic Component (AQEC) standard.
This standard was jointly developed by the
aerospace and semiconductor industries to define
the minimum requirements for commercial
off-the-shelf (COTS) components used in
military, avionic and aerospace
applications.
The EP portfolio is also
suited for medical solutions and applications in
harsh environments where high reliability and
long service life are required.
To view
the entire EP portfolio, see www.ti.com/ep.
MSP430F2618-EP
16-bit ultra low-power MCU mixed-signal
microcontroller
- 16-bit ultra low-power MCU, 92-KB flash,
8-KB RAM, 12-bit ADC, dual DAC, 2 USCI
- Low supply voltage range: 1.8 V to 3.6 V
- On-chip comparator
- Supports defense, aerospace and medical
applications
SN65HVD233-EP
3.3-V CAN transceiver
- Bus-pin fault protection exceeds ±36 V
- Bus-pin ESD protection exceeds 16-kV HBM
- Extended -7-V to 12-V common-mode range
- High-input impedance allows for 120 nodes
TPS5430-EP
3-A wide input range step-down SWIFT
converter
- Wide-input voltage range: 5.5 V to 36 V
- Wide-output voltage range: adjustable down
to 1.22 V with 1.5 percent initial accuracy
- -55 °C to 125 °C operating junction
temperature range
- Supports defense, aerospace and medical
applications
|
| New
in Space Products |
Silicon Space Technology Corporation
and Texas Instruments enter into technology
license agreement Texas
Instruments and Silicon Space Technology
Corporation (SST) announced that they have
entered into an exclusive technology license
agreement for TI to use SST's Hardened By
Isolation (HBI) technology. SST's HBI technology
significantly improves the resistance of
integrated circuits to the effects of high
temperature and radiation.
"Results have
been outstanding, with tests showing HBI
technology to significantly improve the
performance of CMOS ICs manufactured with it by
improving the reliability of CMOS isolation that
typically fails early in high-temperature or
high-radiation applications," said James
Salzman, director of technology, TI HiRel.
| |