| To subscribe to the TI Analog Connection eNewsletter, please click here. |
November 2012 |
|
| In this issue |
Featured Video |
|
|
|
|
|
Fully-integrated, 8-channel ultrasound analog front-end with passive CW mixer and digital I/Q demodulation
The AFE5809 is a highly-integrated analog front-end (AFE) solution specifically designed for ultrasound systems where performance and small size are required. The AFE5809 integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance.
Resources:
Datasheet,
functional diagram,
PSpice model,
PSpice transient model,
TINA-TI reference design,
TINA-TI spice model,
TINA-TI transient reference design,
TINA-TI transient spice model
- Integrated digital I/Q demodulator lowers interface rate and cost of FPGA
- 14-bit ADC with 77dBFS signal-to-noise ratio (SNR) gives best-in-class noise levels for crisp image quality
- Applications: Ultrasound system, non-destructive evaluation equipment, sonar
AFE5809: 1KU pricing: $87.00
|
| Back to top |
|
|
|
Triple channel shunt and bus voltage monitor
The INA3221 is a three-channel, high-side current and bus voltage monitor with an I2C interface. The INA3221 monitors both shunt voltage drops and bus supply voltages in addition to having programmable conversion times and averaging modes for these signals. The INA3221 offers both critical and warning alerts to detect multiple programmable out-of-range conditions for each channel.
Resources:
Datasheet,
IBIS model,
evaluation module,
functional diagram
- High accuracy allows for a wide dynamic range across this shunt resistor without sacrificing accuracy at low current conditions.
- Wide dynamic range to accommodate a range of applications.
- Applications: PCs, power management, telecommunications equipment, battery chargers, power supplies, test equipment
INA3221: 1KU pricing: $1.85
|
| |
|
Precision digital/current/voltage/power monitor
The INA230 is a current-shunt and power monitor with an I2C interface that features 16 programmable addresses. The INA230 monitors both shunt voltage drops and bus supply voltage. Programmable calibration value, conversion times, and averaging, combined with an internal multiplier, enable direct readouts of current in amperes and power in watts.
Resources:
Datasheet,
IBIS model,
evaluation module
- Application configurable to optimize performance under multiple operating conditions.
- Accurate power monitoring at low currents with wide dynamic range for high peak currents. Reduces IR loss thru smaller shunt resistors.
- Applications: Tablet: multimedia, smartphone, notebook, server, industrial power
INA230: 1KU pricing: $1.15
|
| |
|
SoundPlus™ low-power, low-noise and distortion, audio op amplifiers
The OPA1664 series of bipolar-input operational quad amplifiers achieve a low 3.3 nV/√Hz noise density with an ultralow distortion of 0.00006% at 1 kHz. The OPA1662 and OPA1664 series of op amps offer rail-to-rail output swing to within 600 mV with 2-kΩ load increasing headroom and maximizing dynamic range. These devices also have a high output drive capability of ±30 mA.
Resources:
Datasheet,
TINA-TI reference design,
TINA-TI spice model,
universal operational amplifier evaluation module
- Low distortion provides the customer with the highest signal-to-noise ratio for the best match of reproduced sound to the original.
- Lowest power consumption for this level of performance.
- Applications: Analog and digital mixers, portable recording systems, audio effects processors
OPA1664: 1KU pricing: $1.45
|
| Back to top |
|
|
|
1.2V - 8V, 3A PFET high-side load switch wigh level shift & adjustable slew rate control
The TPS27081A IC is a high-side load switch that integrates a power PFET and a control NFET in a tiny package. The device features industry-standard ESD protection on all pins, providing better ESD compatibility with other on-board components. The TPS27081A level shifts ON/OFF logic signal to VIN levels and supports as low as 1.0V CPU or MCU logic to control higher voltage power supplies without requiring an external level-shifter.
Resources:
Datasheet
- Low ON resistance gives low voltage drop across PMOS to ensure high efficiency
- High pulsed current rating allows reliability under short circuit conditions
- Applications: Mobile computer, AC/DC digital power supply, digital still camera, smartphone, tablet, GPS, MP3, LCDs, smart meters (gas, electric, water)
TPS27081A: 1KU pricing: $0.12
|
| |
|
1.5-A constant current buck converter for high-brightness LEDs
The TPS92510 is a 60-V, 1.5-A peak current-mode step-down converter with an integrated high-side MOSFET. It is specifically designed for driving high-brightness LEDs with a constant current. The tight-tolerance, 200-mV internal reference voltage reduces power dissipation in the current-sense resistor. A dedicated pulse width modulation input pin allows linear control of the light output.
Resources:
Datasheet,
functional diagram,
PSpice transient model,
evaluation module
- 3.5-V to 60-V Input Voltage Range supports a wide variety of DC LED lighting applications
- 200mV ±3 percent accurate internal voltage reference equals 84 percent less power dissipated in the current sense resistor compared to 1.25V VREF solutions
- Applications: Lighting: streetlight, area light, HighBay/MidBay, retrofit LED lighting – LED-based MR-1, LED emergency lights, LED flash lights
TPS92510: 1KU pricing: $1.50
|
| |
|
28V, 0.5A step-down converter with SNOOZE mode
The TPS62175/7 is a high efficiency synchronous step-down DC-DC converter, based on the DCS-Control™ topology. With a wide operating input voltage range of 4.75 to 28V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12V and even higher intermediate supply rails, providing up to 500mA output current.
Resources:
Datasheet,
PSpice transient model,
transient reference design,
TINA-TI transient spice model,
evaluation module,
WEBENCH®
- DCS-Control™ topology maintains a stable, accurate and low ripple output voltage across supply and load changes
- SLEEP ("SNOOZE") mode with <5uA quiescent current provides excellent efficiency even at very light loads
- Applications: General purpose POL regulator, System power rail voltage conversion, battery-powered portable devices, low-power microcontroller supplies
TPS62175: 1KU pricing: $0.95
|
| |
|
250mA, ultra-low noise low-dropout regulator
The LP5907 is a linear regulator capable of supplying 250-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current and low line or load transient response figures. Using innovative design techniques, the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.
Resources:
Datasheet,
functional diagram,
evaluation board,
WEBENCH®,
PSpice transient model
- Output Noise of 6.5µVRMS provides a clean supply for noise sensitive applications
- PSRR of 75dB at 1kHz keeps noisy supply from reaching target application
- Applications: Camera image sensors, touch screen controllers
LP5907: 1KU pricing: $0.30
|
| |
|
Low-noise, 1A, high-voltage, low-dropout linear regulator
The TPS7A4700 is a positive voltage (+36 V), ultralow-noise (4.17 µVRMS) linear regulator capable of sourcing a 1-A load. The TPS7A4700 output voltage is fully user-adjustable via PCB layout without the need of external resistors or feed-forward capacitors, thus reducing overall component count.
Resources:
Datasheet,
functional diagram,
reference design,
PSpice transient model,
evaluation module
- Wide input voltage range: 3.0V to 36V: Robust for high- line voltage transients
- 3.5 µVRMS (10 Hz, 100 kHz); < 25 nV/√Hz (10 Hz, 1 MHz) offers higher precision for VCO/PLL/ADC
- Applications: Base stations, macro, micro, pico; micro wave/radio links; noise filtering for RX, TX and PA; industrial; medical
TPS7A4700: 1KU pricing: $2.10
|
| |
|
System power management and protection IC with PMBus
LM25066I is fully compliant to Intel Node Manager 2.0, 2.5, and 3.0. LM25066I provides designers of blade servers, storage networking systems, routers/switches and modular subsystems a solution that improves system reliability and reduces operating expenses in data centers.
Resources:
Datasheet,
functional diagram
- Wide 2.9V to 17V input voltage range allows the use of the same device to manage either 3.3V, 5V or 12V rails
- True input power measurement Read_EIN accurately samples dynamic power readings: Fully compliant with Intel Node Manager 2.0, 2.5 and 3.0; it eliminates Board Management Controller (BMC) thus reducing cost and board space
- Applications: Blade servers, storage networking systems, router/switches
LM25066I: 1KU pricing: $2.33
|
| |
|
6-channel high voltage, constant current LED driver with dynamic headroom control
The LM3463 is a six-channel linear LED driver with dynamic headroom control (DHC) interface that is specialized for high-power LED lighting applications. The variation of the output current of every output channel in the temperature range of -40 degrees C to 125 degrees C is well controlled to less than ± one percent. The output current of every channel is accurately matched to each other with less than ± one percent difference as well.
Resources:
Datasheet
- 12-V to 95-V input voltage range provides a seamless connection to common, readily available, constant voltage power supplies
- Dynamic headroom control automatically adjusts boost converter output to optimally drive the LEDs
- Applications: Street lighting, outdoor area lighting, high bay lighting
LM3463: 1KU pricing: $4.19
|
| Back to top |
|
|
|
2.5 A isolated IGBT/MOSFET gate driver
The ISO5500 is an isolated gate driver for IGBTs and MOSFETs with power ratings of up to IC = 150 A and VCE = 1200 V. Input TTL logic and output power stage are separated by a capacitive, silicon dioxide (SiO2), isolation barrier. When used in conjunction with isolated power supplies, the device blocks high voltage, isolates ground and prevents noise currents from entering the local ground and interfering with or damaging sensitive circuitry.
Resources:
Datasheet,
functional diagram,
evaluation module
- Silicon integrated SiO2 dielectric capacitor doubles lifetime compared to optocouplers and magnetic/inductive isolators
- Max propagation delay of 300 ns is 40 percent faster than equivalent optical gate drivers
- Applications: Motor control, motion control, industrial inverters, switched-mode power supplies
ISO5500: 1KU pricing: $3.00
|
| |
|
Single-cell USB charger with two integrated USB2.0 switches and accessory detection
The TSU8111 is a differential high performance automated SP2T switch with impedance detection and integrated Li-Ion linear charger device targeted at space-limited portable applications. The switch features impedance detection, which supports the detection of various accessories that are attached through DP, DM and ID. The charger detection satisfies USB charger specification v1.1. VBUS has 28V tolerance to avoid external protection. The device operates from either a USB port or dedicated charger and supports charge currents up to 950mA. Power for this device is supplied through VBAT of the system or through VBUS when attached.
Resources:
Datasheet,
IBIS model
- Integration of single cell charger, two USB2.0 switches and accessory detection reduces BOM and board size for micro-USB implementation in portable device manufacturer's system
- High bandwidth (920 MHz) and Low Rdson (8 Ohms) for USB channels improves signal integrity for USB2.0 support
- Applications: Cell phones, netbook, portable handheld device
TSU8111: 1KU pricing: $0.90
|
| |
|
Quad-channel XAUI/10GBASE-KR transceiver
The TLK10034 is a quad-channel multi-rate transceiver intended for use in high-speed, bi-directional, point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.
Resources:
Datasheet,
HSPICE Model,
SMA breakout daughterboard,
evaluation module
- 4 Channel XAUI to 10GBASE-KR SerDes provides customer two times the flexibility by allowing backward compatibility to 10G platforms.
- Rich features of the device include support to 10G-KR link training and auto-negotiation enable customers to establish a robust 10.3125 Gbps 10GBASE-KR link by allowing seamless bring up of the link and optimization of link performance
- Applications: 10G Ethernet backplane links, 40G Ethernet switch routers, high-density blade servers, high-performance network switches, driving SFP+, QSFP, XFP optical module
TLK10034: 1KU pricing: $45.00
|
| Back to top |
|
|
|
Wideband frequency synthesizer with integrated VCO
The LMX2581 is an ultra low noise wideband frequency synthesizer, which integrates a delta-sigma fractional N PLL, a VCO with fully-integrated tank circuit, and an optional frequency divider. The LMX2581 integrates several low-noise, high precision LDOs to provide superior supply noise immunity and more consistent performance. When combined with a high quality reference oscillator, the LMX2581 generates a very stable, ultra low noise signal. The internal VCO can be bypassed so that an external VCO can be used.
Resources:
Clock design tool - loop filter and device configuration plus simulation,
CodeLoader software for device register programming,
PLL performance simulation and design handbook - 4th Edition
- Wideband synthesizers from 50MHz to 3760MHz means that one part can cover a wide range of frequencies, which can be used in many different applications and reduce inventory complexity
- Low phase noise and small spurs provides better LO to the RF front end so RF sensitivity and QAM performance can be improved
- Applications: Wireless infrastructure: WiMAX 802.16, 2.5-3.5GHz RX/TX, industrial test and measurement, point-to-point microwave backhaul, radar/sonar, clock and LO generation, wireless meter reading
LMX2581: 1KU pricing: $7.00
|
| Back to top |
|
|
Check out The Signal, TI's analog signal processing circuits and solutions blog focused on technical topics, such as:
• TIA Input Z: Infinite... or Zero? What is it, really?

• SPICEing Offset Voltage

• Controlling Volume–log pots

• Matchy Matchy–how alike are dual op amps?
Examine trends in technology and make your designs a byte more efficient. The Energy Zarr invites you to share his thoughts as he takes us on his journey. Inspire us O' Noble One!
• The Truth about Jitter

• Tools for Joules
Read the latest posts on Power House - Trends, topics and musings in Power Management:
• Dave's powertrip #6: Power packaging for performance

• Foreign object detection key to safe wireless charging

|
| Back to top |
| NEW LITERATURE AND VIDEOS |
|
| Application Notes: |
| How to design an inexpensive HART transmitter |
| Harnessing wasted energy in 4- to 20-mA current-loop systems |
| PCB Layout Guideline for TI Resistive TSC Devices |
| AN-2265 LMP90100/098(24-bit) and LMP90080/078(16-bit) 4 Wire RTD |
| Design considerations for system-level ESD circuit protection |
| Videos: |
| Safety-enabled circular saw demo |
| Engineer It – How to measure ACPR for wideband communications applications |
| LMH0376 Triple-Rate SDI Reclocker Demo |
| Texas Instruments Introduction of ULN2003LV |
| Using the Stellaris PinMux Utility |
| Low Noise, High PSRR LDO for Mobile Applications - LP5907 |
| Electric Power Steering Demonstration |
| WEBENCH® Power/FPGA/Microprocessor Architect |
| WEBENCH® Visualizer |
| WEBENCH® Thermal Simulation |
| How to Power 3G/4G Power Amplifiers using TI's LM3269 |
| RF Power Solutions Overview |
| Introducing TI's Newest Fast Responding RF Detector: LMH2121 |
| Whats All This PMBus Stuff About, Anyhow? |
| Back to top |
|
|
Power Supply Design Seminar: The 2012-13 TI Power Supply Seminar series, the 22nd since they were introduced by Unitrode in 1977, provides rich technical and practical presentations that combine new advanced power supply concepts, basic design principles and "real-world" application examples. Whether this seminar is used to gain fresh knowledge of power supply design, or as a review for those experienced in power supply design, the topics presented will be worthwhile for all levels of expertise.
Locations and Dates » Register today
|
| Back to top |
| COMPANY-AUTHORED ARTICLES IN THE MEDIA |
|
| “ADC series: Does your ADC fit into the real-world?,” by Bonnie Baker, Planet Analog. August 2012. |
| “BAKER'S BEST: Instrumentation amplifier input circuit strategies,” by Bonnie Baker, EDN. August 2012. |
| “Pushing the precision envelope – Understanding the precision challenge in operational amplifiers,” by Soufiane Bendaoud, EDN. August 2012. |
| “Eliminating 3.3V relay design issues,” by Kalyan Cherukuri, ECN. August 2012. |
| “Dimmable LED driver solutions for MR16 lamp replacements,” by Montu Doshi and David Zhang, ECN. August 2012. |
| “SCB (Part #68): Considerations for driving the reference pins on programmable gain amplifiers,” by Matthew Hann, EETimes. August 2012. |
| “Technologies for remote patient monitoring,” by Iboun Sylla, Electronic Products. August 2012. |
| Back to top |
| CUSTOMER SUPPORT CONTACT INFORMATION |
|
| Visit TI's E2E™ Community and interact with your peer engineers, TI engineers, and other experts in order to ask questions, share knowledge, explore ideas, and help solve problems. |
|
|
| Back to top |
|
|
 |