Amplificadores de video
Inicie sesión para ver el inventarioIniciar sesión
Solution name
Drag here to set column labels
Product number
Number of channels
Diff gain (%)
Diff phase (°)
Price|Quantity (USD)
Operating temperature range (°C)
Number of filter poles
Input configuration
Rating
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
Iout (typ) (A)
Vs (min) (V)
Vsmax (max) (V)
Iq (typ) (mA)
Status
Hoja de datos:PDF
4
0.2
0.1
2.85
5.5
0.3
30.9
6
GPIO control method
—
-40 to 85
$0.359 | 1ku
TSSOP
14
32
5 x 6.4
Catalog
4
0.15
0.08
2.7
6
0.25
28.5
10
GPIO control method
—
-40 to 85
$0.377 | 1ku
TSSOP
14
32
5 x 6.4
Catalog
3
0.05
0.065
2.6
5
0.1
3.5
3
GPIO control method
—
-40 to 85
$1.070 | 1ku
DSBGA
9
1.10249999999999958000000000000004
1.0499999999999998 x 1.0499999999999998
Catalog
1
1.2
0.08
2.5
3.6
1.6
5.3
2
GPIO control method
—
-40 to 125
$0.240 | 1ku
SOT-SC70
6
4.2
2 x 2.1
Automotive
6
0.2
0.08
5
2.7
0.35
23.4
6
GPIO control method
—
-40 to 85
$0.774 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
6
0.15
0.08
2.6
5.5
0.35
24.5
6
GPIO control method
—
-40 to 85
$0.566 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
6
0.2
0.08
2.6
5.5
0.35
23.4
6
GPIO control method
—
-40 to 85
$0.920 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
4
0.15
0.08
2.6
5.5
0.25
16.2
6
GPIO control method
—
-40 to 85
$0.339 | 1ku
TSSOP
14
32
5 x 6.4
Catalog
1
1.2
0.08
2.5
3.3
1.6
4.3
2
GPIO control method
—
-40 to 125
$0.339 | 1ku
SOT-SC70
6
4.2
2 x 2.1
Catalog
6
0.2
0.08
2.6
5.5
0.3
20.7
6
GPIO control method
—
-40 to 85
$0.881 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
4
0.5
0.09
2.85
5.5
0.5
14
6
GPIO control method
—
-40 to 85
$0.532 | 1ku
TSSOP
14
32
5 x 6.4
Catalog
4
0.1
0.09
2.85
5.5
0.3
10
6
GPIO control method
—
-40 to 85
$0.150 | 1ku
TSSOP
14
32
5 x 6.4
Catalog
1
0.025
0.07
5
10
0.025
11
—
Integrated multiplexer
—
-40 to 85
$2.222 | 1ku
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
Catalog
3
0.07
0.07
2.6
5.5
0.12
16.6
5
I2C control method
2:1
-40 to 85
$1.162 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
3
0.15
0.07
2.7
5.5
0.3
16.2
5
I2C control method
2:1
-40 to 85
$1.726 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
3
0.13
0.07
2.6
5.5
0.55
16.6
5
I2C control method
2:1
-40 to 85
$1.726 | 1ku
TSSOP
20
41.6
6.5 x 6.4
Catalog
1
1.2
0.08
2.5
3.6
1.6
5.3
2
GPIO control method
—
-40 to 125
$0.203 | 1ku
SOT-SC70
6
4.2
2 x 2.1
Catalog
1
0.02
0.08
—
—
0.05
—
—
Integrated Multiplexer, Shutdown
—
-40 to 85
$3.036 | 1ku
SOIC
8
29.4
4.9 x 6
Catalog
3
0.02
0.08
6
12
0.02
—
—
Integrated multiplexer, Shutdown
—
-40 to 85
$3.163 | 1ku
SSOP
16
29.4
4.9 x 6
Catalog
1
0.01
0.09
8
12
0.02
—
—
—
—
-40 to 85
$1.474 | 1ku
SOIC, SOT-23
6, 8
8.12, 29.4
2.9 x 2.8,
4.9 x 6
4.9 x 6
Catalog
4
0.02
0.08
6
12
0.05
—
—
Integrated multiplexer, Shutdown
—
-40 to 85
$2.783 | 1ku
SOIC
14
51.9
8.65 x 6
Catalog
1
0.03
0.12
5
12
0.01
—
—
Shutdown
—
-40 to 85
$2.037 | 1ku
SOIC, SOT-23
6, 8
8.12, 29.4
2.9 x 2.8,
4.9 x 6
4.9 x 6
Catalog
1
0.06
0.074
3
10
0.02
—
—
—
—
-40 to 85
$1.093 | 1ku
SOIC, SOT-23
5, 8
8.12, 29.4
2.9 x 2.8,
4.9 x 6
4.9 x 6
Catalog
1
0.07
0.19
5
12
0.02
—
—
Shutdown
—
-40 to 85
$1.571 | 1ku
SOIC, SOT-23
6, 8
8.12, 29.4
2.9 x 2.8,
4.9 x 6
4.9 x 6
Catalog
3
0.07
0.19
5
12
0.02
—
—
—
—
-40 to 85
$3.516 | 1ku
SOIC, SSOP
16
29.4, 59.4
4.9 x 6,
9.9 x 6
9.9 x 6
Catalog
—
—
0.047
4
40
—
—
—
—
—
-55 to 125
$0.928 | 1ku
PDIP, SOIC, TO-92
3, 8
19.136, 29.4, 92.5083
4.9 x 6,
5.2 x 3.68,
9.81 x 9.43
5.2 x 3.68,
9.81 x 9.43
Automotive, Catalog
—
—
0.05
4
40
—
—
—
—
—
-55 to 125
$0.946 | 1ku
SOIC, SOP, TO-92
3, 8
19.136, 29.4, 48.36
4.9 x 6,
5.2 x 3.68,
6.2 x 7.8
5.2 x 3.68,
6.2 x 7.8
Automotive, Catalog
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Diff gain (%)
Enabled
Diff gain (%)
Iout (typ) (A)
Enabled
Iout (typ) (A)
Vs (min) (V)
Enabled
Vs (min) (V)
Vsmax (max) (V)
Enabled
Vsmax (max) (V)
Diff phase (°)
Enabled
Diff phase (°)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Number of filter poles
Enabled
Number of filter poles
Features
Enabled
Features
Input configuration
Enabled
Input configuration
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
38
of
38
Page
1
of
1