Audio de primera calidad
Experience an immersive audio system without sacrificing efficiency
Why choose TI for your premium audio systems?
Provide high-quality sound
Our amplifiers, data converters and MPUs offer the low noise, distortion and latency needed to improve the in-cabin experience.
Minimize battery drain
The advanced modulation scheme of our Class-D amplifiers paired with the power supply tracking capabilities of our boost converters enables optimal power efficiency.
High reliability and longevity
Our amplifiers protect your system with advanced protection features including overcurrent protection, real-time IV sensing, load diagnostics, robust ESD and EMI protection and more.
Systems expertise
Our industry experts can help you through your design process with end-equipment-tailored reference designs, training and direct support.
Enabling advanced audio performance
Power solutions for an electrified vehicle
Electric vehicles (EVs) increase the demand for even more efficient audio systems beyond those of gas-fueled vehicles. Our power solutions work with the audio amplifier leading to improved efficiency, better thermal performance and a smaller total footprint.
Benefits include:
- Advanced Class-D modulation schemes that allow for improved efficiency and lower idle losses.
- Amplifiers with integrated Class-H DSP algorithms that allow for a self-contained tracking power supply solution.
- Boost converters with direct tracking control that reduce design complexity while allowing providing flexibility to the designer.
Featured products for improved efficiency
Clear sound in a quieter cabin
Our audio amplifiers and data converters provide a high-fidelity in-cabin experience with Burr-Brown™ Audio, including high-performance Class-D amplifiers, operational amplifiers and data converters. Our Sitara MPUs enable advanced DSP performance for a quieter in-cabin experience.
Benefits include:
- Our amplifiers and data converters with harmonic distortion and noise specifications to ensure music and audio is crystal clear.
- Low latency of audio products that complement our Sitara™ processors for Active Noise Cancellation (ANC) applications and make it easier to minimize exterior noise from the cabin.
Featured products for high fidelity
Advanced diagnostic and protection features
Protect both the electronics in the system, speakers and microphones with advanced diagnostics and integrated protection circuitry.
Benefits include:
- Amplifiers with protection features including overcurrent protection, real-time current and voltage sensing and load diagnostics.
- Smart diode controllers that can shutdown the system in the case of a transient event or overcurrent fault.
Featured products for diagnostics & protection
Recursos de diseño y desarrollo
Módulo de evaluación PCM6240-Q1 de ADC de audio de 4 canales con polarización de micrófono programab
The PCM6240-Q1 evaluation module (EVM) performance demonstration kit (PDK) allows the user to test the capabilities of the PCM6240-Q1 device, which is a a four-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.
PCM6240-Q1 supports line (...)
Módulo de evaluación AM273x MCU basada en Arm de uso general
The AM273x EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate AM273x's functionality and develop prototypes for a variety of applications.
The EVM is equipped with a Sitara™ AM2732 microcontroller along with additional components to allow the user (...)
Diseño de referencia de fuente de alimentación de seguimiento y audio de clase H para automoción
This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)
Featured products
Recursos técnicos
PCM6xx0-Q1 Use-Case Scenarios in Automotive Audio Applications (Rev. A)
Current Sense Amplifiers in Class-D Audio Subsystems (Rev. A)
Automotive Audio Design Considerations to Minimize Amplifier Size & Thermal Load
Explore más de 500 aplicaciones
Busque la aplicación que necesita o explore por tipo de mercado