Automatización y control de fábricas
Design smart and efficient factory automation applications to save energy and extend system life with our analog and embedded processing products and expertise
Featured applications
Design advanced human machine interface (HMI) applications with our Arm®-based microprocessor solutions and analog integrated circuits
Diseñe sistemas de controlador lógico programable (PLC) de alto rendimiento con nuestros productos de procesamiento analógico e integrado
Desarrolle los robots más sofisticados del mañana con nuestros productos y experiencia analógicos e integrados
Diseñe vehículos guiados automatizados más inteligentes y seguros y robots móviles autónomos con nuestros productos de detección, percepción de alta velocidad y control en tiempo real
Explore nuestros productos de procesamiento analógico y digital adaptados para diseñar sus aplicaciones de transmisor de campo y sensor de última generación
Design smart and efficient machine vision applications with our analog and embedded processing products
-
- Agregador de retroalimentación de posición del robot
- Módulo de comunicación del robot
- Módulo de E/S del robot
- Módulo de seguridad del robot
- Módulo de sensor del robot
- Placa de CPU y de procesador para robots
- Sensor de posición del robot
- Servoaccionamiento del robot
- Unidad de programación del robot (IHM)
-
arrow-right Más información
Why choose TI for factory automation & control?
Increase power efficiency
Our innovative process and package technology enables you to design the smallest, most efficient and best-in-class power system solutions.
Designed to scale
We offer a wide variety of devices enabling multiple protocols, from field to management level, for industrial communications.
Accelerate time to market
Our large selection of reference designs and development tools enables you to develop the solution of tomorrow.
Engineering smarter, more automated factory systems
Designers are facing the challenge of adding more safety features, sensors, higher throughput and higher processing integration in robotic designs all while meeting power demands. We help meet these demands with technology featuring precise motor control, robust real-time communication and advanced sensing capabilities.
E-book: An engineer’s guide to industrial robot designs
Decentralized motor control demo for AGV/AMR designs
Unlock seamless connectivity and scalability
Many modern systems now come with communication interfaces to enhance the overall connectivity of a system design but can also result in new challenges for design engineers. We support a wide range of industrial communication standards – from serial interfaces (IO-Link, CAN, RS-485) to industrial Ethernet (10/100/1000 Mbit and multi-protocol industrial Ethernet like EtherCAT, PROFINET, Ethernet/IP, and others) and new technologies such as time-sensitive networks (TSN) and single-pair Ethernet (SPE). This support enables design engineers to have advanced connectivity and scalability to meet the needs of current industry trends.
Factory automation design made simple with multiprotocol industrial Ethernet systems
EtherCAT® protocol: C2000™ real-time controller
Streamline functional safety system certification
Factory floors require equipment with monitoring and diagnostic capabilities to reduce the probability of dangerous faults that can result in harm of humans, environment or assets.
We are helping achieve functional safety certification by building customer trust with expertly engineered products to meet industry standards such as IEC 61508, ISO 13849, IEC 61800 and IEC 60730.
Streamlining Functional Safety Certification in Automotive and Industrial
Enabling precision delta‐sigma ADCs in functional safety applications
Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A)
Recursos de diseño y desarrollo
Diseño de referencia GigE y PoE aislado de alta densidad para cámaras de visión artificial y sensore
Diseño de referencia de entrada digital evaluado por TUV para IEC 61508 (SIL-2)
Kit de desarrollo LaunchPad™ de propósito general AM243x para MCU basadas en Arm®
El LP-AM243 es una placa de desarrollo para microcontroladores de alto rendimiento de la serie AM243x de Sitara&Trade;. Esta placa es ideal para la evaluación inicial y la creación de prototipos, ya que proporciona una plataforma estandarizada y fácil de usar para desarrollar su próxima aplicación. (...)
Featured products
Recursos técnicos
Powering the AM62x with the TPS65219 PMIC (Rev. B)
Faster Switching of Large Inductive Loads in Digital Output Modules
Supporting High Voltage Common Mode Using Instrumentational Amplifier
Explore más de 500 aplicaciones
Busque la aplicación que necesita o explore por tipo de mercado