DMD con UV (<420 nm)
Enable precise, high-throughput light control for additive manufacturing and lithography
Why choose TI DLP ultraviolet DMDs?
High speed & throughput
Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.
Accuracy & precision
Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.
Reliable MEMS technology
Operate reliably at UV (<420nm) wavelengths, with no replacements required.
DLP technology for industrial innovation
Driving innovation in digital manufacturing
Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.
High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.
How DLP Technology Enables Panel-level Advanced Packaging
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
Featured products for digital imaging
High-resolution, high-speed 3D printing powered by DLP technology
TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.
With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Descubra aplicaciones destacadas
diseño de impresoras 3D DLP de resina de escritorio rápidas, precisas y fiables
La tecnología de prevención de pérdida de datos (DLP) proporciona la mejor combinación de velocidad de impresión rápida, rendimiento de resolución y fiabilidad y ahora está disponible en piezas dimensionadas y diseñadas para aplicaciones de escritorio asequibles.
Las impresoras 3D DLP se utilizan ampliamente en la creación rápida de prototipos, aplicaciones dentales, fundición, productos personalizados, accesorios y aplicaciones de consumo.
Beneficios de la tecnología de impresión en 3D con DLP:
- Alta resolución
- exposición de capa completa
- proyección enfocada y con precisión de píxeles
- Tecnología MEMS confiable
Recursos destacados
- DLP301S – Dispositivo digital de microespejos (DMD) DLP® cercano a UV de alta potencia WQHD de 0.3 pulgadas
- DLP6500FYE – Dispositivo digital de microespejos (DMD) DLP® s600 1080p de 0.65 pulgadas
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
- 3 key design decisions for any desktop 3D printer design – Technical article
Tecnología de impresión 3D con DLP para la fabricación aditiva industrial con DLP, SLA y SLS
La tecnología de prevención de pérdida de datos (DLP) para la fabricación aditiva permite a los fabricantes acelerar los ciclos de diseño, hacer ajustes de prototipos más rápidos e imprimir piezas de producción.
Para las impresoras de estereolitografía (SLA) con DLP, las resinas líquidas se endurecen mediante la exposición a la luz y para los sistemas de sinterización láser selectiva (SLS) de impresoras 3D con DLP, los polvos finos se fusionan mediante energía térmica láser.
- La matriz de microespejos de alta resolución permite una resolución inferior a 1 μm.
- Soporte de longitud de onda ampliada (355 - 2500 nm)
- Compatible con una amplia gama de polímeros, resinas, polvos de sinterización y otros materiales de construcción
Recursos destacados
- DLP9000 – Dispositivo digital de microespejos (DMD) DLP® WQXGA de 0.9 in
- DLP6500FLQ – Dispositivo digital de microespejos (DMD) DLP® de tipo A 1080p de 0.65 pulgadas
- DLP9500 – Dispositivo digital de microespejos (DMD) DLP® 1080p de 0.95 pulgadas
- DLPLCR90EVM – Módulo de evaluación del dispositivo de microespejo digital (DMD) DLP® tipo A, WQXGA y 0.90 pulga
- DLPLCR95EVM – Placa de evaluación DLP9500 de DMD
- 3 key design decisions for any desktop 3D printer design – Technical article
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
imágenes directas con tecnología DLP
La tecnología de prevención de pérdida de datos (DLP) proporciona patrones de luz de alta velocidad y alta resolución para exponer películas fotorresistencia y otros materiales fotosensibles sin usar máscaras de contacto. Esto reduce el costo del material, mejora las tasas de producción y permite cambios rápidos de patrones y correcciones sobre la marcha. La imagen directa DLP permite la fabricación de la placa de circuito impreso (PCB), la reparación de pantallas planas, el marcado láser y otros sistemas de exposición a la luz.
Ventajas de la tecnología DLP para la imagen digital directa:
- soporte de longitud de onda ampliada (355 - 2500 nm)
- compatible con una amplia gama de fotorresistencias y revestimientos
Recursos destacados
- DLPLCR90EVM – Módulo de evaluación del dispositivo de microespejo digital (DMD) DLP® tipo A, WQXGA y 0.90 pulga
- DLPLCR95UVEVM – Placa de evaluación DLP9500UV de DMD
- Imprimiendo el futuro de la innovación con litografía de imagen directa – Artículo técnico
- Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) – Application note
DMD con UV (<420 nm) diseño y desarrollo
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Módulos ópticos
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Recursos educacionales
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Socios
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components