Internet Explorer no es un explorador compatible con TI.com. Para disfrutar de una mejor experiencia, utilice otro navegador.

Controladores y alimentación para pantallas LCD y OLED

Helping you achieve the best image quality with the smallest solution size

parametric-filterVer todos los productos
Our display power portfolio includes LCD display bias, level shifters and gamma buffers and OLED power supplies. These devices enable ultra-high efficiency while minimizing power losses and helping you achieve the best picture quality in personal electronics, industrial and automotive applications.

Buscar por categoría

Select by type

AMOLED bias supplies

AMOLED bias supplies are designed to excel in contrast ratio and color gamut while maintaining efficiency. The devices cover screen sizes from 1-inch wearable solutions to notebook panels.

LCD bias supplies

LCD bias supply solutions provide essential rails such as AVDD, +/-AVDD, VGH and VGL to supply the gate and source drivers of the display panel. 

LCD level shifters

Level shifters support gate-in-panel (GIP) display technologies, which are typically more cost-efficient and enable narrower screen bezels than non-GIP displays.

LCD gamma & VCOM buffers

Programmable gamma buffers shape a display's color curve for more accurate color reproduction.

Related categories
Backlight LED drivers

View our complimentary portfolio of high-efficiency, high-power, space-optimized backlighting solutions for edge-lit and direct-lit TFT displays.

Recursos técnicos

Application note
Application note
How to Calculate the Output Voltage Ranges of the Charge Pumps in the TPS65150
Learn how to estimate the output voltage range of charge pumps in the TPS65150. The output current from each charge pump is 25 mA or less, and the principles are applicable to all devices that use the same charge-pump topology.
document-pdfAcrobat PDF
Application note
Application note
Basic Calculation of a Boost Converter's Power Stage (Rev. D)
This application note gives the equations to calculate the power stage of a boost converter built with an IC with integrated switch and operating in continuous conduction mode. 
document-pdfAcrobat PDF
Application note
Application note
Customizing your TPS6510x/TPS6514X
Learn how to use external circuitry to boost the output voltage capability of the positive and negative charge pumps of the TPS6510x and TPS6514x triple output power supplies.
document-pdfAcrobat PDF

Recursos de diseño y desarrollo

Placa de evaluación
Módulo de evaluación TPS65150 de fuente de alimentación (polarización) LCD de baja tensión de entrad

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V, the device is ideal for notebooks powered by a 2.5 V or 3.3 V input rail or monitor applications with (...)

Placa de evaluación
Módulo de evaluación para TPS65131: convertidor CC-CC de salida positiva y negativa
The TPS65131EVM-839 is an evaluation tool for the TPS65131 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LCD or OLED displays. The evaluation module can accept input voltages in range of 2.7 V to 5.5 V and delivers by default 8 V (...)
Placa de evaluación
Módulo de evaluación TPS65100
The TPS65100EVM-030 is an evaluation tool for the TPS6510x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback (...)

Diseños de referencia relacionados con Controladores y alimentación para pantallas LCD y OLED

Utilice nuestra herramienta de selección de diseños de referencia para encontrar los diseños más adecuados para su aplicación y sus parámetros.