Sensores de humedad
Inicie sesión para ver el inventarioIniciar sesión
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Interface type
Package type
Pin count
Package area (mm^2)
Images
Relative humidity accuracy (typ) (%RH)
Temperature accuracy (typ) (°C)
Relative humidity operating range (typ) (%RH)
Supply voltage (min) (V)
Supply voltage (max) (V)
Average supply current (typ) (µA)
Status
0.5
0.2
0 to 100
1.62
5.5
230
-40 to 125
Analog voltage (ratiometric)
WSON
8
6.25
2.5 x 2.5
Automotive
$0.897 | 1ku
0.5
0.2
0 to 100
1.62
5.5
230
-40 to 125
Analog voltage (ratiometric)
WSON
8
6.25
2.5 x 2.5
Catalog
$0.780 | 1ku
Description
Enabled
Description
Relative humidity accuracy (typ) (%RH)
Enabled
Relative humidity accuracy (typ) (%RH)
Temperature accuracy (typ) (°C)
Enabled
Temperature accuracy (typ) (°C)
Relative humidity operating range (typ) (%RH)
Enabled
Relative humidity operating range (typ) (%RH)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Average supply current (typ) (µA)
Enabled
Average supply current (typ) (µA)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Interface type
Enabled
Interface type
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
14
of
14
Page
1
of
1