Sensores de corriente de efecto Hall
Inicie sesión para ver el inventarioIniciar sesión
Solution name
Drag here to set column labels
Product number
Working isolation voltage (VIOWM) (Vrms)
Small-signal bandwidth (kHz)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Features
Package type
Sensitivity error (%)
TI functional safety category
Images
Description
Subcategory
Continuous current (max) (A)
Sensitivity (typ) (mV/mT)
Input offset current (±) (max) (mA)
Input offset current drift (±) (typ) (µA/°C)
Supply voltage (max) (V)
Supply voltage (min) (V)
Iq (max) (mA)
Sensitivity error drift (±) (max) (ppm/°C)
Propagation delay time (typ) (ns)
Status
TMCS1123-Q1Nuevo
TMCS1127-Q1Nuevo
TMCS1133-Q1Nuevo
TMCS1126-Q1Nuevo
AEC-Q100 80ARMS hall-effect current sensor with AFR and ALERT
80
600
25, 50, 75, 100, 150
40, 42, 45, 60
133, 150, 160, 200
Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection
5.5
3
14
250
0.4
50
130
1,870 $ | 1ku
Automotive
SOIC
10.3 x 10.3
Functional Safety-Capable
-40 to 125
Sensor de corriente de efecto Hall de 80 ARMS y 250 kHz AEC-Q100 con AFR
80
600
25, 50, 75, 100, 150
37.5, 40, 45, 50, 80
670, 800, 933, 1200
—
5.5
3
14
250
1
100
130
1,210 $ | 1ku
Automotive
SOIC
10.3 x 10.3
—
-40 to 125
Sensor de corriente de efecto Hall de 1 MHz con AFR y ALERT para automoción
82
—
25, 33, 50, 75, 100, 150
130, 150, 160, 180, 200
867, 1150, 1300, 1400, 1800, 2000
Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection
5.5
3
—
1000
0.4
50
—
1,870 $ | 1ku
Automotive
SOIC
10.3 x 10.3
—
-40 to 125
Sensor de corriente de efecto Hall de 80 ARMS y 250 kHz con AFR
80
600
25, 50, 75, 100, 150
37.5, 40, 45, 50, 80
670, 800, 933, 1200
—
5.5
3
14
250
1
100
130
1,100 $ | 1ku
Catalog
SOIC
10.3 x 10.3
—
-40 to 125
Sensor de corriente de efecto Hall, 80 ARMS y 500kHz, con AFR, referencia y ALERT
80
600
15, 25, 30, 33, 40, 50, 66, 75, 100, 150
20, 25, 26.7, 30, 33, 37.5, 40, 45, 45.45, 50, 53.3, 60.6, 62.5, 66.7, 80, 100
200, 667, 757.6, 800, 933, 1000, 1200, 1212, 1330
Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection
5.5
3
14
500
0.4, 1
50, 100
—
1,370 $ | 1ku
Catalog
SOIC
10.3 x 10.3
—
-40 to 125
80ARMS 1MHz Hall-effect current sensor with AFR and ALERT
80
600
25, 33, 50, 66, 75, 100, 150
30, 33, 40, 45, 130, 150, 160, 180, 200
200, 400, 670, 757.6, 1000, 1150, 1300, 1400, 1800, 2000
Alert Function, Digital output alerts MCU when current limit is reached, Overcurrent protection
5.5
3
14
1000
0.4
50
—
1,700 $ | 1ku
Catalog
SOIC
10.3 x 10.3
—
-40 to 125
Sensor de corriente de efecto Hall de 80 ARMS y 500 kHz con certificación AEC-Q100, AFR, referencia
80
—
25, 33, 50, 75, 100, 150
40, 42, 45, 60
133, 150, 160, 200
Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection
5.5
3
14
500
0.75
50
—
1,507 $ | 1ku
Automotive
SOIC
10.3 x 10.3
Functional Safety-Capable
-40 to 125
Sensor de corriente de efecto Hall con aislamiento reforzado de ±1300 V, 80 ARMS y 250 kHz, con AFR,
80
600
25, 50, 75, 100, 150
40, 42, 45, 60
133, 150, 160, 200
Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection
5.5
3
14
250
0.4
50
130
1,700 $ | 1ku
Catalog
SOIC
10.3 x 10.3
—
-40 to 125
Sensor de corriente con efecto Hall aislada de ±420 V AEC-Q100 con referencia interna
20
296
50, 100, 200
60, 75, 100, 160
—
Internal Zero Current Reference Voltage
5.5
3
—
80
0.9
50
—
0,999 $ | 1ku
Automotive
SOIC
4.9 x 6
Functional Safety-Capable
-40 to 125
Sensor de corriente con efecto Hall aislada de ±100 V AEC-Q100 con referencia interna
20
71
—
60, 75, 100, 160
—
Internal Zero Current Reference Voltage
5
3
—
80
0.9
105
—
0,748 $ | 1ku
Automotive
SOIC
4.9 x 6
Functional Safety-Capable
-40 to 125
Sensor de corriente aislado de precisión AEC-Q100, ±600 V, con referencia externa
20
424
—
40, 47.5, 50, 60
0.1
Externally Driven Zero Current Reference Voltage
5.5
3
5
80
0.2
50
—
1,254 $ | 1ku
Automotive
SOIC
4.9 x 6
Functional Safety-Capable
-40 to 125
Sensor de corriente aislado de precisión AEC-Q100, ±600 V, con referencia interna
20
424
—
45, 50, 52.5, 60, 70, 80, 90, 100
0.1
Internal Zero Current Reference Voltage
5.5
3
5
80
0.3
50
—
1,254 $ | 1ku
Automotive
SOIC
4.9 x 6
Functional Safety-Capable
-40 to 125
Sensor de corriente de efecto Hall de 20 ARMS y 80 kHz con aislamiento reforzado de ±100 V y referen
20
71
—
8, 10, 12, 30
0.2
Internal Zero Current Reference Voltage
5
3
5
80
0.9
105
—
0,680 $ | 1ku
Catalog
SOIC
4.9 x 6
—
-40 to 125
±420V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
20
296
—
60, 75, 100, 160
0.2
Internal Zero Current Reference Voltage
5.5
3
6
80
0.9
50
—
0,900 $ | 1ku
Catalog
SOIC
4.9 x 6
—
-40 to 125
Sensor de corriente de efecto Hall de 20 ARMS y 80 kHz con aislamiento básico de ±600 V y referencia
20
424
—
40, 47.5, 50, 60
0.1
Externally Driven Zero Current Reference Voltage
5.5
3
6
80
0.2
50
—
1,100 $ | 1ku
Catalog
SOIC
4.9 x 6
—
-40 to 125
Sensor de corriente de efecto Hall de 20 ARMS y 80 kHz con aislamiento reforzado de ±600 V y referen
20
424
—
45, 50, 52.5, 60, 70, 80, 90, 100
0.1
Internal Zero Current Reference Voltage
5.5
3
6
80
0.3
50
—
1,100 $ | 1ku
Catalog
SOIC
4.9 x 6
—
-40 to 125
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Continuous current (max) (A)
Enabled
Continuous current (max) (A)
Working isolation voltage (VIOWM) (Vrms)
Enabled
Working isolation voltage (VIOWM) (Vrms)
Sensitivity (typ) (mV/mT)
Enabled
Sensitivity (typ) (mV/mT)
Input offset current (±) (max) (mA)
Enabled
Input offset current (±) (max) (mA)
Input offset current drift (±) (typ) (µA/°C)
Enabled
Input offset current drift (±) (typ) (µA/°C)
Features
Enabled
Features
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Iq (max) (mA)
Enabled
Iq (max) (mA)
Small-signal bandwidth (kHz)
Enabled
Small-signal bandwidth (kHz)
Sensitivity error (%)
Enabled
Sensitivity error (%)
Sensitivity error drift (±) (max) (ppm/°C)
Enabled
Sensitivity error drift (±) (max) (ppm/°C)
Propagation delay time (typ) (ns)
Enabled
Propagation delay time (typ) (ns)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Package type
Enabled
Package type
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Status
Enabled
Status
Creepage (min) (mm)
Enabled
Creepage (min) (mm)
Clearance (min) (mm)
Enabled
Clearance (min) (mm)
Isolation rating
Enabled
Isolation rating
Surge isolation voltage (VIOSM) (VPK)
Enabled
Surge isolation voltage (VIOSM) (VPK)
1
to
16
of
16
Page
1
of
1