AFE para sensores inductivos
Inicie sesión para ver el inventarioIniciar sesión
Solution name
Drag here to set column labels
Product number
Number of input channels
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Applications
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Vsmax (max) (V)
Vs (min) (V)
Status
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
1.89
1.71
Catalog
—
-40 to 125
TSSOP
16
32
5 x 6.4
$0.790 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
1.89
1.71
Automotive
Functional Safety-Capable
-40 to 125
TSSOP
16
32
5 x 6.4
$0.893 | 1ku
Inductive touch buttons
2
1.89
1.71
Catalog
—
-40 to 85
DSBGA, TSSOP
16
3.24, 32
1.8 x 1.8,
5 x 6.4
5 x 6.4
$0.590 | 1ku
Inductive touch buttons
4
1.89
1.71
Catalog
—
-40 to 85
DSBGA, TSSOP
16
3.24, 32
1.8 x 1.8,
5 x 6.4
5 x 6.4
$0.790 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
3.6
2.7
Automotive
—
-40 to 125
WQFN
16
16
4 x 4
$1.653 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
2
3.6
2.7
Automotive
—
-40 to 125
WSON
12
16
4 x 4
$1.349 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
2
3.6
2.7
Automotive
—
-40 to 125
WSON
12
16
4 x 4
$1.114 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
3.6
2.7
Automotive
—
-40 to 125
WQFN
16
16
4 x 4
$1.755 | 1ku
Encoders/event counters, Metal proximity detection
1
3.46
1.71
Catalog
—
-40 to 125
WSON
8
4
2 x 2
$0.314 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
2
3.6
2.7
Catalog
—
-40 to 125
WSON
12
16
4 x 4
$0.850 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
3.6
2.7
Catalog
—
-40 to 125
WQFN
16
16
4 x 4
$0.950 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
2
3.6
2.7
Catalog
—
-40 to 125
WSON
12
16
4 x 4
$0.950 | 1ku
Encoders/event counters, Inductive touch buttons, Metal proximity detection
4
3.6
2.7
Catalog
—
-40 to 125
WQFN
16
16
4 x 4
$1.350 | 1ku
Field transmitters
1
40
6.5
Catalog
—
-40 to 125
DSBGA, WQFN
20, 24
6.1875, 20
2.75 x 2.25,
5 x 4
5 x 4
$1.790 | 1ku
Description
Enabled
Description
Applications
Enabled
Applications
Number of input channels
Enabled
Number of input channels
Vsmax (max) (V)
Enabled
Vsmax (max) (V)
Vs (min) (V)
Enabled
Vs (min) (V)
Rating
Enabled
Rating
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
19
of
19
Page
1
of
1