Sensores de proximidad
Understand your surroundings using our high-speed, high-resolution AFE for time-of-flight (ToF) based proximity and distance sensing.
Why choose our proximity and distance sensors?
System design flexibility
Detect near and far objects of various shapes, sizes, colors, materials and reflectivity levels in a wide or narrow field of view (FoV).
Precision distance measurements
Accurately detect objects with a 3-mm resolution at a range of 3 centimeters to 15 meters.
Target localization
Determine object distance and direction using up to 3 sensing zones.
Recursos técnicos
TI Precision labs - Time of flight training series
Introduction to Time-of-Flight Long Range Proximity and Distance Sensor System (Rev. B)
How to select the right proximity sensor technology
Recursos de diseño y desarrollo
Herramienta de estimación del sistema OPT3101
The OPT3101 system estimator tool analyzes the performance of the OPT3101, which is a time-of-flight (ToF)-based, long-range proximity and distance sensor analog front end (AFE). The tool determines if the OPT3101 is able to meet design requirements under various conditions.
Kit de desarrollo de software (SDK) OPT3101
El kit de desarrollo de software (SDK) OPT3101 proporciona una biblioteca de funciones C++ para controlar y calibrar sistemas mediante el OPT3101, un módulo frontal analógico (AFE) con sensor de proximidad y distancia de largo alcance basado en tiempo de vuelo (ToF).
Herramienta de configuración OPT3101
La herramienta de configuración analógica (AFE) de tiempo de vuelo (ToF) OPT3101 es una interfaz gráfica de usuario (GUI) fuera de línea para personalizar la configuración del OPT3101, un sensor de proximidad y distancia de largo alcance basado en (...)