Internet Explorer no es un explorador compatible con TI.com. Para disfrutar de una mejor experiencia, utilice otro navegador.
Video Player is loading.
Current Time 0:00
Duration 1:02
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:02
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

[MUSIC PLAYING]

Hi. My name is John Herrington. I'm an application engineer in TI's mmWave Radar Sensors business. Often, we get asked about the point cloud that our mmWave devices can generate and how this can be used for occupancy grids or classification. This demonstration shows our IWR 1443 mmWave EVM connected to a Linux laptop running Robot OS and using the popular RVIS visualization tool to generate a point cloud of a person walking back and forth in front of the mmWave EVM. We collect data points from the radar sensor over a quarter of a second time period to produce a rich point cloud allowing visualization of people and even see arm and leg movements. You can recreate this demonstration on your IWR 1443 EVM by visiting ti.com. Thanks for watching.

[MUSIC PLAYING]