6.6kW Bi-directional On-Board Charger (OBC): Introduction and Overview
00:13:38
|
01 APR 2019
In this presentation, we go through the HEV/EV market status and history, OBC specifications, technology trends, topology selections and design considerations of an OBC system. Complete test results of a 6.6kW OBC reference design will be shown to demonstrate the performance of our TIDesigns as well as TI SiC and embedded technologies.
Medios
-
arrow-right Automotive, 4-A, 6-A, 5.7-kVrms isolated dual-channel gate driver with enable -
arrow-right Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM -
arrow-right Automotive ±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing -
arrow-right 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger
This video is part of a series
-
Seminario de alta tensión
video-playlist (74 videos)