UART Serial Communication and HMI
00:10:19
|
18 NOV 2024
This video demonstrates the control of the LED lights on the Launchpad via the UART peripheral module.
With the help of the computer's uart tools, the UART serial port enables more convenient human-machine interaction. The board comes with the function of USB to serial port, enabling serial communication of the MCU computer. The routine demonstrates controlling the illumination and extinguishing of the LEDs via the serial port.