Products and Applications
MRI design resources and block diagram
MRI - Magnetic Resonance Imaging
Magnetic resonance imaging (MRI) is a non-invasive diagnostic technology that produces physiologic images based
on the use of magnetic and radio frequency (RF) fields. The MRI system uses powerful magnets to create a magnetic field that forces
hydrogen atoms in the body into a particular alignment (resonance). RF energy is then distributed throughout the patient and disrupted
by body tissue. The disruptions correspond to varying return signals, which, when process, create the image.
Accurate signal processing is key to obtaining high quality images. Analog and DSP products help control the magnetic
and RF energy in the MRI, and delivers the high resolution required to accurately define the area of the patient to be scanned. TI offers
a wide variety of products for MRI systems and equipment manufacturers, including:
Data Converters
- ADS5281
- ADS5281 family provides eight high-performance ADCs in a small 64-pin QFN package, making it possible to
implement high channel counts in high-performance ultrasound and other medical imaging systems
- ADS5282
- ADS5282 family provides eight high-performance ADCs in a small 64-pin QFN package, making it possible to
implement high channel counts in high-performance ultrasound and other medical imaging systems
- ADS5287
- ADS5287 family provides eight high-performance ADCs in a small 64-pin QFN package, making it possible to
implement high channel counts in high-performance ultrasound and other medical imaging systems
- ADS5560
- The ADS5560 is a high performance 16-bit A/D converter family with sampling rates up to 80 MSPS. It supports
very high SNR for input frequencies in the first Nyquist zone
- ADS5562
- The ADS5562 is a high performance 16-bit A/D converter family with sampling rates up to 80 MSPS. It supports
very high SNR for input frequencies in the first Nyquist zone
Back to product listing
Processors (DSPs - Digital Signal Processing)
- TMS3206452
- Delivers a lower system cost by offering more peripheral integration on a high performance core
- TMS320C6455/TMS3206455BZTZ
- Based on the TMS3230C64x+ core in 720-MHz, 850-MHz, 1-GHz and 1.2-GHz versions, and offering
high-performance multiprocessing via Serial RapidIO® and other high-bandwidth peripherals
- TMS320C6415
- A high-performance, fixed point DSP based on TI’s VelociTI™ VLIW architecture and featuring performance of up
to 8,000 MIPS at a clock rate of 1-GHz
- TMS320F28
x
- The TMS320F28x family of devices are based on a 32-bit, control-based C2000™ DSP, and include a large set of
peripherals optimized for power control with reprogrammable flash for performance ranging from 60 to 220 MIPS
- TMS320C6474
- Features three 1-GHz cores on a single chip, providing maximum performance density and cost, power and board
space savings while offering an easy migration path
Back to product listing
Power Management and Other Analog Products
- Power management, amplifiers, clocks, interfaces and switches
-
Back to product listing
|