Optical networking ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Type
Features
Imod (A)
Package type
Pin count
Images
Data rate (max) (Mbps)
Supply current (typ) (µA)
Status
CDR and transceiver
10000
2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, TX input equalizer
200000
VQFN
32
$14.951 | 1ku
0.15
CDR and transceiver
11700
2-wire digital interface control, APC loop, CDR bypass modes, Optical and electrcial loopback modes, Pin compatible to the ONET1130EP, RX LOS, TX and RX CDRs, TX and Rx de-emphasis and cross-point control, TX input equalizer
225000
VQFN
32
$14.951 | 1ku
0.15
CDR and transceiver
11700
2-wire digital interface control, APC loop, Optical and electrcial loopback modes, Pin compatible to the ONET1130EC, RX LOS, TX and Rx de-emphasis and cross-point control, TX input equalizer
161000
VQFN
32
$14.951 | 1ku
0.15
Laser driver
11300
2-wire digital interface control, 2.85-V VCC operation, APC loop, Adjustable ouput resistance and de-emphasis, Cross-point control, Input equalizer
120000
VQFN
24
$3.511 | 1ku
0.085
Laser driver
11350
2-wire digital interface control, Adjustable rise and fall times, Cross-point control, Input equalizer, Output polarity select
100000
VQFN
16
$7.040 | 1ku
1.5Vpp SE
Laser driver
11300
2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select
143000
VQFN
24
$7.040 | 1ku
2Vpp SE
Laser driver
11300
2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select
66000
VQFN
24
$3.423 | 1ku
0.085
Laser driver
11300
2-wire interface, Automatic power control loop, Bias current digital select, Modulation current digital select
50000
VQFN
20
$1.904 | 1ku
0.024
Description
Enabled
Description
Type
Enabled
Type
Data rate (max) (Mbps)
Enabled
Data rate (max) (Mbps)
Features
Enabled
Features
Supply current (typ) (µA)
Enabled
Supply current (typ) (µA)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Imod (A)
Enabled
Imod (A)
Supply current (max) (µA)
Enabled
Supply current (max) (µA)
Deterministic jitter (typ) (ps)
Enabled
Deterministic jitter (typ) (ps)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Status
Enabled
Status
1
to
20
of
20
Page
1
of
1