RS-232 transceivers
Increase system protection and data rates while lowering power consumption
Browse by category
Select by type
High-ESD transceivers
Design for harsh environments and save board space using our RS-232 transceivers with integrated IEC-ESD 61000-4-2 support up to ±15-kV air-gap discharge, ±8-kV CDM and ±15-kV HBM.
High data rate transceivers
Optimize applications requiring data rates up to 1 Mbps using RS-232 transceivers with a wide range of channel configurations.
Low-voltage transceivers
Design for small battery-powered applications with RS-232 transceivers in QFN packages as small as 16 mm2 and compatible with 1.8-V processor interfaces.
New products
5V multichannel 120kbps RS-232 line driver/receiver with ±9V output and ±15kV IEC ESD protection
Approx. price (USD) 1ku | 0.65
Why choose our RS-232 portfolio?
Enhance signaling reliability
Provide flexibility and reliability through multi-channel, low-noise-sensitivity RS-232 transceivers
Implement with ease
Design with ease, knowing that RS-232 enables communication distances as far as 15 m, without the need for software
Provide a cost-effective solution
Improve cost-effectiveness through our RS-232 devices' power-efficient features and small packages.
Technical resources
RS-232 Glossary and Selection Guide
How to choose a TVS diode for RS-232, RS-485 and CAN based on voltage ratings
Active RS-232 power consumption: Why isn’t it in the data sheet?
Discover featured applications
Explore our RS-232 device portfolio for your data center and enterprise designs.
Our products for your rack server, server motherboard, and other data center and enterprise applications include RS-232 transceivers suitable for connecting with microcontrollers (MCUs) and microprocessors, with multiple transmitter and receiver configurations (one and one, two and two, and three and five). Devices with integrated level shifters enable interfacing with low-voltage MCUs, while a variety of package options include very thin quad flat no-lead.
Featured resources
- TIDA-00540 – RS-485 / RS-232 Multiprotocol Transceiver Reference Design
Our RS-232 devices help you increase security and safety in your factory and automation control applications.
For your industrial PC, programmable logic controller or other factory automation and control designs, our RS-232 devices have International Electrotechnical Commission electrostatic discharge protection as high as 15 kV on all pins, to protect against electrostatic discharges encountered during handling and assembly. Operating temperatures from –40°C to 85°C and 0°C to 70°C – with even wider ranges in our automotive-qualified (-Q1) (–40°C to 125°C) and Enhanced Product (-EP) (–55°C to 125°C) devices – enable protected, secure communication.
Featured resources
- TIDA-00163 – Isolated RS-232 to UART Converter Reference Design
- TIDA-00540 – RS-485 / RS-232 Multiprotocol Transceiver Reference Design
- TIDA-00557 – RS-232 Modem Interface Module for Protection Relay, IED, and Substation Automation Reference Design
Achieve fast data speeds while reducing power consumption in your wired networking designs
For your edge router, small business switches or other wired networking designs, communicate with other peripherals at the data rates you need, with devices that have speeds ranging from 7 kbps to 1 Mbps. Even at these fast speeds, it is still possible to reduce power consumption through our power-down features (power down, auto power down and auto power down plus) and wide availability of supply voltages (2.5 V to 12 V).
Featured resources
- TIDA-01230 – Isolated RS-232 With Integrated Signal and Power Reference Design
Design & development resources
TRS3122E: RS-232 transceiver BoosterPack™ Plug-in Module
The BOOSTXL-RS232 is a BoosterPack™ Plug-in Module for a TI LaunchPad™ Development Kit. The BOOSTXL-RS232 enables quick RS-232 prototyping with the TRS3122E, the industry’s first 1.8-V inductor-less low-power RS-232 transceiver. The board is equipped with a DB-9 connector and (...)