RS-232 transceivers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Drivers per package
Receivers per package
ESD HBM (kV)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Features
Package type
Pin count
Images
Logic voltage (min) (V)
Data rate (max) (Mbps)
Main supply voltage (nom) (V)
Vout (typ) (V)
Status
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
3
5
1.8
1
3.3, 5
Auto-Powerdown Plus
15
HiRel Enhanced Product
-55 to 125
$4.934 | 1ku
VQFN
32
5.4
3
5
3.3
0.25
3.3, 5
Auto-Powerdown
15
HiRel Enhanced Product
-55 to 125
$2.446 | 1ku
SSOP, TSSOP
28
5.4
5
3
3.3
0.4
3.3, 5
Auto-Powerdown Plus
15
Catalog
-40 to 85
$0.761 | 1ku
SOIC, SSOP, TSSOP
28
5.4
1
1
3.3
1
3.3, 5
Auto-Powerdown
15
Catalog
-40 to 85
$0.675 | 1ku
SOT-23-THN, SSOP, TSSOP, VQFN
16
5.4
1
1
3.3
0.25
3.3, 5
Auto-Powerdown
15
Catalog
-40 to 85
$0.297 | 1ku
SOT-23-THN, SSOP, TSSOP
16
5.4
1
1
3.3
0.25
3.3, 5
Auto-Powerdown
15
Catalog
-40 to 85
$0.337 | 1ku
SOT-23-THN, SSOP, TSSOP, VQFN
16
5.4
2
2
3.3
0.25
3.3, 5
—
15
Catalog
-40 to 85
$0.245 | 1ku
SOIC, SOT-23-THN, SSOP, TSSOP, VQFN
16
5.4
3
5
3.3
0.5
3.3, 5
Auto-Powerdown
15
Catalog
-40 to 85
$0.470 | 1ku
SOIC, SSOP, TSSOP, VQFN
28, 32
5.4
3
5
3.3
0.5
3.3, 5
Auto-Powerdown
15
Catalog
-40 to 85
$0.500 | 1ku
SOIC, SSOP, TSSOP, VQFN
28, 32
5.4
Description
Enabled
Description
Drivers per package
Enabled
Drivers per package
Receivers per package
Enabled
Receivers per package
Logic voltage (min) (V)
Enabled
Logic voltage (min) (V)
Data rate (max) (Mbps)
Enabled
Data rate (max) (Mbps)
Main supply voltage (nom) (V)
Enabled
Main supply voltage (nom) (V)
Features
Enabled
Features
ESD HBM (kV)
Enabled
ESD HBM (kV)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Vout (typ) (V)
Enabled
Vout (typ) (V)
Status
Enabled
Status
1
to
50
of
80
Page
1
of
2