UARTs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Operating voltage (V)
Number of channels
FIFO (Byte)
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Auto RTS/CTS
CPU interface
Package type
Pin count
Rx FIFO trigger levels (#)
Tx FIFO trigger levels (#)
Programmable FIFO trigger levels
Images
Baud rate at Vcc = 2.5 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 1.8 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps)
Status
1
16
4
—
No
X86
1
—
1.25, 2.5, 3
1.5
2.5, 3.3, 5
Yes
Catalog
-40 to 85
LQFP, TQFP, VQFN
32, 48
$1.441 | 1ku
Description
Enabled
Description
Number of channels
Enabled
Number of channels
FIFO (Byte)
Enabled
FIFO (Byte)
Rx FIFO trigger levels (#)
Enabled
Rx FIFO trigger levels (#)
Tx FIFO trigger levels (#)
Enabled
Tx FIFO trigger levels (#)
Programmable FIFO trigger levels
Enabled
Programmable FIFO trigger levels
CPU interface
Enabled
CPU interface
Baud rate at Vcc = 2.5 V & with 16x sampling (max) (Mbps)
Enabled
Baud rate at Vcc = 2.5 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 1.8 V & with 16x sampling (max) (Mbps)
Enabled
Baud rate at Vcc = 1.8 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps)
Enabled
Baud rate at Vcc = 3.3 V & with 16x sampling (max) (Mbps)
Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps)
Enabled
Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps)
Operating voltage (V)
Enabled
Operating voltage (V)
Auto RTS/CTS
Enabled
Auto RTS/CTS
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
13
of
13
Page
1
of
1