USB redrivers & multiplexers
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
USB speed (Mbps)
Function
Number of channels
Price|Quantity (USD)
Configuration
Type
Images
Supply voltage (max) (V)
Supply voltage (min) (V)
Ron (typ) (mΩ)
Input/output voltage (min) (V)
Input/output voltage (max) (V)
Status
TUSB5461-Q1New
TUSB1021-Q1New
TUSB1064-Q1New
TUSB521-Q1New
TUSB564-Q1New
Active mux, Redriver mux
Type-C, USB 3.0
5000
6
3.6
3
5000
0
3.6
Alternate mode / Source, Cross Point C & D
$3.200 | 1ku
Redriver
Type-C, USB 3.0
10000
—
3.6
3
5000
0
3.6
Reversible 4 Channel Linear Redriver
$2.184 | 1ku
Description
Enabled
Description
Type
Enabled
Type
Function
Enabled
Function
USB speed (Mbps)
Enabled
USB speed (Mbps)
Number of channels
Enabled
Number of channels
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Ron (typ) (mΩ)
Enabled
Ron (typ) (mΩ)
Input/output voltage (min) (V)
Enabled
Input/output voltage (min) (V)
Input/output voltage (max) (V)
Enabled
Input/output voltage (max) (V)
Configuration
Enabled
Configuration
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Features
Enabled
Features
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Supply current (max) (µA)
Enabled
Supply current (max) (µA)
ESD HBM (typ) (kV)
Enabled
ESD HBM (typ) (kV)
Bandwidth (MHz)
Enabled
Bandwidth (MHz)
Status
Enabled
Status
1
to
50
of
81
Page
1
of
2