Digital isolators
Highest working voltage, lowest emissions, lowest power and highest efficiency
Explore our portfolio of basic and reinforced digital isolators based on a proprietary silicon dioxide (SiO2) insulation barrier for industry-leading performance. These high-voltage, high-speed, low-power, small-size, integrated-power, radiation-tolerant, and ATEX/IECEx-certified isolators are designed to meet a range of design challenges. Whether you need isolation in a very cost-sensitive application, an industrial factory application that must endure harsh temperatures and system noise, or automotive HEV/EV application where size and weight reduction is critical, or even in NewSpace applications, our high-performance digital isolators can help.
Browse by category
Select by type
Digital isolators by rating
Digital isolators featuring the industry's highest isolation rating up to 5.7-kVRMS, operational voltage from 1.71 V to 5.5 V, power down to 4.2 µA per channel and speeds up to 150 Mbps.
Digital isolators by isolation rating
Digital isolators with various isolation ratings to support your system-level certification requirements.
Digital isolators with integrated power
Digital isolators with integrated power featuring isolation ratings of 5 kVRMS, up to 0.65-W output power, high efficiency and the lowest electromagnetic emissions.
Related categories
New products
Digital isolators
Functional isolation dual-channel 2/0 digital isolator
Approx. price (USD) 1ku | 0.38
Technical resources
Technical article
Solving high-temperature isolation design challenges with AEC-Q100 Grade 0 digital
Learn how Grade 0 digital isolators enable high-temperature (over 125°C) isolation designs in hybrid electric vehicles (HEVs).
Technical article
Why signal isolation matters in 48-V HEV/EV systems
Read about where and why isolation is needed in 48-V mild hybrid systems.
Certificate
Isolation certifcations
Get a quick view of which worldwide industry standards our isolation products meet, including VDE, CSA, TUV, CQC, UL, ATEX and IECEx.