Isolation certifications
We make sure that our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. For more information, read the technical articles "Our isolators are certified. Are yours?" and "What the DIN VDE V 0884-11:2017-01 standard means for isolated designs".
To navigate this page:
- Select the isolation product category.
- Use the table to view certifications for each product.
- Click the product link to visit the product page to view certification documents linked under technical resources.
Digital isolator certifications
Single channel digital isolators
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA IEC 61010-1 | CSA IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ATEX/IECEx | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | |
ISO721 | ||||||||||||||||||
ISO721M | ||||||||||||||||||
ISO722 | ||||||||||||||||||
ISO722M | ||||||||||||||||||
ISO7310C | ||||||||||||||||||
ISO7710 | ||||||||||||||||||
ISO7810 |
Dual channel digital isolators
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA IEC 61010-1 | CSA IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ATEX/IECEx | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | |
ISO6720 | ||||||||||||||||||
ISO6721 | ||||||||||||||||||
ISO6721R | ||||||||||||||||||
ISO7721 | ||||||||||||||||||
ISO7221A | ||||||||||||||||||
ISO7221B | ||||||||||||||||||
ISO7221C | ||||||||||||||||||
ISO7221M | ||||||||||||||||||
ISO7421 | ||||||||||||||||||
ISO7421E | ||||||||||||||||||
ISO7421FE | ||||||||||||||||||
ISO7521C | ||||||||||||||||||
ISO7220A | ||||||||||||||||||
ISO7220B | ||||||||||||||||||
ISO7220C | ||||||||||||||||||
ISO7220M | ||||||||||||||||||
ISO7420 | ||||||||||||||||||
ISO7420E | ||||||||||||||||||
ISO7420FCC | ||||||||||||||||||
ISO7420FE | ||||||||||||||||||
ISO7420M | ||||||||||||||||||
ISO7520C | ||||||||||||||||||
ISO7820 | ||||||||||||||||||
ISO7821 | ||||||||||||||||||
ISO7320C | ||||||||||||||||||
ISO7321C | ||||||||||||||||||
ISO7720 | ||||||||||||||||||
ISO7721 | ||||||||||||||||||
ISO7021 | ||||||||||||||||||
ISOW7821 |
Triple channel digital isolators
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA IEC 61010-1 | CSA IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ATEX/IECEx | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | |
ISO6731 | ||||||||||||||||||
ISO7131CC | ||||||||||||||||||
ISO7230C | ||||||||||||||||||
ISO7230M | ||||||||||||||||||
ISO7231C | ||||||||||||||||||
ISO7231M | ||||||||||||||||||
ISO7631FC | ||||||||||||||||||
ISO7631FM | ||||||||||||||||||
ISO7330C | ||||||||||||||||||
ISO7331C | ||||||||||||||||||
ISO7830 | ||||||||||||||||||
ISO7831 | ||||||||||||||||||
ISO7730 | ||||||||||||||||||
ISO7731 |
Quad channel digital isolators
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA IEC 61010-1 | CSA IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ATEX/IECEx | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | |
ISO6740 | ||||||||||||||||||
ISO6741 | ||||||||||||||||||
ISO6742 | ||||||||||||||||||
ISO7340C | ||||||||||||||||||
ISO7341C | ||||||||||||||||||
ISO7342C | ||||||||||||||||||
ISO7840 | ||||||||||||||||||
ISO7841 | ||||||||||||||||||
ISO7842 | ||||||||||||||||||
ISO7740 | ||||||||||||||||||
ISO7741 | ||||||||||||||||||
ISO7742 | ||||||||||||||||||
ISO7041 | ||||||||||||||||||
ISOW7740 | ||||||||||||||||||
ISOW7741 | B version | B version | B version | B version | B version | |||||||||||||
ISOW7742 | ||||||||||||||||||
ISOW7743 | ||||||||||||||||||
ISOW7744 | ||||||||||||||||||
ISOW7840 | ||||||||||||||||||
ISOW7841 | ||||||||||||||||||
ISOW7842 | ||||||||||||||||||
ISOW7843 | ||||||||||||||||||
ISOW7844 |
Six channel digital isolators
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA IEC 61010-1 | CSA IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ATEX/IECEx | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | |
ISO6760 | ||||||||||||||||||
ISO6760L | ||||||||||||||||||
ISO6761 | ||||||||||||||||||
ISO6762 | ||||||||||||||||||
ISO6763 | ||||||||||||||||||
ISO7760 | ||||||||||||||||||
ISO7761 | ||||||||||||||||||
ISO7762 | ||||||||||||||||||
ISO7763 |
Isolated ADC certifications
UL 1755 (VISO in VRMS) | VDE V 0884-11 | CSA | |||||
---|---|---|---|---|---|---|---|
Part number | 2500 | 4000 | 5000 | Basic | Reinforced | Basic | Reinforced |
AMC1106x05 | |||||||
AMC1203 | |||||||
AMC1204 | |||||||
AMC1303xxxxx | |||||||
AMC1304xxx | |||||||
AMC1305xxx | |||||||
AMC1306xxx | |||||||
AMC1336 |
Isolated CAN certifications
UL 1577 (VRMS) | VDE EN IEC 60747-17 (VDE V 0884-11) | CSA IEC 62368-1 | CSA 61010-1 | CSA 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 4243 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced |
ISO1050 | ||||||||||||||||||
ISO1042 | B version | B version | B version | B version | B version | B version | ||||||||||||
ISO1044 | ||||||||||||||||||
ISOW1044 | B version | B version | B version | B version | B version | B version |
Isolated gate driver certifications
UL 1577 (VRMS) | VDE V 0884-11 | CSA/IEC 60950-1 | CSA/IEC 61010-1 | CSA/IEC 60601-1 | TUV/EN 60950-1 | TUV/EN 61010-1 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 4243 | 5700 | Basic | Reinforced | Basic | Reinforced | Reinforced | Reinforced | Reinforced | ||
ISO5500 | |||||||||||||
ISO5451 | |||||||||||||
ISO5452 | |||||||||||||
ISO5851 | |||||||||||||
ISO5852S | |||||||||||||
UCC5310 | |||||||||||||
UCC5320 | |||||||||||||
UCC5350SB | |||||||||||||
UCC5350M | |||||||||||||
UCC5390 | |||||||||||||
UCC21520 | |||||||||||||
UCC20225 | |||||||||||||
UCC20520 | |||||||||||||
UCC21225A | |||||||||||||
UCC21521 | |||||||||||||
UCC23513 | |||||||||||||
UCC21530 | |||||||||||||
UCC21540 |
Isolated I2C certifications
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA/IEC 61010-1 | CSA/IEC 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 4243 | 5000 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced |
ISO1540 | |||||||||||||||||
ISO1541 | |||||||||||||||||
ISO1640 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1641 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1642 | |||||||||||||||||
ISO1643 | |||||||||||||||||
ISO1644 |
Isolated LVDS certifications
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA 61010-1 | CSA 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced |
ISO7820LL | ||||||||||||||||
ISO7821LL | ||||||||||||||||
ISO7821LLS |
Isolated RS-485 certifications
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA 61010-1 | CSA 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 2500 | 3000 | 5000 | 5700 | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced |
ISO1176 | |||||||||||||||||
ISO1176T | |||||||||||||||||
ISO15 | |||||||||||||||||
ISO15M | |||||||||||||||||
ISO3080 | |||||||||||||||||
ISO3082 | |||||||||||||||||
ISO3086 | |||||||||||||||||
ISO3086T | |||||||||||||||||
ISO3088 | |||||||||||||||||
ISO35 | |||||||||||||||||
ISO35M | |||||||||||||||||
ISO35T | |||||||||||||||||
ISO1500 | |||||||||||||||||
ISO1410 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1412 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1430 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1432 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1450 | B version | B version | B version | B version | B version | B version | |||||||||||
ISO1452 | B version | B version | B version | B version | B version | B version | |||||||||||
ISOW1412 | B version | B version | B version | B version | B version | B version | |||||||||||
ISOW1432 | B version | B version | B version | B version | B version | B version |
USB isolator certifications
UL 1577 (VRMS) | VDE EN IEC 60747-17 (previously VDE V 0884-11) | CSA IEC 62368-1 | CSA 61010-1 | CSA 60601-1 | TUV EN 62368-1 / TUV EN 60950-1 | TUV EN 61010-1 | CQC GB4943.1-2011 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part number | 3000 | 5700 |
|
BasicReinforced | Basic | Reinforced | Basic | Reinforced | Reinforced | Basic | Reinforced | Basic | Reinforced | Basic | Reinforced |
ISOUSB111 | B version | B version | B version | B version | B version | B version | |||||||||
ISOUSB211 | B version | B version | B version | B version | B version | B version |
Isolated digital input certifications