Opto-emulators
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Output type
Number of channels
Withstand isolation voltage (VISO) (Vrms)
Input type
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Product type
Package area (mm^2)
Images
Description
Current transfer ratio (CTR) (min) (%)
Current transfer ratio (CTR) (max) (%)
Forward voltage (typ) (V)
Forward current (IF) (max) (mA)
Forward current (IF) (min) (µA)
Data rate (max) (Mbps)
Status
ISOM8111-Q1New
ISOM8112-Q1New
ISOM8113-Q1New
ISOM8115-Q1New
ISOM8116-Q1New
ISOM8117-Q1New
ISOM8118-Q1New
ISOM8110-Q1New
DC input, transistor output, single channel, opto-emulator with 150% to 230% CTR
Catalog
Analog transistor output
DC
Analog transistor
3750
1
150
230
1.2
50, 50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, DC-input transistor-output single-channel opto-emulator with 150% to 230% CTR
Automotive
Analog transistor output
DC
Analog transistor
3750
1
150
230
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
DC input, transistor output, single channel, opto-emulator with 255% to 380% CTR
Catalog
Analog transistor output
DC
Analog transistor
3750
1
255
380
1.2
50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, DC-input transistor-output single-channel opto-emulator with 255% to 380% CTR
Automotive
Analog transistor output
DC
Analog transistor
3750
1
255
380
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
DC input, transistor output, single-channel, opto-emulator with 375% to 560% CTR
Catalog
Analog transistor output
DC
Analog transistor
3750
1
375
560
1.2
50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, DC-input transistor-output single-channel opto-emulator with 375% to 560% CTR
Automotive
Analog transistor output
DC
Analog transistor
3750
1
375
560
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
AC input, transistor output, single channel, opto-emulator with 100% to 155% CTR
Catalog
Analog transistor output
AC
Analog transistor
3750
1
100
155
1.2
50
500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, AC-input transistor-output single-channel opto-emulator with 100% to 155% CTR
Automotive
Analog transistor output
AC
Analog transistor
3750
1
100
155
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
AC input, transistor output, single channel, opto-emulator with 150% to 230% CTR
Catalog
Analog transistor output
AC
Analog transistor
3750
1
150
230
1.2
50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, AC-input transistor-output single-channel opto-emulator with 150% to 230% CTR
Automotive
Analog transistor output
AC
Analog transistor
3750
1
150
230
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
AC input, transistor output, single channel, opto-emulator with 255% to 380% CTR
Catalog
Analog transistor output
AC
Analog transistor
3750
1
255
380
1.2
50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, AC-input transistor-output single-channel opto-emulator with 255% to 380% CTR
Automotive
Analog transistor output
AC
Analog transistor
3750
1
255
380
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
AC input, transistor output, single channel, opto-emulator with 375% to 560% CTR
Catalog
Analog transistor output
AC
Analog transistor
3750
1
375
560
1.2
50
500, 500
0.1
-55 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.099 | 1ku
Automotive, AC-input transistor-output single-channel opto-emulator with 375% to 560% CTR
Automotive
Analog transistor output
AC
Analog transistor
3750
1
375
560
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
Functional Isolation, DC input, normally open output, single-channel isolated switch opto-emulator
Catalog
Solid-state relay output
DC
Solid-state relay
500
1
—
—
1.3
20
800
—
-55 to 125
SOIC
3.51 x 7
24.57
$0.400 | 1ku
Automotive, DC-input transistor-output single-channel opto-emulator with 100% to 155% CTR
Automotive
Analog transistor output
DC
Analog transistor
3750
1
100
155
1.2
20
700
0.1
-40 to 125
SOIC
2.7 x 7,
3.51 x 7
3.51 x 7
18.9, 24.57
$0.360 | 1ku
DC input, normally open output, single-channel isolated switch opto-emulator
Catalog
Solid-state relay output
DC
Solid-state relay
3750
1
—
—
1.3
20
800
—
-55 to 125
SOIC
3.51 x 7
24.57
$0.500 | 1ku
DC input, transistor output, single channel, opto-emulator with 100% to 155% CTR
Catalog
Analog transistor output
DC
Analog transistor
3750, 5000
1
100
155
1.2
50
500, 500
0.1
-55 to 125
SOIC, UNKNOWN
2.7 x 7,
3.51 x 7,
See data sheet
3.51 x 7,
See data sheet
18.9, 24.57, See data sheet
$0.099 | 1ku
DC input, open-collector output, single-channel high-speed opto-emulator
Catalog
Logic output
DC
Open-collector
3750
1
—
—
1.5
20
2000
25
-40 to 125
SOIC
3.51 x 7
24.57
$0.280 | 1ku
DC input, logic output, single-channel high-speed opto-emulator
Catalog
Logic output
DC
CMOS
3750
1
—
—
1.5
20
2000
25
-40 to 125
SOIC
3.51 x 7
24.57
$0.280 | 1ku
Description
Enabled
Description
Rating
Enabled
Rating
Product type
Enabled
Product type
Input type
Enabled
Input type
Output type
Enabled
Output type
Withstand isolation voltage (VISO) (Vrms)
Enabled
Withstand isolation voltage (VISO) (Vrms)
Number of channels
Enabled
Number of channels
Current transfer ratio (CTR) (min) (%)
Enabled
Current transfer ratio (CTR) (min) (%)
Current transfer ratio (CTR) (max) (%)
Enabled
Current transfer ratio (CTR) (max) (%)
Forward voltage (typ) (V)
Enabled
Forward voltage (typ) (V)
Forward current (IF) (max) (mA)
Enabled
Forward current (IF) (max) (mA)
Forward current (IF) (min) (µA)
Enabled
Forward current (IF) (min) (µA)
Data rate (max) (Mbps)
Enabled
Data rate (max) (Mbps)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Package area (mm^2)
Enabled
Package area (mm^2)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
Turnon time (enable) (µs)
Enabled
Turnon time (enable) (µs)
Turnoff time (disable) (µs)
Enabled
Turnoff time (disable) (µs)
Output current range (mA)
Enabled
Output current range (mA)
CMTI (min) (kV/µs)
Enabled
CMTI (min) (kV/µs)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Creepage (min) (mm)
Enabled
Creepage (min) (mm)
Clearance (min) (mm)
Enabled
Clearance (min) (mm)
Pin count
Enabled
Pin count
1
to
20
of
20
Page
1
of
1