ボリューム・コントロール IC
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
THD + N at 1 kHz (%)
Number of channels
Dynamic range (dB)
Gain & attenuation (dB)
Interchannel crosstalk at 1 kHz (dBFS)
Power supply (V)
Price|Quantity (USD)
Gain error (gain = 31.5 dB) (dB)
Operating temperature range (°C)
Voltage swing with max supply (VPP)
Load capacitance (µF)
Package type
Pin count
Images
Status
2
+/-15
+31.5 to -95.5 with 0.5dB steps
±0.1
0.0003
-126
120
28.28
0.001
-40 to 85
SOIC
16
$8.466 | 1ku
4
+/-5
+31.5 to -95.5 with 0.5dB steps
±0.05
0.0002
-130
120
7.5
0.0001
-40 to 85
SOIC
28
$7.212 | 1ku
2
+/-5
+31.5 to -95.5 with 0.5dB steps
±0.05
0.0002
-130
120
7.5
0.0001
-40 to 85
PDIP, SOIC
16
$3.824 | 1ku
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Power supply (V)
Enabled
Power supply (V)
Gain & attenuation (dB)
Enabled
Gain & attenuation (dB)
Gain error (gain = 31.5 dB) (dB)
Enabled
Gain error (gain = 31.5 dB) (dB)
THD + N at 1 kHz (%)
Enabled
THD + N at 1 kHz (%)
Interchannel crosstalk at 1 kHz (dBFS)
Enabled
Interchannel crosstalk at 1 kHz (dBFS)
Dynamic range (dB)
Enabled
Dynamic range (dB)
Voltage swing with max supply (VPP)
Enabled
Voltage swing with max supply (VPP)
Load capacitance (µF)
Enabled
Load capacitance (µF)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Features
Enabled
Features
Status
Enabled
Status
1
to
5
of
5
Page
1
of
1