近赤外線製品 (700nm 超)
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Chipset family
Micromirror array orientation
Component type
Micromirror pitch (mm)
Micromirror array size
Array diagonal (in)
Images
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Pattern rate, binary (max) (Hz)
Display resolution (max)
Status
800
2000
1280 x 800
DLP650LNIR, DLPA200, DLPC410, DLPLCR65NEVM, DLPLCRC410EVM, DLPR410
0.0108
DMD
Orthogonal
12500
0.65
WXGA (1280x800)
$1,479.000 | 1u
—
—
—
DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPLCRC410EVM, DLPR410
—
Controller
—
32552
—
1080p (1920x1080), WXGA (1280x800), XGA (1024x768)
$224.580 | 100u
—
—
—
DLP5500, DLP550JE, DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV, DLPA200, DLPC410, DLPR410
—
Micromirror Driver
—
—
—
—
$12.910 | 100u
Description
Enabled
Description
Illumination wavelengthmin (min) (nm)
Enabled
Illumination wavelengthmin (min) (nm)
Illumination wavelength (max) (nm)
Enabled
Illumination wavelength (max) (nm)
Micromirror array size
Enabled
Micromirror array size
Chipset family
Enabled
Chipset family
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Component type
Enabled
Component type
Micromirror array orientation
Enabled
Micromirror array orientation
Pattern rate, binary (max) (Hz)
Enabled
Pattern rate, binary (max) (Hz)
Array diagonal (in)
Enabled
Array diagonal (in)
Display resolution (max)
Enabled
Display resolution (max)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Pattern rate, 8-bit (max) (Hz)
Enabled
Pattern rate, 8-bit (max) (Hz)
Micromirror driver support
Enabled
Micromirror driver support
Thermal dissipation (°C/W)
Enabled
Thermal dissipation (°C/W)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
4
of
4
Page
1
of
1