I2C 汎用 I/O (GPIO)
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Rating
Number of I/Os
Features
Package type
Pin count
Addresses
Images
Supply voltage (min) (V)
Supply voltage (max) (V)
Status
16
X2QFN
24
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
2
Catalog
$0.756 | 1ku
16
TSSOP, WQFN
24
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
4
Catalog
$0.700 | 1ku
8
TSSOP, UQFN, X2QFN
16
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
4
Catalog
$0.610 | 1ku
16
WQFN
24
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
4
Automotive
$0.770 | 1ku
8
TSSOP, UQFN, X2QFN
16
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
2
Catalog
$0.500 | 1ku
16
TSSOP, VSSOP, WQFN
24
1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.08
3.6
2
Catalog
$0.650 | 1ku
8
TSSOP
16
Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.65
3.6
2
Automotive
$0.484 | 1ku
16
TSSOP
24
Configuration registers, Interrupt pin, Reset pin
1.65
3.6
4
Automotive
$0.759 | 1ku
8
SSOP, TSSOP
16
Configuration registers, Interrupt pin, Reset pin
1.65
5.5
4
Catalog
$0.557 | 1ku
18
DSBGA
25
1-MHz maximum frequency, Configuration registers, Interrupt pin, Reset pin
1.65
3.6
1
Catalog
$0.604 | 1ku
18
DSBGA
25
1-MHz maximum frequency, 80-input keypad scan, Debounce filter
1.65
3.6
1
Catalog
$0.578 | 1ku
24
UQFN
32
Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.65
5.5
2
Catalog
$0.715 | 1ku
18
WQFN
24
1-MHz maximum frequency, 80-input keypad scan, Debounce filter
1.65
3.6
1
Catalog
$0.516 | 1ku
16
SSOP, TSSOP, VQFN, WQFN
24
Configuration registers, Interrupt pin
1.65
5.5
8
Catalog
$0.367 | 1ku
16
TSSOP, VQFN, WQFN
24
Configuration registers, Interrupt pin, Reset pin
1.65
5.5
4
Catalog
$0.412 | 1ku
16
SSOP, TSSOP, VQFN, WQFN
24
Configuration registers, Interrupt pin
1.65
5.5
8
Catalog
$0.408 | 1ku
16
TSSOP, WQFN
24
Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.65
5.5
2
Catalog
$0.550 | 1ku
8
TSSOP, UQFN, VQFN
16
Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin
1.65
5.5
2
Catalog
$0.207 | 1ku
7
TSSOP, X2QFN
12, 14
(x3) PWM, Hot swap, LED driver, Reset pin
1.65
3.6
1
Catalog
$0.534 | 1ku
4
CS-BGA, WQFN
32, 49
(x1) PWM, 72-input keypad scan, Reset pin
2.25
2.9
1
Catalog
$1.170 | 1ku
8
SOIC, SSOP, TSSOP, TVSOP, VQFN
16
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.530 | 1ku
8
SOIC, SSOP, TSSOP, TVSOP, VQFN
16
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.668 | 1ku
8
SOIC, SSOP, TSSOP, TVSOP
16
Configuration registers, Interrupt pin, Reset pin
2.3
5.5
4
Catalog
$0.598 | 1ku
8
SOIC, SSOP, TVSOP, VQFN
16
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.506 | 1ku
8
SOIC, SSOP, TSSOP, TVSOP
16
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.864 | 1ku
8
SOIC, SSOP, TSSOP, TVSOP, VQFN
16
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.506 | 1ku
16
SOIC, SSOP, TSSOP, TVSOP, VQFN, WQFN
24
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.540 | 1ku
16
SOIC, SSOP, TSSOP, TVSOP, VQFN
24
Configuration registers, Interrupt pin, Reset pin
2.3
5.5
4
Catalog
$0.577 | 1ku
16
SOIC, SSOP, TSSOP, TVSOP, VQFN
24
Configuration registers, Interrupt pin
2.3
5.5
8
Catalog
$0.590 | 1ku
Description
Enabled
Description
Number of I/Os
Enabled
Number of I/Os
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Features
Enabled
Features
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Addresses
Enabled
Addresses
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Frequency (max) (MHz)
Enabled
Frequency (max) (MHz)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
41
of
41
Page
1
of
1