ローサイド スイッチ
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
Input compatibility
Peak output current (A)
Drivers per package
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
Package area (mm^2)
Images
Switching voltage (max) (V)
Output voltage (max) (V)
Delay timetyp (typ) (ns)
Vol at lowest spec currenttyp (typ) (mV)
Iout/ch (max) (mA)
Iout_offtyp (typ) (µA)
Status
Catalog
-40 to 125
7
32
30
0.5
250
CMOS, TTL
210
600
0.01
SOIC, TSSOP
16
32, 59.4
5 x 6.4,
9.9 x 6
9.9 x 6
$0.141 | 1ku
Catalog
-40 to 105
7
50
50
0.5
250
CMOS, TTL
900
500
50
PDIP, SOIC, SOP, TSSOP
16
32, 59.4, 79.56, 181.42
10.2 x 7.8,
19.3 x 9.4,
5 x 6.4,
9.9 x 6
19.3 x 9.4,
5 x 6.4,
9.9 x 6
$0.143 | 1ku
Automotive
-40 to 125
7
50
50
0.5
1000
CMOS, TTL
900
500
100
SOIC, SOT-23-THN, TSSOP
16
8.4, 32, 59.4
4.2 x 2,
5 x 6.4,
9.9 x 6
5 x 6.4,
9.9 x 6
$0.077 | 1ku
Military
-55 to 125
—
—
—
—
—
—
—
—
—
CDIP, LCCC
8, 20
64.032, 79.0321
8.89 x 8.89,
9.6 x 6.67
9.6 x 6.67
$6.798 | 1ku
Catalog
0 to 70
4
60
60
0.1
1000
CMOS, TTL
900
100
100
PDIP, SOIC
14
51.9, 181.42
19.3 x 9.4,
8.65 x 6
8.65 x 6
$0.400 | 1ku
Catalog
0 to 70
2
20
30
0.5
18
TTL
250
400
100
PDIP, SOIC, SOP
8
29.4, 48.36, 92.5083
4.9 x 6,
6.2 x 7.8,
9.81 x 9.43
6.2 x 7.8,
9.81 x 9.43
$0.238 | 1ku
Catalog
0 to 70
2
20
30
0.5
26
TTL
250
400
100
PDIP, SOIC, SOP
8
29.4, 48.36, 92.5083
4.9 x 6,
6.2 x 7.8,
9.81 x 9.43
6.2 x 7.8,
9.81 x 9.43
$0.238 | 1ku
Catalog
0 to 70
2
20
30
0.5
18
TTL
250
400
100
PDIP, SOIC, SOP
8
29.4, 48.36, 92.5083
4.9 x 6,
6.2 x 7.8,
9.81 x 9.43
6.2 x 7.8,
9.81 x 9.43
$0.238 | 1ku
Catalog
0 to 70
2
20
30
0.5
27
TTL
250
400
100
PDIP, SOIC, SOP
8
29.4, 48.36, 92.5083
4.9 x 6,
6.2 x 7.8,
9.81 x 9.43
6.2 x 7.8,
9.81 x 9.43
$0.238 | 1ku
Catalog
0 to 70
2
30
35
0.5
45
TTL
250
400
100
PDIP, SOIC
8
29.4, 92.5083
4.9 x 6,
9.81 x 9.43
9.81 x 9.43
$0.452 | 1ku
Catalog
0 to 70
7
50
100
0.5
250
CMOS, TTL
900
500
50
PDIP, SOIC, SOP
16
59.4, 79.56, 181.42
10.2 x 7.8,
19.3 x 9.4,
9.9 x 6
19.3 x 9.4,
9.9 x 6
$0.259 | 1ku
Catalog
0 to 70
7
50
100
0.5
250
CMOS
900
500
50
PDIP, SOIC
16
59.4, 181.42
19.3 x 9.4,
9.9 x 6
9.9 x 6
$0.298 | 1ku
Catalog
0 to 70
2
55
100
0.5
200
CMOS, TTL
160
400
1
PDIP, SOIC
8
29.4, 92.5083
4.9 x 6,
9.81 x 9.43
9.81 x 9.43
$0.304 | 1ku
Catalog
-40 to 70
7
50
50
0.5
250
CMOS, TTL
900
500
50
PDIP, SOIC, SOP, SOT-23-THN, TSSOP
16
8.4, 32, 59.4, 79.56, 181.42
10.2 x 7.8,
19.3 x 9.4,
4.2 x 2,
5 x 6.4,
9.9 x 6
19.3 x 9.4,
4.2 x 2,
5 x 6.4,
9.9 x 6
$0.065 | 1ku
Catalog
-40 to 70
7
50
50
0.5
250
CMOS
900
500
50
PDIP, SOIC, SOP, SOT-23-THN
16
8.4, 59.4, 79.56, 181.42
10.2 x 7.8,
19.3 x 9.4,
4.2 x 2,
9.9 x 6
19.3 x 9.4,
4.2 x 2,
9.9 x 6
$0.091 | 1ku
Description
Enabled
Description
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Drivers per package
Enabled
Drivers per package
Switching voltage (max) (V)
Enabled
Switching voltage (max) (V)
Output voltage (max) (V)
Enabled
Output voltage (max) (V)
Peak output current (A)
Enabled
Peak output current (A)
Delay timetyp (typ) (ns)
Enabled
Delay timetyp (typ) (ns)
Input compatibility
Enabled
Input compatibility
Vol at lowest spec currenttyp (typ) (mV)
Enabled
Vol at lowest spec currenttyp (typ) (mV)
Iout/ch (max) (mA)
Enabled
Iout/ch (max) (mA)
Iout_offtyp (typ) (µA)
Enabled
Iout_offtyp (typ) (µA)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
24
of
24
Page
1
of
1