シーケンサ
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Time delay (ms)
Operating temperature range (°C)
Number of supplies monitored
Rating
Package size (L x W) (mm)
Package type
Pin count
Number of sequenced outputs
Package area (mm^2)
Images
Supply voltage (min) (V)
Supply voltage (max) (V)
Iq (typ) (mA)
Status
2.7
3
5.5
0.025
2, 10, 16, 30, 60, 120
3
Automotive
-40 to 125
SOT-23
6
$0.359 | 1ku
8.12
2.9 x 2.8
Description
Enabled
Description
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Number of supplies monitored
Enabled
Number of supplies monitored
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Time delay (ms)
Enabled
Time delay (ms)
Number of sequenced outputs
Enabled
Number of sequenced outputs
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
21
of
21
Page
1
of
1