Connect: Trends in automotive communication
00:14:19
|
2024 年 01 月 25 日
Join TI experts in hearing how FPD-Link, Ethernet, Bluetooth and other connectivity technologies are driving vehicle communication forward, whether it's addressing the increasing number of electronic control units (ECUs) to more quickly receive, interpret and transmit data, implementing ADAS features and benefits, easing car access through fobs and phones, or supporting the transition from domain to zonal architecture.
Scroll to a timestamp below to find a topic most relevant to you:
- 01m:05s: trends in wireless technologies (car access through fobs and smartphones, tire pressure monitoring systems [TPMS], Bluetooth Low Energy [BLE])
- 02m:30s: trends in wired technologies (more cameras and displays, increased resolution, bandwidth and data, FPD-link)
- 03m:05s: trends in domain architecture and the transition to zone architecture
- 03m:57s: challenges and solutions for cable weight and length, electromechanical, and emissions concerns (wired)
- 04m:32s: challenges and solutions for TPMS and wireless battery management systems (WBMS), cybersecurity and isolation devices to support (wireless)
- 06m:17s: deeper look at FPD-link as an aggregator of wired protocols, e.g. HDMI and DisplayPort
- 06m:56s: the role of CAN and LIN in vehicle architecture, meeting HEV and PHEV needs
- 08m:45s: how TI works with various standards bodies, whether wired or wireless
- 11m:07s: closing thoughts for vehicle architecture, wired and wireless solutions, and FPD-link for video transport
リソース
このビデオは、シリーズの一部です
-
接続
video-playlist (87 videos)