TI.com では Internet Explorer をサポートしていません。環境や使いやすさを最適化するために、他のブラウザの使用をお願いいたします。

ビデオ・シリーズ

プレシジョン ラボ シリーズ:DLP® ラボ - ディスプレイ

このトレーニング カリキュラムでは、ディスプレイ アプリケーションでの DLP® テクノロジーの使用方法を詳細に説明します。概要ビデオでは、製品の選択と輝度の要件に関するトピックを取り扱います。より詳細なビデオでは、投影方式、冷却、他のアプリケーションをベースとする設計上の課題など、いくつかの検討事項に取り組みます。このシリーズの目標は、車載、ディスプレイ、産業用それぞれの光制御用途で、世界で最も輝度が高く、効率の高いシステムを製作できるようにエンジニアを支援することです。このページに対してコンテンツを定期的に追加する予定です。それらを参照できるように、このページをブックマークに登録してください。

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      講演者

      In this brief video, we will cover the steps you need to take to get started with your next DLP display application from design concept up to manufacturing. The getting started steps include display integration concept, quick assessment of DLP technology and chipset evaluation, optical module specification and selection, system integration of the application, and the designing manufacturing plan for your end product. Please be aware that all of this information is covered in detail in our DLP display getting started application. You can click on the link below to download it.

      Let's go in a bit more detail through each step starting with the display integration concept. In this step, you should be able to grasp a good idea of what your DLP display can achieve for your application. This includes an overview of the technology, benefits, and example display applications. The intent of the second step is to select the right chipset for your application, including a technical overview of the DLP display system, chipset selection, and evaluation of the chipset you have selected.

      The objective of the third step is to help you specify an optical engine that will meet your requirements. In most cases, this is a component that can be specified and purchased from a broad number of optical engine makers. The fourth step gives information about the entire supply chain used to design and manufacture a display application, including system integrators and design houses. The fifth and final step provides guidance from our experts on best practices for design and manufacturing readiness.

      All this information is thoroughly covered on our DLP display technology getting started application note. As you can see, there is a broad base of display applications that you can enable with this technology to support end equipment designed for personal or professional use in virtually any environment. Get started today easily with all the resources available to you at ti.com/DLP.

      View series

      プレシジョン ラボ シリーズ:DLP® ラボ - ディスプレイ