|############################################################################## | TEXAS INSTRUMENTS INCORPORATED | Clock Distribution Circuits | IBIS Model of SSTUB32864 | 25-Bit Configurable Registered DDR2 DIMM Buffer | This file contains package information for the following: | LFBGA 96-pin (ZKE) package as [Component] SN74SSTUB32864_11A for the 1:1 Reg | LFBGA 96-pin (ZKE) package as [Component] SN74SSTUB32864_12A for the 1:2 RegA | LFBGA 96-pin (ZKE) package as [Component] SN74SSTUB32864_12B for the 1:2 RegB | |############################################################################## | [IBIS Ver] 4.0 [File name] sstub32864_zke1.ibs [File Rev] 1.1 [Date] Jun 29 12:13:31 MEST 2007 | [Source] From Texas Instruments LVCMOS HSPICE models | [Notes] File created by SIEMENS AG / I&S IT SCS MCH 4 An IBIS model does not adequately simulate the dynamic behavior of the multi-stage output driver in the SN74SSTU32864 device. TI recommends that customers do NOT use the IBIS model. For more accurate simulation results, please use the HSPICE model if you can. Rev. 1.1: weak model of the Output_buffer_Q866 improved | | | [Disclaimer] Data is for modeling purposes only and is not guaranteed. | IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in | vhdl.org:/pub/IBIS/models for the full disclaimer. [Copyright] (C) Copyright by SIEMENS AG / I&S IT SCS MCH 4 | |****************************************************************************** | Component: SN74SSTUB32864_11A Package LFBGA-ZKE |****************************************************************************** | [Component] SN74SSTUB32864_11A | [Manufacturer] Texas_Instruments | [Package] | | typ min max R_pkg 77.1m 1.0m 117.0m L_pkg 2.28nH 0.219nH 3.47nH C_pkg 0.199pF 0.061pF 0.281pF | |****************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin | A3 VREF1 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 B3 GND GND 6.60E-02 1.83E-09 1.67E-13 A2 DNU NC 9.10E-02 2.73E-09 1.97E-13 A1 DCKE Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 B2 D15 Input_buffer_Ddiv3 1.08E-01 2.97E-09 2.47E-13 B1 D2 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 C3 VCC POWER 2.00E-02 1.07E-09 1.17E-13 C2 D16 Input_buffer_Ddiv3 9.50E-02 2.67E-09 2.23E-13 C1 D3 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 D3 GND GND 1.02E-01 3.11E-09 2.63E-13 D2 DNU NC 8.20E-02 2.35E-09 2.13E-13 D1 DODT Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 E3 VCC POWER 9.40E-02 2.93E-09 2.52E-13 E2 D17 Input_buffer_Ddiv3 7.20E-02 2.10E-09 1.95E-13 E1 D5 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 F3 GND GND 8.20E-02 2.58E-09 2.23E-13 F2 D18 Input_buffer_Ddiv3 6.00E-02 1.74E-09 1.65E-13 F1 D6 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 G3 VCC POWER 7.50E-02 2.43E-09 2.17E-13 G2 NRESET Input_buffer_LVCMOS 5.40E-02 1.58E-09 1.56E-13 G1 DNU NC 5.40E-02 1.58E-09 1.60E-13 H3 GND GND 6.90E-02 2.25E-09 2.01E-13 H2 DCS Input_buffer_D2x 5.00E-02 1.53E-09 1.48E-13 H1 CLK Input_buffer_CLK 5.20E-02 1.62E-09 1.53E-13 J1 NCLK Input_buffer_CLK 5.30E-02 1.63E-09 1.49E-13 J2 CSR Input_buffer_D2x 6.00E-03 4.22E-10 7.40E-14 J3 VCC POWER 6.90E-02 2.25E-09 1.98E-13 K1 D8 Input_buffer_Ddiv3 5.40E-02 1.58E-09 1.60E-13 K2 D19 Input_buffer_Ddiv3 5.40E-02 1.58E-09 1.56E-13 K3 GND GND 7.50E-02 2.43E-09 2.17E-13 L1 D9 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 L2 D20 Input_buffer_Ddiv3 6.00E-02 1.74E-09 1.65E-13 L3 VCC POWER 8.20E-02 2.58E-09 2.23E-13 M1 D10 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 M2 D21 Input_buffer_Ddiv3 7.20E-02 2.10E-09 1.95E-13 M3 GND GND 9.40E-02 2.93E-09 2.52E-13 N1 D11 Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 N2 D22 Input_buffer_Ddiv3 8.20E-02 2.35E-09 2.13E-13 N3 VCC POWER 1.02E-01 3.11E-09 2.63E-13 P1 D12 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 P2 D23 Input_buffer_Ddiv3 9.50E-02 2.67E-09 2.23E-13 P3 GND GND 2.00E-02 1.07E-09 1.17E-13 R1 D13 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 R2 D24 Input_buffer_Ddiv3 1.08E-01 2.97E-09 2.47E-13 T1 D14 Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 T2 D25 Input_buffer_Ddiv3 9.10E-02 2.73E-09 1.87E-13 R3 VCC POWER 1.00E-03 2.19E-10 6.10E-14 T3 VREF48 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 T4 VCC POWER 8.20E-02 2.54E-09 2.10E-13 R4 VCC POWER 6.60E-02 1.83E-09 1.67E-13 T5 Q14 Output_buffer_Q864 9.10E-02 2.73E-09 1.92E-13 T6 Q25 Output_buffer_Q864 1.09E-01 3.06E-09 2.30E-13 R5 Q13 Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 R6 Q24 Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 P4 GND GND 1.17E-01 3.47E-09 2.81E-13 P5 Q12 Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 P6 Q23 Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 N4 VCC POWER 1.05E-01 3.18E-09 2.69E-13 N5 Q11 Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 N6 Q22 Output_buffer_Q864 8.00E-02 2.26E-09 2.01E-13 M4 GND GND 9.70E-02 3.00E-09 2.55E-13 M5 Q10 Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 M6 Q21 Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 L4 VCC POWER 8.40E-02 2.62E-09 2.24E-13 L5 Q9 Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 L6 Q20 Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 K4 GND GND 7.60E-02 2.44E-09 2.16E-13 K5 Q8 Output_buffer_Q864 5.40E-02 1.59E-09 1.56E-13 K6 Q19 Output_buffer_Q864 5.50E-02 1.59E-09 1.59E-13 J4 VCC POWER 6.90E-02 2.26E-09 2.00E-13 J5 NC NC 5.00E-02 1.53E-09 1.49E-13 J6 NC NC 5.20E-02 1.62E-09 1.60E-13 H6 DNU NC 5.20E-02 1.62E-09 1.60E-13 H5 QCS Output_buffer_Q864 5.00E-02 1.53E-09 1.49E-13 H4 GND GND 6.90E-02 2.26E-09 2.00E-13 G6 C0 Input_buffer_LVCMOS 5.50E-02 1.59E-09 1.59E-13 G5 C1 Input_buffer_LVCMOS 5.40E-02 1.59E-09 1.56E-13 G4 VCC POWER 7.60E-02 2.44E-09 2.17E-13 F6 Q18 Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 F5 Q6 Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 F4 GND GND 8.40E-02 2.62E-09 2.24E-13 E6 Q17 Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 E5 Q5 Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 E4 VCC POWER 9.70E-02 3.00E-09 2.55E-13 D6 DNU NC 8.00E-02 2.26E-09 2.01E-13 D5 QODT Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 D4 GND GND 1.05E-01 3.18E-09 2.69E-13 C6 Q16 Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 C5 Q3 Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 C4 VCC POWER 1.17E-01 3.47E-09 2.81E-13 B6 Q15 Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 B5 Q2 Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 A6 DNU NC 1.09E-01 3.06E-09 2.30E-13 A5 QCKE Output_buffer_Q864 9.10E-02 2.73E-09 1.95E-13 B4 GND GND 6.60E-02 1.83E-09 1.69E-13 A4 VCC POWER 8.20E-02 2.54E-09 2.00E-13 | |********************** DIFF PIN ********************************************** | [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | H1 J1 .350V 0ns NA NA | | |****************************************************************************** | Component: SN74SSTUB32864_12A Package LFBGA-ZKE |****************************************************************************** | [Component] SN74SSTUB32864_12A | [Manufacturer] Texas_Instruments | [Package] | | typ min max R_pkg 77.1m 1.0m 117.0m L_pkg 2.28nH 0.219nH 3.47nH C_pkg 0.199pF 0.061pF 0.281pF | |****************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin | A3 VREF1 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 B3 GND GND 6.60E-02 1.83E-09 1.67E-13 A2 DNU NC 9.10E-02 2.73E-09 1.97E-13 A1 DCKE Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 B2 DNU NC 1.08E-01 2.97E-09 2.47E-13 B1 D2 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 C3 VCC POWER 2.00E-02 1.07E-09 1.17E-13 C2 DNU NC 9.50E-02 2.67E-09 2.23E-13 C1 D3 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 D3 GND GND 1.02E-01 3.11E-09 2.63E-13 D2 DNU NC 8.20E-02 2.35E-09 2.13E-13 D1 DODT Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 E3 VCC POWER 9.40E-02 2.93E-09 2.52E-13 E2 DNU NC 7.20E-02 2.10E-09 1.95E-13 E1 D5 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 F3 GND GND 8.20E-02 2.58E-09 2.23E-13 F2 DNU NC 6.00E-02 1.74E-09 1.65E-13 F1 D6 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 G3 VCC POWER 7.50E-02 2.43E-09 2.17E-13 G2 NRESET Input_buffer_LVCMOS 5.40E-02 1.58E-09 1.56E-13 G1 DNU NC 5.40E-02 1.58E-09 1.60E-13 H3 GND GND 6.90E-02 2.25E-09 2.01E-13 H2 DCS Input_buffer_D2x 5.00E-02 1.53E-09 1.48E-13 H1 CLK Input_buffer_CLK 5.20E-02 1.62E-09 1.53E-13 J1 NCLK Input_buffer_CLK 5.30E-02 1.63E-09 1.49E-13 J2 CSR Input_buffer_D2x 6.00E-03 4.22E-10 7.40E-14 J3 VCC POWER 6.90E-02 2.25E-09 1.98E-13 K1 D8 Input_buffer_Ddiv3 5.40E-02 1.58E-09 1.60E-13 K2 DNU NC 5.40E-02 1.58E-09 1.56E-13 K3 GND GND 7.50E-02 2.43E-09 2.17E-13 L1 D9 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 L2 DNU NC 6.00E-02 1.74E-09 1.65E-13 L3 VCC POWER 8.20E-02 2.58E-09 2.23E-13 M1 D10 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 M2 DNU NC 7.20E-02 2.10E-09 1.95E-13 M3 GND GND 9.40E-02 2.93E-09 2.52E-13 N1 D11 Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 N2 DNU NC 8.20E-02 2.35E-09 2.13E-13 N3 VCC POWER 1.02E-01 3.11E-09 2.63E-13 P1 D12 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 P2 DNU NC 9.50E-02 2.67E-09 2.23E-13 P3 GND GND 2.00E-02 1.07E-09 1.17E-13 R1 D13 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 R2 DNU NC 1.08E-01 2.97E-09 2.47E-13 T1 D14 Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 T2 DNU NC 9.10E-02 2.73E-09 1.87E-13 R3 VCC POWER 1.00E-03 2.19E-10 6.10E-14 T3 VREF48 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 T4 VCC POWER 8.20E-02 2.54E-09 2.10E-13 R4 VCC POWER 6.60E-02 1.83E-09 1.67E-13 T5 Q14A Output_buffer_Q864 9.10E-02 2.73E-09 1.92E-13 T6 Q14B Output_buffer_Q864 1.09E-01 3.06E-09 2.30E-13 R5 Q13A Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 R6 Q13B Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 P4 GND GND 1.17E-01 3.47E-09 2.81E-13 P5 Q12A Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 P6 Q12B Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 N4 VCC POWER 1.05E-01 3.18E-09 2.69E-13 N5 Q11A Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 N6 Q11B Output_buffer_Q864 8.00E-02 2.26E-09 2.01E-13 M4 GND GND 9.70E-02 3.00E-09 2.55E-13 M5 Q10A Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 M6 Q10B Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 L4 VCC POWER 8.40E-02 2.62E-09 2.24E-13 L5 Q9A Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 L6 Q9B Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 K4 GND GND 7.60E-02 2.44E-09 2.16E-13 K5 Q8A Output_buffer_Q864 5.40E-02 1.59E-09 1.56E-13 K6 Q8B Output_buffer_Q864 5.50E-02 1.59E-09 1.59E-13 J4 VCC POWER 6.90E-02 2.26E-09 2.00E-13 J5 NC NC 5.00E-02 1.53E-09 1.49E-13 J6 NC NC 5.20E-02 1.62E-09 1.60E-13 H6 QCSB Output_buffer_Q864 5.20E-02 1.62E-09 1.60E-13 H5 QCSA Output_buffer_Q864 5.00E-02 1.53E-09 1.49E-13 H4 GND GND 6.90E-02 2.26E-09 2.00E-13 G6 C0 Input_buffer_LVCMOS 5.50E-02 1.59E-09 1.59E-13 G5 C1 Input_buffer_LVCMOS 5.40E-02 1.59E-09 1.56E-13 G4 VCC POWER 7.60E-02 2.44E-09 2.17E-13 F6 Q6B Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 F5 Q6A Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 F4 GND GND 8.40E-02 2.62E-09 2.24E-13 E6 Q5B Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 E5 Q5A Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 E4 VCC POWER 9.70E-02 3.00E-09 2.55E-13 D6 QODTB Output_buffer_Q864 8.00E-02 2.26E-09 2.01E-13 D5 QODTA Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 D4 GND GND 1.05E-01 3.18E-09 2.69E-13 C6 Q3B Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 C5 Q3A Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 C4 VCC POWER 1.17E-01 3.47E-09 2.81E-13 B6 Q2B Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 B5 Q2A Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 A6 QCKEB Output_buffer_Q864 1.09E-01 3.06E-09 2.30E-13 A5 QCKEA Output_buffer_Q864 9.10E-02 2.73E-09 1.95E-13 B4 GND GND 6.60E-02 1.83E-09 1.69E-13 A4 VCC POWER 8.20E-02 2.54E-09 2.00E-13 | |********************** DIFF PIN ********************************************** | [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | H1 J1 .350V 0ns NA NA | | |****************************************************************************** | Component: SN74SSTUB32864_12B Package LFBGA-ZKE |****************************************************************************** | [Component] SN74SSTUB32864_12B | [Manufacturer] Texas_Instruments | [Package] | | typ min max R_pkg 77.1m 1.0m 117.0m L_pkg 2.28nH 0.219nH 3.47nH C_pkg 0.199pF 0.061pF 0.281pF | |****************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin | A3 VREF1 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 B3 GND GND 6.60E-02 1.83E-09 1.67E-13 A2 DNU NC 9.10E-02 2.73E-09 1.97E-13 A1 D1 Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 B2 DNU NC 1.08E-01 2.97E-09 2.47E-13 B1 D2 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 C3 VCC POWER 2.00E-02 1.07E-09 1.17E-13 C2 DNU NC 9.50E-02 2.67E-09 2.23E-13 C1 D3 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 D3 GND GND 1.02E-01 3.11E-09 2.63E-13 D2 DNU NC 8.20E-02 2.35E-09 2.13E-13 D1 D4 Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 E3 VCC POWER 9.40E-02 2.93E-09 2.52E-13 E2 DNU NC 7.20E-02 2.10E-09 1.95E-13 E1 D5 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 F3 GND GND 8.20E-02 2.58E-09 2.23E-13 F2 DNU NC 6.00E-02 1.74E-09 1.65E-13 F1 D6 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 G3 VCC POWER 7.50E-02 2.43E-09 2.17E-13 G2 NRESET Input_buffer_LVCMOS 5.40E-02 1.58E-09 1.56E-13 G1 DNU NC 5.40E-02 1.58E-09 1.60E-13 H3 GND GND 6.90E-02 2.25E-09 2.01E-13 H2 DCS Input_buffer_D2x 5.00E-02 1.53E-09 1.48E-13 H1 CLK Input_buffer_CLK 5.20E-02 1.62E-09 1.53E-13 J1 NCLK Input_buffer_CLK 5.30E-02 1.63E-09 1.49E-13 J2 CSR Input_buffer_D2x 6.00E-03 4.22E-10 7.40E-14 J3 VCC POWER 6.90E-02 2.25E-09 1.98E-13 K1 D8 Input_buffer_Ddiv3 5.40E-02 1.58E-09 1.60E-13 K2 DNU NC 5.40E-02 1.58E-09 1.56E-13 K3 GND GND 7.50E-02 2.43E-09 2.17E-13 L1 D9 Input_buffer_Ddiv3 5.90E-02 1.73E-09 1.68E-13 L2 DNU NC 6.00E-02 1.74E-09 1.65E-13 L3 VCC POWER 8.20E-02 2.58E-09 2.23E-13 M1 D10 Input_buffer_Ddiv3 6.80E-02 1.94E-09 1.80E-13 M2 DNU NC 7.20E-02 2.10E-09 1.95E-13 M3 GND GND 9.40E-02 2.93E-09 2.52E-13 N1 DODT Input_buffer_Ddiv3 7.70E-02 2.18E-09 1.97E-13 N2 DNU NC 8.20E-02 2.35E-09 2.13E-13 N3 VCC POWER 1.02E-01 3.11E-09 2.63E-13 P1 D12 Input_buffer_Ddiv3 8.80E-02 2.44E-09 2.15E-13 P2 DNU NC 9.50E-02 2.67E-09 2.23E-13 P3 GND GND 2.00E-02 1.07E-09 1.17E-13 R1 D13 Input_buffer_Ddiv3 1.03E-01 2.87E-09 2.36E-13 R2 DNU NC 1.08E-01 2.97E-09 2.47E-13 T1 DCKE Input_buffer_Ddiv3 1.09E-01 3.06E-09 2.31E-13 T2 DNU NC 9.10E-02 2.73E-09 1.87E-13 R3 VCC POWER 1.00E-03 2.19E-10 6.10E-14 T3 VREF48 Input_buffer_Ddiv3 8.20E-02 2.54E-09 1.96E-13 T4 VCC POWER 8.20E-02 2.54E-09 2.10E-13 R4 VCC POWER 6.60E-02 1.83E-09 1.67E-13 T5 QCKEA Output_buffer_Q864 9.10E-02 2.73E-09 1.92E-13 T6 QCKEB Output_buffer_Q864 1.09E-01 3.06E-09 2.30E-13 R5 Q13A Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 R6 Q13B Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 P4 GND GND 1.17E-01 3.47E-09 2.81E-13 P5 Q12A Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 P6 Q12B Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 N4 VCC POWER 1.05E-01 3.18E-09 2.69E-13 N5 QODTA Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 N6 QODTB Output_buffer_Q864 8.00E-02 2.26E-09 2.01E-13 M4 GND GND 9.70E-02 3.00E-09 2.55E-13 M5 Q10A Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 M6 Q10B Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 L4 VCC POWER 8.40E-02 2.62E-09 2.24E-13 L5 Q9A Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 L6 Q9B Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 K4 GND GND 7.60E-02 2.44E-09 2.16E-13 K5 Q8A Output_buffer_Q864 5.40E-02 1.59E-09 1.56E-13 K6 Q8B Output_buffer_Q864 5.50E-02 1.59E-09 1.59E-13 J4 VCC POWER 6.90E-02 2.26E-09 2.00E-13 J5 NC NC 5.00E-02 1.53E-09 1.49E-13 J6 NC NC 5.20E-02 1.62E-09 1.60E-13 H6 QCSB Output_buffer_Q864 5.20E-02 1.62E-09 1.60E-13 H5 QCSA Output_buffer_Q864 5.00E-02 1.53E-09 1.49E-13 H4 GND GND 6.90E-02 2.26E-09 2.00E-13 G6 C0 Input_buffer_LVCMOS 5.50E-02 1.59E-09 1.59E-13 G5 C1 Input_buffer_LVCMOS 5.40E-02 1.59E-09 1.56E-13 G4 VCC POWER 7.60E-02 2.44E-09 2.17E-13 F6 Q6B Output_buffer_Q864 6.00E-02 1.75E-09 1.71E-13 F5 Q6A Output_buffer_Q864 6.20E-02 1.79E-09 1.69E-13 F4 GND GND 8.40E-02 2.62E-09 2.24E-13 E6 Q5B Output_buffer_Q864 7.10E-02 2.01E-09 1.85E-13 E5 Q5A Output_buffer_Q864 7.50E-02 2.17E-09 1.98E-13 E4 VCC POWER 9.70E-02 3.00E-09 2.55E-13 D6 Q4B Output_buffer_Q864 8.00E-02 2.26E-09 2.01E-13 D5 Q4A Output_buffer_Q864 8.50E-02 2.43E-09 2.16E-13 D4 GND GND 1.05E-01 3.18E-09 2.69E-13 C6 Q3B Output_buffer_Q864 9.20E-02 2.54E-09 2.24E-13 C5 Q3A Output_buffer_Q864 9.90E-02 2.77E-09 2.36E-13 C4 VCC POWER 1.17E-01 3.47E-09 2.81E-13 B6 Q2B Output_buffer_Q864 1.03E-01 2.85E-09 2.42E-13 B5 Q2A Output_buffer_Q864 1.08E-01 2.96E-09 2.45E-13 A6 Q1B Output_buffer_Q864 1.09E-01 3.06E-09 2.30E-13 A5 Q1A Output_buffer_Q864 9.10E-02 2.73E-09 1.95E-13 B4 GND GND 6.60E-02 1.83E-09 1.69E-13 A4 VCC POWER 8.20E-02 2.54E-09 2.00E-13 | |********************** DIFF PIN ********************************************** | [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | H1 J1 .350V 0ns NA NA | | |********************************************************************* | Model Input_buffer_CLK |********************************************************************* | [Model] Input_buffer_CLK Model_type Input Polarity Non-Inverting Vinl = 0.675V Vinh = 1.125V |Variable typ min max C_comp 1.176e-12 9.181e-13 1.358e-12 | |Variable typ min max [Voltage range] 1.8 1.7 1.9 | |Variable typ min max [Temperature range] 27 125 0.0 | | | [GND_clamp] | |Volts typ min max | -3.6000000e+00 0 0 0 0.0000000e+00 0 0 0 3.6000000e+00 0 0 0 | | [POWER_clamp] | |Volts typ min max | -3.6000000e+00 0 0 0 0.0000000e+00 0 0 0 3.6000000e+00 0 0 0 | | | | | |********************************************************************* | Model Input_buffer_D2x |********************************************************************* | [Model] Input_buffer_D2x Model_type Input Polarity Non-Inverting Vinl = 0.650V Vinh = 1.150V |Variable typ min max C_comp 5.685e-13 2.796e-13 7.331e-13 | |Variable typ min max [Voltage range] 1.8 1.7 1.9 | |Variable typ min max [Temperature range] 27 125 0.0 | | | [GND_clamp] | |Volts typ min max | -3.6000000e+00 -0.027109 -0.0238746 -0.0283062 -3.5500000e+00 -0.0266246 -0.0234702 -0.0277935 -3.5000000e+00 -0.0261404 -0.0230658 -0.0272809 -3.4500000e+00 -0.0256563 -0.0226615 -0.0267685 -3.4000000e+00 -0.0251723 -0.0222573 -0.0262563 -3.3500000e+00 -0.0246885 -0.0218532 -0.0257442 -3.3000000e+00 -0.0242048 -0.0214493 -0.0252323 -3.2500000e+00 -0.0237213 -0.0210454 -0.0247205 -3.2000000e+00 -0.0232379 -0.0206416 -0.024209 -3.1500000e+00 -0.0227547 -0.020238 -0.0236977 -3.1000000e+00 -0.0222717 -0.0198345 -0.0231864 -3.0500000e+00 -0.0217889 -0.0194311 -0.0226758 -3.0000000e+00 -0.0213063 -0.0190278 -0.0221652 -2.9500000e+00 -0.0208239 -0.0186247 -0.0216549 -2.9000000e+00 -0.0203417 -0.0182217 -0.0211448 -2.8500000e+00 -0.0198598 -0.0178189 -0.0206351 -2.8000000e+00 -0.0193781 -0.0174162 -0.0201257 -2.7500000e+00 -0.0188967 -0.0170137 -0.0196166 -2.7000000e+00 -0.0184155 -0.0166113 -0.0191079 -2.6500000e+00 -0.0179347 -0.0162092 -0.0185996 -2.6000000e+00 -0.0174542 -0.0158072 -0.0180918 -2.5500000e+00 -0.016974 -0.0154054 -0.0175845 -2.5000000e+00 -0.0164943 -0.0150039 -0.0170776 -2.4500000e+00 -0.0160149 -0.0146026 -0.0165713 -2.4000000e+00 -0.015536 -0.0142015 -0.0160657 -2.3500000e+00 -0.0150575 -0.0138006 -0.0155607 -2.3000000e+00 -0.0145796 -0.0134001 -0.0150565 -2.2500000e+00 -0.0141022 -0.0129998 -0.0145532 -2.2000000e+00 -0.0136254 -0.0125998 -0.0140508 -2.1500000e+00 -0.0131493 -0.0122001 -0.0135494 -2.1000000e+00 -0.012674 -0.0118007 -0.0130493 -2.0500000e+00 -0.0121995 -0.0114018 -0.0125505 -2.0000000e+00 -0.0117259 -0.0110032 -0.0120533 -1.9500000e+00 -0.0112533 -0.010605 -0.011558 -1.9000000e+00 -0.0107819 -0.0102073 -0.0110647 -1.8500000e+00 -0.0103118 -0.00981006 -0.010574 -1.8000000e+00 -0.00984327 -0.00941336 -0.0100864 -1.7500000e+00 -0.00937644 -0.00901723 -0.0096024 -1.7000000e+00 -0.00891164 -0.00862173 -0.00912298 -1.6500000e+00 -0.00844922 -0.00822691 -0.00864927 -1.6000000e+00 -0.00798963 -0.00783285 -0.00818284 -1.5500000e+00 -0.00753346 -0.00743962 -0.00772584 -1.5000000e+00 -0.00708146 -0.00704731 -0.00728116 -1.4500000e+00 -0.00663463 -0.00665603 -0.00685249 -1.4000000e+00 -0.00619432 -0.0062659 -0.00644388 -1.3500000e+00 -0.00576238 -0.00587707 -0.00605829 -1.3000000e+00 -0.00534128 -0.00548972 -0.00569531 -1.2500000e+00 -0.00493431 -0.00510406 -0.00535041 -1.2000000e+00 -0.00454545 -0.00472035 -0.0050173 -1.1500000e+00 -0.00417857 -0.00433892 -0.00469081 -1.1000000e+00 -0.00383558 -0.00396017 -0.00436781 -1.0500000e+00 -0.00351451 -0.00358462 -0.0040468 -1.0000000e+00 -0.00321 -0.00321294 -0.00372716 -9.5000000e-01 -0.00291625 -0.00284604 -0.00340879 -9.0000000e-01 -0.00262917 -0.00248509 -0.00309183 -8.5000000e-01 -0.00234666 -0.00213174 -0.00277666 -8.0000000e-01 -0.00206805 -0.00178832 -0.00246381 -7.5000000e-01 -0.00179358 -0.00145814 -0.00215404 -7.0000000e-01 -0.00152418 -0.00114596 -0.00184844 -6.5000000e-01 -0.0012614 -0.000858475 -0.00154853 -6.0000000e-01 -0.00100768 -0.000604338 -0.00125658 -5.5000000e-01 -0.000766681 -0.000392787 -0.000975992 -5.0000000e-01 -0.000543999 -0.000230466 -0.000712061 -4.5000000e-01 -0.0003481 -0.000118721 -0.00047315 -4.0000000e-01 -0.000190805 -5.25794e-05 -0.000272157 -3.5000000e-01 -8.40623e-05 -2.01908e-05 -0.000125723 -3.0000000e-01 -2.86498e-05 -6.92798e-06 -4.33921e-05 -2.5000000e-01 -7.72626e-06 -2.17641e-06 -1.10304e-05 -2.0000000e-01 -1.7166e-06 -6.38442e-07 -2.13443e-06 -1.5000000e-01 -3.31658e-07 -1.79991e-07 -3.35658e-07 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | [POWER_clamp] | |Volts typ min max | -3.6000000e+00 0.0160405 0.0117679 0.0178872 -3.5500000e+00 0.0157493 0.0115401 0.0175671 -3.5000000e+00 0.015458 0.0113121 0.0172468 -3.4500000e+00 0.0151666 0.0110842 0.0169264 -3.4000000e+00 0.0148751 0.0108561 0.016606 -3.3500000e+00 0.0145836 0.0106281 0.0162853 -3.3000000e+00 0.0142919 0.0104 0.0159646 -3.2500000e+00 0.0140002 0.010172 0.0156437 -3.2000000e+00 0.0137083 0.00994388 0.0153227 -3.1500000e+00 0.0134164 0.0097158 0.0150016 -3.1000000e+00 0.0131244 0.00948773 0.0146804 -3.0500000e+00 0.0128323 0.00925968 0.0143591 -3.0000000e+00 0.0125401 0.00903166 0.0140376 -2.9500000e+00 0.0122479 0.00880369 0.013716 -2.9000000e+00 0.0119556 0.00857577 0.0133944 -2.8500000e+00 0.0116632 0.00834793 0.0130726 -2.8000000e+00 0.0113708 0.00812017 0.0127507 -2.7500000e+00 0.0110783 0.00789251 0.0124288 -2.7000000e+00 0.0107858 0.00766496 0.0121067 -2.6500000e+00 0.0104933 0.00743755 0.0117846 -2.6000000e+00 0.0102007 0.0072103 0.0114624 -2.5500000e+00 0.0099081 0.00698322 0.0111401 -2.5000000e+00 0.00961551 0.00675633 0.0108178 -2.4500000e+00 0.00932292 0.00652967 0.0104954 -2.4000000e+00 0.00903035 0.00630326 0.010173 -2.3500000e+00 0.00873782 0.00607713 0.00985053 -2.3000000e+00 0.00844534 0.0058513 0.00952806 -2.2500000e+00 0.00815292 0.00562582 0.00920559 -2.2000000e+00 0.00786059 0.00540072 0.00888313 -2.1500000e+00 0.00756837 0.00517604 0.0085607 -2.1000000e+00 0.00727629 0.00495183 0.00823831 -2.0500000e+00 0.00698436 0.00472813 0.00791601 -2.0000000e+00 0.00669264 0.00450499 0.00759379 -1.9500000e+00 0.00640114 0.00428249 0.00727171 -1.9000000e+00 0.00610991 0.00406068 0.00694978 -1.8500000e+00 0.00581899 0.00383963 0.00662805 -1.8000000e+00 0.00552844 0.00361944 0.00630656 -1.7500000e+00 0.00523832 0.0034002 0.00598536 -1.7000000e+00 0.00494871 0.00318201 0.00566452 -1.6500000e+00 0.00465967 0.00296501 0.00534409 -1.6000000e+00 0.00437131 0.00274933 0.00502416 -1.5500000e+00 0.00408375 0.00253517 0.00470484 -1.5000000e+00 0.00379713 0.00232272 0.00438625 -1.4500000e+00 0.00351161 0.00211227 0.00406853 -1.4000000e+00 0.00322743 0.00190414 0.00375187 -1.3500000e+00 0.00294484 0.00169875 0.00343651 -1.3000000e+00 0.00266419 0.00149667 0.00312276 -1.2500000e+00 0.00238594 0.00129862 0.00281102 -1.2000000e+00 0.0021107 0.0011056 0.00250183 -1.1500000e+00 0.00183928 0.000918953 0.00219591 -1.1000000e+00 0.00157282 0.000740552 0.0018943 -1.0500000e+00 0.00131291 0.000572991 0.00159844 -1.0000000e+00 0.00106185 0.000419824 0.00131045 -9.5000000e-01 0.000823024 0.00028575 0.00103347 -9.0000000e-01 0.000601373 0.000176285 0.000772268 -8.5000000e-01 0.000404121 9.61224e-05 0.000534134 -8.0000000e-01 0.000240979 4.57397e-05 0.000329834 -7.5000000e-01 0.000122033 1.91974e-05 0.000172959 -7.0000000e-01 5.06958e-05 7.2838e-06 7.31718e-05 -6.5000000e-01 1.71879e-05 2.55856e-06 2.43209e-05 -6.0000000e-01 4.85118e-06 8.50996e-07 6.35964e-06 -5.5000000e-01 1.18573e-06 2.74893e-07 1.35271e-06 -5.0000000e-01 2.6592e-07 0 2.51771e-07 -4.5000000e-01 0 0 0 -4.0000000e-01 0 0 0 -3.5000000e-01 0 0 0 -3.0000000e-01 0 0 0 -2.5000000e-01 0 0 0 -2.0000000e-01 0 0 0 -1.5000000e-01 0 0 0 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | | | |********************************************************************* | Model Input_buffer_Ddiv3 |********************************************************************* | [Model] Input_buffer_Ddiv3 Model_type Input Polarity Non-Inverting Vinl = 0.650V Vinh = 1.150V |Variable typ min max C_comp 1.315e-13 1.291e-13 2.035e-13 | |Variable typ min max [Voltage range] 1.8 1.7 1.9 | |Variable typ min max [Temperature range] 27 125 0.0 | | | [GND_clamp] | |Volts typ min max | -3.6000000e+00 -0.027109 -0.0238746 -0.0283062 -3.5500000e+00 -0.0266246 -0.0234702 -0.0277935 -3.5000000e+00 -0.0261404 -0.0230658 -0.0272809 -3.4500000e+00 -0.0256563 -0.0226615 -0.0267685 -3.4000000e+00 -0.0251723 -0.0222573 -0.0262563 -3.3500000e+00 -0.0246885 -0.0218532 -0.0257442 -3.3000000e+00 -0.0242048 -0.0214493 -0.0252323 -3.2500000e+00 -0.0237213 -0.0210454 -0.0247205 -3.2000000e+00 -0.0232379 -0.0206416 -0.024209 -3.1500000e+00 -0.0227547 -0.020238 -0.0236977 -3.1000000e+00 -0.0222717 -0.0198345 -0.0231864 -3.0500000e+00 -0.0217889 -0.0194311 -0.0226758 -3.0000000e+00 -0.0213063 -0.0190278 -0.0221652 -2.9500000e+00 -0.0208239 -0.0186247 -0.0216549 -2.9000000e+00 -0.0203417 -0.0182217 -0.0211448 -2.8500000e+00 -0.0198598 -0.0178189 -0.0206351 -2.8000000e+00 -0.0193781 -0.0174162 -0.0201257 -2.7500000e+00 -0.0188967 -0.0170137 -0.0196166 -2.7000000e+00 -0.0184155 -0.0166113 -0.0191079 -2.6500000e+00 -0.0179347 -0.0162092 -0.0185996 -2.6000000e+00 -0.0174542 -0.0158072 -0.0180918 -2.5500000e+00 -0.016974 -0.0154054 -0.0175845 -2.5000000e+00 -0.0164943 -0.0150039 -0.0170776 -2.4500000e+00 -0.0160149 -0.0146026 -0.0165713 -2.4000000e+00 -0.015536 -0.0142015 -0.0160657 -2.3500000e+00 -0.0150575 -0.0138006 -0.0155607 -2.3000000e+00 -0.0145796 -0.0134001 -0.0150565 -2.2500000e+00 -0.0141022 -0.0129998 -0.0145532 -2.2000000e+00 -0.0136254 -0.0125998 -0.0140508 -2.1500000e+00 -0.0131493 -0.0122001 -0.0135494 -2.1000000e+00 -0.012674 -0.0118007 -0.0130493 -2.0500000e+00 -0.0121995 -0.0114018 -0.0125505 -2.0000000e+00 -0.0117259 -0.0110032 -0.0120533 -1.9500000e+00 -0.0112533 -0.010605 -0.011558 -1.9000000e+00 -0.0107819 -0.0102073 -0.0110647 -1.8500000e+00 -0.0103118 -0.00981006 -0.010574 -1.8000000e+00 -0.00984327 -0.00941336 -0.0100864 -1.7500000e+00 -0.00937644 -0.00901723 -0.0096024 -1.7000000e+00 -0.00891164 -0.00862173 -0.00912298 -1.6500000e+00 -0.00844922 -0.00822691 -0.00864927 -1.6000000e+00 -0.00798963 -0.00783285 -0.00818284 -1.5500000e+00 -0.00753346 -0.00743962 -0.00772584 -1.5000000e+00 -0.00708146 -0.00704731 -0.00728116 -1.4500000e+00 -0.00663463 -0.00665603 -0.00685249 -1.4000000e+00 -0.00619432 -0.0062659 -0.00644388 -1.3500000e+00 -0.00576238 -0.00587707 -0.00605829 -1.3000000e+00 -0.00534128 -0.00548972 -0.00569531 -1.2500000e+00 -0.00493431 -0.00510406 -0.00535041 -1.2000000e+00 -0.00454545 -0.00472035 -0.0050173 -1.1500000e+00 -0.00417857 -0.00433892 -0.00469081 -1.1000000e+00 -0.00383558 -0.00396017 -0.00436781 -1.0500000e+00 -0.00351451 -0.00358462 -0.0040468 -1.0000000e+00 -0.00321 -0.00321294 -0.00372716 -9.5000000e-01 -0.00291625 -0.00284604 -0.00340879 -9.0000000e-01 -0.00262917 -0.00248509 -0.00309183 -8.5000000e-01 -0.00234666 -0.00213174 -0.00277666 -8.0000000e-01 -0.00206805 -0.00178832 -0.00246381 -7.5000000e-01 -0.00179358 -0.00145814 -0.00215404 -7.0000000e-01 -0.00152418 -0.00114596 -0.00184844 -6.5000000e-01 -0.0012614 -0.000858475 -0.00154853 -6.0000000e-01 -0.00100768 -0.000604338 -0.00125658 -5.5000000e-01 -0.000766681 -0.000392787 -0.000975992 -5.0000000e-01 -0.000543999 -0.000230466 -0.000712061 -4.5000000e-01 -0.0003481 -0.000118721 -0.00047315 -4.0000000e-01 -0.000190805 -5.25794e-05 -0.000272157 -3.5000000e-01 -8.40623e-05 -2.01908e-05 -0.000125723 -3.0000000e-01 -2.86498e-05 -6.92798e-06 -4.33921e-05 -2.5000000e-01 -7.72626e-06 -2.17641e-06 -1.10304e-05 -2.0000000e-01 -1.7166e-06 -6.38442e-07 -2.13443e-06 -1.5000000e-01 -3.31658e-07 -1.79991e-07 -3.35658e-07 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | [POWER_clamp] | |Volts typ min max | -3.6000000e+00 0.0160405 0.0117679 0.0178872 -3.5500000e+00 0.0157493 0.0115401 0.0175671 -3.5000000e+00 0.015458 0.0113121 0.0172468 -3.4500000e+00 0.0151666 0.0110842 0.0169264 -3.4000000e+00 0.0148751 0.0108561 0.016606 -3.3500000e+00 0.0145836 0.0106281 0.0162853 -3.3000000e+00 0.0142919 0.0104 0.0159646 -3.2500000e+00 0.0140002 0.010172 0.0156437 -3.2000000e+00 0.0137083 0.00994388 0.0153227 -3.1500000e+00 0.0134164 0.0097158 0.0150016 -3.1000000e+00 0.0131244 0.00948773 0.0146804 -3.0500000e+00 0.0128323 0.00925968 0.0143591 -3.0000000e+00 0.0125401 0.00903166 0.0140376 -2.9500000e+00 0.0122479 0.00880369 0.013716 -2.9000000e+00 0.0119556 0.00857577 0.0133944 -2.8500000e+00 0.0116632 0.00834793 0.0130726 -2.8000000e+00 0.0113708 0.00812017 0.0127507 -2.7500000e+00 0.0110783 0.00789251 0.0124288 -2.7000000e+00 0.0107858 0.00766496 0.0121067 -2.6500000e+00 0.0104933 0.00743755 0.0117846 -2.6000000e+00 0.0102007 0.0072103 0.0114624 -2.5500000e+00 0.0099081 0.00698322 0.0111401 -2.5000000e+00 0.00961551 0.00675633 0.0108178 -2.4500000e+00 0.00932292 0.00652967 0.0104954 -2.4000000e+00 0.00903035 0.00630326 0.010173 -2.3500000e+00 0.00873782 0.00607713 0.00985053 -2.3000000e+00 0.00844534 0.0058513 0.00952806 -2.2500000e+00 0.00815292 0.00562582 0.00920559 -2.2000000e+00 0.00786059 0.00540072 0.00888313 -2.1500000e+00 0.00756837 0.00517604 0.0085607 -2.1000000e+00 0.00727629 0.00495183 0.00823831 -2.0500000e+00 0.00698436 0.00472813 0.00791601 -2.0000000e+00 0.00669264 0.00450499 0.00759379 -1.9500000e+00 0.00640114 0.00428249 0.00727171 -1.9000000e+00 0.00610991 0.00406068 0.00694978 -1.8500000e+00 0.00581899 0.00383963 0.00662805 -1.8000000e+00 0.00552844 0.00361944 0.00630656 -1.7500000e+00 0.00523832 0.0034002 0.00598536 -1.7000000e+00 0.00494871 0.00318201 0.00566452 -1.6500000e+00 0.00465967 0.00296501 0.00534409 -1.6000000e+00 0.00437131 0.00274933 0.00502416 -1.5500000e+00 0.00408375 0.00253517 0.00470484 -1.5000000e+00 0.00379713 0.00232272 0.00438625 -1.4500000e+00 0.00351161 0.00211227 0.00406853 -1.4000000e+00 0.00322743 0.00190414 0.00375187 -1.3500000e+00 0.00294484 0.00169875 0.00343651 -1.3000000e+00 0.00266419 0.00149667 0.00312276 -1.2500000e+00 0.00238594 0.00129862 0.00281102 -1.2000000e+00 0.0021107 0.0011056 0.00250183 -1.1500000e+00 0.00183928 0.000918953 0.00219591 -1.1000000e+00 0.00157282 0.000740552 0.0018943 -1.0500000e+00 0.00131291 0.000572991 0.00159844 -1.0000000e+00 0.00106185 0.000419824 0.00131045 -9.5000000e-01 0.000823024 0.00028575 0.00103347 -9.0000000e-01 0.000601373 0.000176285 0.000772268 -8.5000000e-01 0.000404121 9.61224e-05 0.000534134 -8.0000000e-01 0.000240979 4.57397e-05 0.000329834 -7.5000000e-01 0.000122033 1.91974e-05 0.000172959 -7.0000000e-01 5.06958e-05 7.2838e-06 7.31718e-05 -6.5000000e-01 1.71879e-05 2.55856e-06 2.43209e-05 -6.0000000e-01 4.85118e-06 8.50996e-07 6.35964e-06 -5.5000000e-01 1.18573e-06 2.74893e-07 1.35271e-06 -5.0000000e-01 2.6592e-07 0 2.51771e-07 -4.5000000e-01 0 0 0 -4.0000000e-01 0 0 0 -3.5000000e-01 0 0 0 -3.0000000e-01 0 0 0 -2.5000000e-01 0 0 0 -2.0000000e-01 0 0 0 -1.5000000e-01 0 0 0 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | [Model] Input_buffer_LVCMOS Model_type Input Polarity Non-Inverting Vinl = 0.650V Vinh = 1.150V |Variable typ min max C_comp 3.761e-13 2.569e-13 4.547e-13 | |Variable typ min max [Voltage range] 1.8 1.7 1.9 | |Variable typ min max [Temperature range] 27 125 0.0 | | | [GND_clamp] | |Volts typ min max | -3.6000000e+00 -0.0269282 -0.0236762 -0.0281314 -3.5500000e+00 -0.0264441 -0.0232719 -0.027619 -3.5000000e+00 -0.0259601 -0.0228677 -0.0271067 -3.4500000e+00 -0.0254762 -0.0224636 -0.0265946 -3.4000000e+00 -0.0249925 -0.0220596 -0.0260826 -3.3500000e+00 -0.024509 -0.0216557 -0.0255708 -3.3000000e+00 -0.0240255 -0.0212519 -0.0250592 -3.2500000e+00 -0.0235423 -0.0208483 -0.0245478 -3.2000000e+00 -0.0230592 -0.0204447 -0.0240366 -3.1500000e+00 -0.0225763 -0.0200413 -0.0235257 -3.1000000e+00 -0.0220936 -0.019638 -0.0230149 -3.0500000e+00 -0.0216111 -0.0192348 -0.0225044 -3.0000000e+00 -0.0211288 -0.0188317 -0.0219942 -2.9500000e+00 -0.0206467 -0.0184288 -0.0214843 -2.9000000e+00 -0.0201649 -0.0180261 -0.0209746 -2.8500000e+00 -0.0196833 -0.0176235 -0.0204653 -2.8000000e+00 -0.019202 -0.017221 -0.0199564 -2.7500000e+00 -0.0187209 -0.0168188 -0.0194478 -2.7000000e+00 -0.0182402 -0.0164167 -0.0189396 -2.6500000e+00 -0.0177598 -0.0160148 -0.0184318 -2.6000000e+00 -0.0172797 -0.0156131 -0.0179246 -2.5500000e+00 -0.0168001 -0.0152117 -0.0174178 -2.5000000e+00 -0.0163208 -0.0148104 -0.0169116 -2.4500000e+00 -0.0158419 -0.0144094 -0.016406 -2.4000000e+00 -0.0153635 -0.0140086 -0.0159011 -2.3500000e+00 -0.0148857 -0.0136081 -0.015397 -2.3000000e+00 -0.0144083 -0.0132079 -0.0148937 -2.2500000e+00 -0.0139316 -0.012808 -0.0143913 -2.2000000e+00 -0.0134556 -0.0124083 -0.0138899 -2.1500000e+00 -0.0129803 -0.0120091 -0.0133898 -2.1000000e+00 -0.0125058 -0.0116101 -0.012891 -2.0500000e+00 -0.0120322 -0.0112116 -0.0123937 -2.0000000e+00 -0.0115597 -0.0108135 -0.0118982 -1.9500000e+00 -0.0110883 -0.0104158 -0.0114048 -1.9000000e+00 -0.0106182 -0.0100187 -0.010914 -1.8500000e+00 -0.0101496 -0.009622 -0.010426 -1.8000000e+00 -0.00968266 -0.00922591 -0.00994169 -1.7500000e+00 -0.00921774 -0.00883044 -0.0094618 -1.7000000e+00 -0.00875517 -0.00843564 -0.00898745 -1.6500000e+00 -0.00829537 -0.0080416 -0.00852016 -1.6000000e+00 -0.00783891 -0.00764837 -0.008062 -1.5500000e+00 -0.00738653 -0.00725606 -0.00761576 -1.5000000e+00 -0.00693919 -0.00686475 -0.00718505 -1.4500000e+00 -0.0064982 -0.00647459 -0.00677392 -1.4000000e+00 -0.00606533 -0.0060857 -0.00638557 -1.3500000e+00 -0.00564298 -0.00569826 -0.00602009 -1.3000000e+00 -0.00523432 -0.00531248 -0.00567336 -1.2500000e+00 -0.00484323 -0.00492861 -0.00533908 -1.2000000e+00 -0.00447364 -0.00454696 -0.00501184 -1.1500000e+00 -0.00412771 -0.00416793 -0.00468826 -1.1000000e+00 -0.00380388 -0.00379199 -0.00436664 -1.0500000e+00 -0.00349702 -0.0034198 -0.00404625 -1.0000000e+00 -0.0032012 -0.00305219 -0.00372689 -9.5000000e-01 -0.00291206 -0.00269026 -0.00340864 -9.0000000e-01 -0.00262722 -0.00233552 -0.00309175 -8.5000000e-01 -0.00234575 -0.00199008 -0.0027766 -8.0000000e-01 -0.00206762 -0.00165685 -0.00246376 -7.5000000e-01 -0.00179337 -0.00133995 -0.002154 -7.0000000e-01 -0.00152406 -0.00104494 -0.0018484 -6.5000000e-01 -0.00126133 -0.000778805 -0.0015485 -6.0000000e-01 -0.00100763 -0.000548723 -0.00125655 -5.5000000e-01 -0.000766636 -0.000359914 -0.000975966 -5.0000000e-01 -0.000543959 -0.000214475 -0.000712035 -4.5000000e-01 -0.000348062 -0.000112349 -0.000473125 -4.0000000e-01 -0.000190769 -5.04695e-05 -0.000272133 -3.5000000e-01 -8.40292e-05 -1.95808e-05 -0.0001257 -3.0000000e-01 -2.86415e-05 -6.75654e-06 -4.33724e-05 -2.5000000e-01 -7.70417e-06 -2.12151e-06 -1.10149e-05 -2.0000000e-01 -1.70019e-06 -6.15226e-07 -2.123e-06 -1.5000000e-01 -3.20098e-07 -1.67285e-07 -3.27774e-07 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | [POWER_clamp] | |Volts typ min max | -3.6000000e+00 0.0268423 0.0236106 0.0280347 -3.5500000e+00 0.0263575 0.0232062 0.0275213 -3.5000000e+00 0.0258728 0.0228019 0.0270079 -3.4500000e+00 0.0253882 0.0223976 0.0264946 -3.4000000e+00 0.0249037 0.0219935 0.0259815 -3.3500000e+00 0.0244193 0.0215894 0.0254685 -3.3000000e+00 0.023935 0.0211854 0.0249556 -3.2500000e+00 0.0234509 0.0207816 0.0244428 -3.2000000e+00 0.0229669 0.0203778 0.0239302 -3.1500000e+00 0.022483 0.0199742 0.0234177 -3.1000000e+00 0.0219992 0.0195707 0.0229053 -3.0500000e+00 0.0215156 0.0191673 0.0223932 -3.0000000e+00 0.0210322 0.0187641 0.0218812 -2.9500000e+00 0.0205489 0.018361 0.0213693 -2.9000000e+00 0.0200658 0.017958 0.0208577 -2.8500000e+00 0.0195829 0.0175551 0.0203462 -2.8000000e+00 0.0191001 0.0171525 0.019835 -2.7500000e+00 0.0186176 0.01675 0.019324 -2.7000000e+00 0.0181352 0.0163476 0.0188132 -2.6500000e+00 0.0176531 0.0159454 0.0183026 -2.6000000e+00 0.0171712 0.0155435 0.0177923 -2.5500000e+00 0.0166896 0.0151417 0.0172824 -2.5000000e+00 0.0162082 0.0147401 0.0167727 -2.4500000e+00 0.0157271 0.0143387 0.0162633 -2.4000000e+00 0.0152464 0.0139376 0.0157543 -2.3500000e+00 0.0147659 0.0135367 0.0152456 -2.3000000e+00 0.0142858 0.0131361 0.0147374 -2.2500000e+00 0.0138061 0.0127358 0.0142295 -2.2000000e+00 0.0133268 0.0123357 0.0137222 -2.1500000e+00 0.0128479 0.0119359 0.0132154 -2.1000000e+00 0.0123695 0.0115365 0.0127091 -2.0500000e+00 0.0118916 0.0111375 0.0122035 -2.0000000e+00 0.0114143 0.0107388 0.0116986 -1.9500000e+00 0.0109376 0.0103405 0.0111944 -1.9000000e+00 0.0104615 0.00994271 0.0106911 -1.8500000e+00 0.00998627 0.00954536 0.0101887 -1.8000000e+00 0.00951184 0.00914854 0.00968739 -1.7500000e+00 0.00903835 0.00875227 0.00918732 -1.7000000e+00 0.00856592 0.00835662 0.00868865 -1.6500000e+00 0.00809469 0.00796165 0.00819162 -1.6000000e+00 0.00762484 0.00756741 0.00769648 -1.5500000e+00 0.00715656 0.007174 0.00720361 -1.5000000e+00 0.00669012 0.00678149 0.00671343 -1.4500000e+00 0.00622584 0.00639 0.00622656 -1.4000000e+00 0.00576415 0.00599965 0.0057438 -1.3500000e+00 0.00530558 0.00561059 0.00526625 -1.3000000e+00 0.00485086 0.00522301 0.00479551 -1.2500000e+00 0.00440098 0.00483711 0.00433392 -1.2000000e+00 0.00395732 0.00445317 0.00388506 -1.1500000e+00 0.00352191 0.00407153 0.00345455 -1.1000000e+00 0.00309778 0.00369261 0.00305114 -1.0500000e+00 0.00268962 0.00331697 0.00268691 -1.0000000e+00 0.00230481 0.00294535 0.00237221 -9.5000000e-01 0.00195429 0.00257874 0.00210392 -9.0000000e-01 0.00165077 0.0022185 0.00186529 -8.5000000e-01 0.00139919 0.0018666 0.00164165 -8.0000000e-01 0.00118807 0.00152594 0.00142645 -7.5000000e-01 0.00100027 0.00120092 0.00121798 -7.0000000e-01 0.000825821 0.000898381 0.00101654 -6.5000000e-01 0.000661669 0.00062867 0.000823371 -6.0000000e-01 0.000508235 0.000405429 0.000640419 -5.5000000e-01 0.000367753 0.000239835 0.000470565 -5.0000000e-01 0.000243997 0.000130268 0.000318177 -4.5000000e-01 0.00014242 6.37398e-05 0.000189673 -4.0000000e-01 6.87638e-05 2.71537e-05 9.29945e-05 -3.5000000e-01 2.5873e-05 1.00209e-05 3.4568e-05 -3.0000000e-01 7.57243e-06 3.30729e-06 9.48912e-06 -2.5000000e-01 1.82066e-06 1.0011e-06 2.02248e-06 -2.0000000e-01 3.70474e-07 2.80813e-07 3.43245e-07 -1.5000000e-01 0 0 0 -1.0000000e-01 0 0 0 -5.0000000e-02 0 0 0 0.0000000e+00 0 0 0 5.0000000e-02 0 0 0 3.6000000e+00 0 0 0 | | | |********************************************************************* | Model Output_buffer_Q864 |********************************************************************* | [Model] Output_buffer_Q864 Model_type Output Polarity Non-Inverting Vmeas = 0.90 Cref = 30.0p Rref = 500 Vref = 0.90 | |Variable typ min max C_comp 1.922e-12 1.617e-12 2.952e-12 | |Variable typ min max [Voltage range] 1.8 1.7 1.9 | |Variable typ min max [Temperature range] 27 125 0.0 | | | [Pulldown] | |Voltage I(typ) I(min) I(max) | -1.0000000e+00 -3.47781 -6.1797 -2.60653 -9.5000000e-01 -1.94678 -4.91526 -1.01089 -9.0000000e-01 -0.621204 -3.65167 -0.2626 -8.5000000e-01 -0.175856 -2.38931 -0.120372 -8.0000000e-01 -0.0887461 -1.13341 -0.093749 -7.5000000e-01 -0.0688625 -0.371181 -0.0821787 -7.0000000e-01 -0.0592795 -0.123782 -0.0725071 -6.5000000e-01 -0.051358 -0.0558207 -0.0631897 -6.0000000e-01 -0.0439191 -0.0355233 -0.0541208 -5.5000000e-01 -0.0369123 -0.0270814 -0.0454128 -5.0000000e-01 -0.0304927 -0.0218818 -0.0372659 -4.5000000e-01 -0.024869 -0.0179637 -0.0299568 -4.0000000e-01 -0.0202196 -0.0148736 -0.0237968 -3.5000000e-01 -0.0165654 -0.0124081 -0.0189871 -3.0000000e-01 -0.0136804 -0.0103541 -0.0153766 -2.5000000e-01 -0.01122 -0.00851894 -0.0124952 -2.0000000e-01 -0.00892911 -0.00677934 -0.00991491 -1.5000000e-01 -0.00668904 -0.00507528 -0.00742264 -1.0000000e-01 -0.00445997 -0.00338243 -0.0049484 -5.0000000e-02 -0.00223111 -0.00169176 -0.00247524 0.0000000e+00 0.00000000 0.00000000 0.00000000 5.0000000e-02 0.00223031 0.00168976 0.0024747 1.0000000e-01 0.00445661 0.00337553 0.00494593 1.5000000e-01 0.00667875 0.00505698 0.00741361 2.0000000e-01 0.00889664 0.00673401 0.00987766 2.5000000e-01 0.0111101 0.00840649 0.012338 3.0000000e-01 0.0133192 0.0100743 0.0147945 3.5000000e-01 0.0155236 0.0117372 0.0172471 4.0000000e-01 0.0177233 0.0133953 0.0196958 4.5000000e-01 0.0199181 0.0150483 0.0221404 5.0000000e-01 0.022108 0.0166966 0.0245808 5.5000000e-01 0.0242933 0.0183415 0.0270173 6.0000000e-01 0.0264763 0.0199878 0.0294513 6.5000000e-01 0.0286672 0.0216501 0.0318914 7.0000000e-01 0.0309005 0.0233658 0.0343707 7.5000000e-01 0.0332647 0.0252056 0.0369883 8.0000000e-01 0.0358923 0.0272492 0.0399201 8.5000000e-01 0.0388695 0.0295372 0.0432955 9.0000000e-01 0.0421914 0.0320614 0.0471087 9.5000000e-01 0.0458094 0.0347904 0.0512878 1.0000000e+00 0.0496739 0.0376929 0.0557624 1.0500000e+00 0.0537456 0.0407448 0.0604781 1.1000000e+00 0.0579941 0.0439284 0.0653934 1.1500000e+00 0.0623944 0.0472299 0.0704753 1.2000000e+00 0.0669257 0.0506379 0.0756967 1.2500000e+00 0.0715702 0.0541425 0.0810352 1.3000000e+00 0.0763122 0.0577345 0.0864718 1.3500000e+00 0.0811384 0.0614055 0.0919906 1.4000000e+00 0.0860368 0.0651475 0.0975784 1.4500000e+00 0.0909972 0.0689532 0.103224 1.5000000e+00 0.0960104 0.0728156 0.108917 1.5500000e+00 0.101068 0.0767281 0.11465 1.6000000e+00 0.106164 0.0806845 0.120415 1.6500000e+00 0.111291 0.0846789 0.126206 1.7000000e+00 0.116443 0.0887052 0.132019 1.7500000e+00 0.121615 0.0927298 0.137847 1.8000000e+00 0.126802 0.096719 0.143688 1.8500000e+00 0.131962 0.100669 0.149536 1.9000000e+00 0.137056 0.104577 0.155389 1.9500000e+00 0.142081 0.108438 0.161197 2.0000000e+00 0.147037 0.112252 0.166914 2.0500000e+00 0.151923 0.116016 0.17254 2.1000000e+00 0.156738 0.119734 0.178077 2.1500000e+00 0.161481 0.123431 0.183526 2.2000000e+00 0.166151 0.127243 0.188887 2.2500000e+00 0.170746 0.131699 0.194162 2.3000000e+00 0.17529 0.138988 0.199351 2.3500000e+00 0.179807 0.158559 0.204457 2.4000000e+00 0.184255 0.229648 0.20951 2.4500000e+00 0.188657 0.499457 0.214549 2.5000000e+00 0.193207 1.36392 0.219516 2.5500000e+00 0.199275 3.13947 0.22441 2.6000000e+00 0.216279 5.05298 0.229256 2.6500000e+00 0.306438 6.96643 0.23426 2.7000000e+00 0.799299 8.87982 0.241144 2.7500000e+00 2.47578 10.7932 0.264175 2.8000000e+00 4.76018 12.7064 0.41362 2.8500000e+00 7.04449 14.6197 1.25898 2.9000000e+00 9.32871 16.533 3.4583 2.9500000e+00 11.6129 18.4465 5.87267 3.0000000e+00 13.8969 20.3601 8.28699 | | [Pullup] | |Voltage I(typ) I(min) I(max) | -1.0000000e+00 4.64563 8.79497 3.32256 -9.5000000e-01 2.35949 6.88036 1.10721 -9.0000000e-01 0.662313 4.96593 0.239775 -8.5000000e-01 0.157281 3.05163 0.0841397 -8.0000000e-01 0.0640728 1.2691 0.0594811 -7.5000000e-01 0.0462824 0.39443 0.0518178 -7.0000000e-01 0.0399759 0.120607 0.0463369 -6.5000000e-01 0.035463 0.0485647 0.0412534 -6.0000000e-01 0.0313528 0.0290675 0.0363791 -5.5000000e-01 0.0274792 0.0222838 0.0317343 -5.0000000e-01 0.0238691 0.0186497 0.0273845 -4.5000000e-01 0.0205964 0.01596 0.0234369 -4.0000000e-01 0.0176955 0.0137013 0.0199571 -3.5000000e-01 0.0151422 0.0117207 0.0169536 -3.0000000e-01 0.0128334 0.00991959 0.0143133 -2.5000000e-01 0.0106453 0.0082144 0.0118582 -2.0000000e-01 0.00850189 0.00655196 0.00946904 -1.5000000e-01 0.00637248 0.00490685 0.00709815 -1.0000000e-01 0.00424713 0.00326866 0.00473141 -5.0000000e-02 0.00212317 0.00163356 0.00236556 0.0000000e+00 0.00000000 0.00000000 0.00000000 5.0000000e-02 -0.00212145 -0.00163103 -0.0023643 1.0000000e-01 -0.00424035 -0.00325981 -0.00472639 1.5000000e-01 -0.00635662 -0.00488608 -0.0070862 2.0000000e-01 -0.0084702 -0.00650979 -0.00944372 2.5000000e-01 -0.0105811 -0.00813088 -0.0117989 3.0000000e-01 -0.0126891 -0.00974934 -0.0141517 3.5000000e-01 -0.0147944 -0.0113652 -0.0165021 4.0000000e-01 -0.0168969 -0.0129787 -0.0188502 4.5000000e-01 -0.0189975 -0.0145909 -0.0211966 5.0000000e-01 -0.0211001 -0.0162059 -0.0235459 5.5000000e-01 -0.023222 -0.0178359 -0.0259204 6.0000000e-01 -0.0254216 -0.0195157 -0.0284008 6.5000000e-01 -0.0278518 -0.0213273 -0.0312049 7.0000000e-01 -0.0307909 -0.0234191 -0.0347283 7.5000000e-01 -0.034493 -0.0259539 -0.0392795 8.0000000e-01 -0.0389598 -0.0289984 -0.0447596 8.5000000e-01 -0.0439951 -0.032495 -0.0508524 9.0000000e-01 -0.049395 -0.0363325 -0.0573 9.5000000e-01 -0.0550218 -0.040411 -0.0639523 1.0000000e+00 -0.0607945 -0.0446604 -0.0707282 1.0500000e+00 -0.0666652 -0.0490356 -0.0775825 1.1000000e+00 -0.0726045 -0.0535074 -0.0844881 1.1500000e+00 -0.0785929 -0.058056 -0.091428 1.2000000e+00 -0.0846172 -0.0626668 -0.0983908 1.2500000e+00 -0.090668 -0.0673286 -0.105369 1.3000000e+00 -0.0967384 -0.0720324 -0.112357 1.3500000e+00 -0.102824 -0.0767712 -0.119351 1.4000000e+00 -0.10892 -0.081539 -0.126349 1.4500000e+00 -0.115025 -0.086331 -0.133349 1.5000000e+00 -0.121136 -0.0911432 -0.14035 1.5500000e+00 -0.127253 -0.0959723 -0.147351 1.6000000e+00 -0.133373 -0.100816 -0.154352 1.6500000e+00 -0.139498 -0.105671 -0.161353 1.7000000e+00 -0.145626 -0.110536 -0.168353 1.7500000e+00 -0.151757 -0.115362 -0.175353 1.8000000e+00 -0.157891 -0.120098 -0.182354 1.8500000e+00 -0.163969 -0.124746 -0.189356 1.9000000e+00 -0.16993 -0.129309 -0.196358 1.9500000e+00 -0.175781 -0.133789 -0.203291 2.0000000e+00 -0.181525 -0.138231 -0.210081 2.0500000e+00 -0.187168 -0.142623 -0.216736 2.1000000e+00 -0.192775 -0.146951 -0.223262 2.1500000e+00 -0.198327 -0.151239 -0.229665 2.2000000e+00 -0.203796 -0.155598 -0.236033 2.2500000e+00 -0.209183 -0.160492 -0.242343 2.3000000e+00 -0.214492 -0.167905 -0.248554 2.3500000e+00 -0.219725 -0.186269 -0.25467 2.4000000e+00 -0.224889 -0.250427 -0.260696 2.4500000e+00 -0.230013 -0.489075 -0.266635 2.5000000e+00 -0.23528 -1.23357 -0.272491 2.5500000e+00 -0.241912 -2.48268 -0.278272 2.6000000e+00 -0.258229 -3.74002 -0.284004 2.6500000e+00 -0.338704 -4.99913 -0.289878 2.7000000e+00 -0.764751 -6.25975 -0.29742 2.7500000e+00 -2.06941 -7.52146 -0.319073 2.8000000e+00 -3.59606 -8.78394 -0.449922 2.8500000e+00 -5.12481 -10.0471 -1.16459 2.9000000e+00 -6.65599 -11.3107 -2.74716 2.9500000e+00 -8.18882 -12.5749 -4.37081 3.0000000e+00 -9.72263 -13.8396 -5.99689 | | [Ramp] |Variable typ min max dV/dt_r 0.7332/1.711e-10 0.6334/2.140e-10 0.8005/1.661e-10 dV/dt_f 0.7433/2.173e-10 0.6373/2.785e-10 0.8102/2.156e-10 R_load = 50 | | [Rising Waveform] R_fixture = 50 V_fixture = 0.0 V_fixture_min = 0.0 V_fixture_max = 0.0 C_fixture = 0.00 | |Time V(typ) V(min) V(max) 0.0000000e+00 7.04982e-07 5.66621e-06 0 1.6161616e-11 0.000654631 0.00066827 0.000635354 3.2323232e-11 0.00297113 0.00302058 0.00288219 4.8484848e-11 0.00605763 0.00613517 0.00589648 6.4646465e-11 0.00961608 0.00948449 0.00996729 8.0808081e-11 0.0186081 0.0157424 0.0223879 9.6969697e-11 0.0444912 0.0322697 0.057129 1.1313131e-10 0.0899198 0.0635367 0.112648 1.2929293e-10 0.1494 0.108829 0.18169 1.4545455e-10 0.219112 0.164366 0.261324 1.6161616e-10 0.294469 0.227447 0.3476 1.7777778e-10 0.378442 0.289776 0.449043 1.9393939e-10 0.470606 0.345553 0.548098 2.1010101e-10 0.554423 0.4003 0.64724 2.2626263e-10 0.638736 0.457897 0.745764 2.4242424e-10 0.72015 0.512752 0.830737 2.5858586e-10 0.790863 0.566914 0.902973 2.7474747e-10 0.851124 0.620604 0.962876 2.9090909e-10 0.901209 0.670789 1.01285 3.0707071e-10 0.943822 0.714811 1.05456 3.2323232e-10 0.979584 0.753747 1.08946 3.3939394e-10 1.01018 0.787888 1.11938 3.5555556e-10 1.03558 0.81881 1.14384 3.7171717e-10 1.05721 0.844763 1.16602 3.8787879e-10 1.07745 0.867661 1.18425 4.0404040e-10 1.09299 0.888547 1.20085 4.2020202e-10 1.10852 0.905657 1.21504 4.3636364e-10 1.12121 0.922474 1.22834 4.5252525e-10 1.13247 0.935784 1.23892 4.6868687e-10 1.14374 0.948769 1.24949 4.8484848e-10 1.15173 0.959695 1.2595 5.0101010e-10 1.15958 0.969373 1.26673 5.1717172e-10 1.16742 0.97905 1.27396 5.3333333e-10 1.17313 0.986401 1.28119 5.4949495e-10 1.1783 0.993162 1.28645 5.6565657e-10 1.18347 0.999923 1.29117 5.8181818e-10 1.18851 1.00628 1.29588 5.9797980e-10 1.19165 1.01067 1.3006 6.1414141e-10 1.19479 1.01506 1.30406 6.3030303e-10 1.19793 1.01945 1.30688 6.4646465e-10 1.20107 1.02384 1.30969 6.6262626e-10 1.20355 1.02656 1.31251 6.7878788e-10 1.20531 1.02923 1.31533 6.9494949e-10 1.20707 1.03189 1.31723 7.1111111e-10 1.20883 1.03455 1.31882 7.2727273e-10 1.21059 1.03722 1.32042 7.4343434e-10 1.21196 1.03879 1.32201 7.5959596e-10 1.21291 1.04033 1.3236 7.7575758e-10 1.21386 1.04187 1.32467 7.9191919e-10 1.21482 1.0434 1.32556 8.0808081e-10 1.21577 1.04494 1.32645 8.2424242e-10 1.21651 1.04585 1.32734 8.4040404e-10 1.21703 1.04674 1.32824 8.5656566e-10 1.21755 1.04763 1.32884 8.7272727e-10 1.21807 1.04852 1.32934 8.8888889e-10 1.21859 1.04941 1.32985 9.0505051e-10 1.219 1.04994 1.33035 9.2121212e-10 1.21928 1.05046 1.33086 9.3737374e-10 1.21956 1.05097 1.3312 9.5353535e-10 1.21984 1.05149 1.33148 9.6969697e-10 1.22012 1.05201 1.33176 9.8585859e-10 1.22034 1.05232 1.33204 1.0020202e-09 1.2205 1.05262 1.33232 1.0181818e-09 1.22065 1.05292 1.33251 1.0343434e-09 1.22081 1.05322 1.33268 1.0505051e-09 1.22096 1.05352 1.33284 1.0666667e-09 1.22108 1.0537 1.333 1.0828283e-09 1.22116 1.05387 1.33316 1.0989899e-09 1.22125 1.05405 1.33327 1.1151515e-09 1.22133 1.05422 1.33336 1.1313131e-09 1.22141 1.0544 1.33344 1.1474747e-09 1.22148 1.0545 1.33353 1.1636364e-09 1.22152 1.05461 1.33362 1.1797980e-09 1.22157 1.05471 1.33368 1.1959596e-09 1.22162 1.05481 1.33374 1.2121212e-09 1.22166 1.05491 1.33379 1.2282828e-09 1.2217 1.05497 1.33384 1.2444444e-09 1.22172 1.05503 1.33389 1.2606061e-09 1.22175 1.05509 1.33393 1.2767677e-09 1.22177 1.05515 1.33395 1.2929293e-09 1.2218 1.05521 1.33398 1.3090909e-09 1.22182 1.05525 1.33401 1.3252525e-09 1.22183 1.05528 1.33403 1.3414141e-09 1.22184 1.05532 1.33405 1.3575758e-09 1.22186 1.05535 1.33407 1.3737374e-09 1.22187 1.05539 1.33409 1.3898990e-09 1.22188 1.05541 1.33411 1.4060606e-09 1.22189 1.05543 1.33413 1.4222222e-09 1.2219 1.05545 1.33414 1.4383838e-09 1.2219 1.05547 1.33414 1.4545455e-09 1.22191 1.05549 1.33415 1.4707071e-09 1.22192 1.0555 1.33416 1.4868687e-09 1.22192 1.05551 1.33417 1.5030303e-09 1.22192 1.05552 1.33417 1.5191919e-09 1.22193 1.05554 1.33418 1.5353535e-09 1.22193 1.05555 1.33419 1.5515152e-09 1.22194 1.05555 1.33419 1.5676768e-09 1.22194 1.05556 1.3342 1.5838384e-09 1.22194 1.05557 1.3342 1.6000000e-09 1.22194 1.05558 1.3342 | | [Falling Waveform] R_fixture = 50 V_fixture = 1.8 V_fixture_min = 1.7 V_fixture_max = 1.9 C_fixture = 0.00 | |Time V(typ) V(min) V(max) 0.0000000e+00 1.8 1.7 1.9 1.6161616e-11 1.79942 1.69939 1.89945 3.2323232e-11 1.79762 1.69746 1.89772 4.8484848e-11 1.79552 1.69523 1.89571 6.4646465e-11 1.79344 1.69298 1.89357 8.0808081e-11 1.78908 1.68873 1.88832 9.6969697e-11 1.77773 1.67948 1.87385 1.1313131e-10 1.75808 1.664 1.84985 1.2929293e-10 1.72985 1.6424 1.81562 1.4545455e-10 1.69538 1.61341 1.77609 1.6161616e-10 1.65388 1.58022 1.72905 1.7777778e-10 1.6135 1.54722 1.68388 1.9393939e-10 1.57863 1.51992 1.64337 2.1010101e-10 1.54628 1.49729 1.60381 2.2626263e-10 1.51172 1.47664 1.55844 2.4242424e-10 1.46624 1.45587 1.49528 2.5858586e-10 1.40555 1.43229 1.41171 2.7474747e-10 1.32886 1.40298 1.3175 2.9090909e-10 1.24662 1.36486 1.22786 3.0707071e-10 1.16774 1.31876 1.14829 3.2323232e-10 1.09605 1.26688 1.07878 3.3939394e-10 1.03311 1.21289 1.01857 3.5555556e-10 0.978292 1.15987 0.965446 3.7171717e-10 0.930337 1.10985 0.919059 3.8787879e-10 0.886924 1.06383 0.877755 4.0404040e-10 0.850421 1.02216 0.842515 4.2020202e-10 0.817594 0.984422 0.811061 4.3636364e-10 0.787331 0.94926 0.782034 4.5252525e-10 0.762271 0.919008 0.757182 4.6868687e-10 0.737719 0.891311 0.73393 4.8484848e-10 0.71827 0.866437 0.712916 5.0101010e-10 0.699254 0.84431 0.695293 5.1717172e-10 0.682138 0.824065 0.67767 5.3333333e-10 0.668596 0.804889 0.662602 5.4949495e-10 0.655055 0.789221 0.649951 5.6565657e-10 0.642998 0.773553 0.638802 5.8181818e-10 0.633993 0.7602 0.627711 5.9797980e-10 0.624988 0.748571 0.619521 6.1414141e-10 0.615982 0.736942 0.611332 6.3030303e-10 0.608825 0.726419 0.603143 6.4646465e-10 0.602893 0.718376 0.597942 6.6262626e-10 0.598067 0.710333 0.592795 6.7878788e-10 0.593429 0.70229 0.587648 6.9494949e-10 0.588792 0.695182 0.5825 7.1111111e-10 0.585699 0.690052 0.577353 7.2727273e-10 0.582831 0.684922 0.5746 7.4343434e-10 0.579964 0.679793 0.57189 7.5959596e-10 0.577096 0.674663 0.56918 7.7575758e-10 0.574693 0.671042 0.566469 7.9191919e-10 0.57321 0.667985 0.563759 8.0808081e-10 0.571727 0.664928 0.562339 8.2424242e-10 0.570244 0.66187 0.560943 8.4040404e-10 0.568761 0.658813 0.559546 8.5656566e-10 0.567538 0.656708 0.558149 8.7272727e-10 0.566828 0.654958 0.556752 8.8888889e-10 0.566119 0.653208 0.556037 9.0505051e-10 0.56541 0.651459 0.555333 9.2121212e-10 0.5647 0.649709 0.55463 9.3737374e-10 0.564118 0.648513 0.553927 9.5353535e-10 0.563788 0.647524 0.553223 9.6969697e-10 0.563458 0.646534 0.552869 9.8585859e-10 0.563128 0.645545 0.552521 1.0020202e-09 0.562798 0.644555 0.552173 1.0181818e-09 0.562526 0.643877 0.551824 1.0343434e-09 0.562369 0.643316 0.551476 1.0505051e-09 0.562212 0.642754 0.5513 1.0666667e-09 0.562056 0.642192 0.551126 1.0828283e-09 0.561899 0.64163 0.550953 1.0989899e-09 0.56177 0.641246 0.55078 1.1151515e-09 0.561695 0.640927 0.550606 1.1313131e-09 0.56162 0.640609 0.550517 1.1474747e-09 0.561546 0.64029 0.55043 1.1636364e-09 0.561471 0.639972 0.550342 1.1797980e-09 0.56141 0.639756 0.550255 1.1959596e-09 0.561376 0.639577 0.550168 1.2121212e-09 0.561342 0.639398 0.550125 1.2282828e-09 0.561308 0.63922 0.550083 1.2444444e-09 0.561274 0.639041 0.550041 1.2606061e-09 0.561246 0.638919 0.549999 1.2767677e-09 0.561229 0.638818 0.549957 1.2929293e-09 0.561213 0.638717 0.549935 1.3090909e-09 0.561196 0.638616 0.549913 1.3252525e-09 0.56118 0.638515 0.549892 1.3414141e-09 0.561166 0.638447 0.54987 1.3575758e-09 0.56116 0.638391 0.549848 1.3737374e-09 0.561153 0.638335 0.549838 1.3898990e-09 0.561146 0.638278 0.549829 1.4060606e-09 0.561139 0.638222 0.549819 1.4222222e-09 0.561133 0.638184 0.54981 1.4383838e-09 0.561129 0.638152 0.5498 1.4545455e-09 0.561125 0.63812 0.549794 1.4707071e-09 0.561121 0.638088 0.549788 1.4868687e-09 0.561117 0.638056 0.549783 1.5030303e-09 0.561114 0.638034 0.549777 1.5191919e-09 0.561113 0.638017 0.549771 1.5353535e-09 0.561112 0.638 0.549769 1.5515152e-09 0.561111 0.637982 0.549767 1.5676768e-09 0.56111 0.637965 0.549766 1.5838384e-09 0.561108 0.637951 0.549764 1.6000000e-09 0.561106 0.637939 0.549762 | | [Rising Waveform] R_fixture = 50 V_fixture = 1.8 V_fixture_min = 1.7 V_fixture_max = 1.9 C_fixture = 0.00 | |Time V(typ) V(min) V(max) 0.0000000e+00 0.561101 0.637846 0.549748 1.1111111e-11 0.561298 0.638079 0.549938 2.2222222e-11 0.562227 0.639193 0.550822 3.3333333e-11 0.563665 0.64082 0.552184 4.4444444e-11 0.565185 0.642397 0.553626 5.5555556e-11 0.566604 0.643814 0.554979 6.6666667e-11 0.567919 0.645115 0.556239 7.7777778e-11 0.568952 0.646152 0.557163 8.8888889e-11 0.569723 0.646951 0.557867 1.0000000e-10 0.570298 0.647584 0.558407 1.1111111e-10 0.571004 0.648261 0.559039 1.2222222e-10 0.571409 0.648791 0.559464 1.3333333e-10 0.572167 0.649351 0.561037 1.4444444e-10 0.575354 0.650102 0.570531 1.5555556e-10 0.587967 0.651816 0.591961 1.6666667e-10 0.611122 0.658883 0.626071 1.7777778e-10 0.643631 0.670194 0.670269 1.8888889e-10 0.682356 0.684996 0.725828 2.0000000e-10 0.731277 0.703256 0.79278 2.1111111e-10 0.789216 0.726037 0.867463 2.2222222e-10 0.853323 0.754577 0.940433 2.3333333e-10 0.917478 0.789403 1.00729 2.4444444e-10 0.978208 0.828965 1.06813 2.5555556e-10 1.03446 0.871868 1.1238 2.6666667e-10 1.08778 0.916232 1.17534 2.7777778e-10 1.13918 0.96032 1.22468 2.8888889e-10 1.18795 1.00353 1.27199 3.0000000e-10 1.23384 1.04558 1.31688 3.1111111e-10 1.27646 1.08603 1.35836 3.2222222e-10 1.31605 1.12498 1.39743 3.3333333e-10 1.35373 1.16169 1.43409 3.4444444e-10 1.38676 1.19593 1.46716 3.5555556e-10 1.41903 1.22775 1.49871 3.6666667e-10 1.44708 1.25835 1.52769 3.7777778e-10 1.47512 1.28733 1.55355 3.8888889e-10 1.49842 1.3137 1.57941 4.0000000e-10 1.52115 1.33969 1.60311 4.1111111e-10 1.54387 1.36211 1.62263 4.2222222e-10 1.56203 1.38452 1.64214 4.3333333e-10 1.57898 1.40514 1.66166 4.4444444e-10 1.59593 1.42376 1.68117 4.5555556e-10 1.61288 1.44239 1.69572 4.6666667e-10 1.62793 1.45895 1.70945 4.7777778e-10 1.63967 1.47388 1.72319 4.8888889e-10 1.65141 1.4888 1.73693 5.0000000e-10 1.66316 1.50372 1.75058 5.1111111e-10 1.6749 1.51555 1.76003 5.2222222e-10 1.68448 1.52673 1.76948 5.3333333e-10 1.69242 1.53791 1.77893 5.4444444e-10 1.70035 1.54909 1.78838 5.5555556e-10 1.70829 1.56027 1.79777 5.6666667e-10 1.71622 1.56865 1.80425 5.7777778e-10 1.72267 1.57662 1.81072 5.8888889e-10 1.72798 1.58459 1.81719 6.0000000e-10 1.73329 1.59256 1.82366 6.1111111e-10 1.73861 1.60053 1.83009 6.2222222e-10 1.74392 1.6065 1.83451 6.3333333e-10 1.74823 1.61217 1.83893 6.4444444e-10 1.75179 1.61784 1.84335 6.5555556e-10 1.75535 1.62351 1.84777 6.6666667e-10 1.7589 1.62919 1.85216 6.7777778e-10 1.76246 1.63343 1.85519 6.8888889e-10 1.76535 1.63747 1.85822 7.0000000e-10 1.76773 1.64151 1.86125 7.1111111e-10 1.77011 1.64555 1.86428 7.2222222e-10 1.77249 1.64959 1.86729 7.3333333e-10 1.77487 1.65261 1.86936 7.4444444e-10 1.7768 1.65549 1.87142 7.5555556e-10 1.7784 1.65836 1.87349 7.6666667e-10 1.77999 1.66124 1.87555 7.7777778e-10 1.78158 1.66411 1.87761 7.8888889e-10 1.78318 1.66626 1.87903 8.0000000e-10 1.78447 1.66831 1.88045 8.1111111e-10 1.78554 1.67035 1.88187 8.2222222e-10 1.7866 1.6724 1.88328 8.3333333e-10 1.78767 1.67445 1.8847 8.4444444e-10 1.78874 1.67598 1.88566 8.5555556e-10 1.7896 1.67744 1.88663 8.6666667e-10 1.79032 1.67889 1.88759 8.7777778e-10 1.79103 1.68035 1.88856 8.8888889e-10 1.79175 1.68181 1.88952 9.0000000e-10 1.79246 1.6829 1.89018 9.1111111e-10 1.79304 1.68393 1.89085 9.2222222e-10 1.79352 1.68497 1.89151 9.3333333e-10 1.794 1.68601 1.89218 9.4444444e-10 1.79447 1.68704 1.89284 9.5555556e-10 1.79495 1.68782 1.89329 9.6666667e-10 1.79534 1.68856 1.89374 9.7777778e-10 1.79566 1.6893 1.89419 9.8888889e-10 1.79598 1.69004 1.89464 1.0000000e-09 1.7963 1.69077 1.89509 1.0111111e-09 1.79662 1.69133 1.8954 1.0222222e-09 1.79688 1.69185 1.89571 1.0333333e-09 1.79709 1.69238 1.89603 1.0444444e-09 1.79731 1.6929 1.89634 1.0555556e-09 1.79752 1.69343 1.89665 1.0666667e-09 1.79774 1.69383 1.89687 1.0777778e-09 1.79792 1.69422 1.89708 1.0888889e-09 1.79807 1.69461 1.8973 1.1000000e-09 1.79823 1.69499 1.89752 | | [Falling Waveform] R_fixture = 50 V_fixture = 0.0 V_fixture_min = 0.0 V_fixture_max = 0.0 C_fixture = 0.00 | |Time V(typ) V(min) V(max) 0.0000000e+00 1.22196 1.05563 1.33423 1.1111111e-11 1.22174 1.05534 1.33402 2.2222222e-11 1.2207 1.05387 1.33304 3.3333333e-11 1.21911 1.05163 1.33155 4.4444444e-11 1.21752 1.04954 1.33005 5.5555556e-11 1.2161 1.04782 1.32871 6.6666667e-11 1.21482 1.04633 1.32748 7.7777778e-11 1.21386 1.04523 1.32661 8.8888889e-11 1.21309 1.04433 1.32588 1.0000000e-10 1.21242 1.0435 1.32522 1.1111111e-10 1.21152 1.04254 1.32436 1.2222222e-10 1.21088 1.04176 1.32371 1.3333333e-10 1.21033 1.04109 1.32316 1.4444444e-10 1.20853 1.04029 1.31875 1.5555556e-10 1.20376 1.03881 1.31123 1.6666667e-10 1.19595 1.03478 1.29955 1.7777778e-10 1.18655 1.03113 1.28513 1.8888889e-10 1.17616 1.02764 1.26969 2.0000000e-10 1.16424 1.02341 1.2521 2.1111111e-10 1.14904 1.01842 1.23049 2.2222222e-10 1.12961 1.01206 1.20206 2.3333333e-10 1.10138 1.00268 1.16131 2.4444444e-10 1.06224 0.991467 1.10844 2.5555556e-10 1.01316 0.975206 1.04606 2.6666667e-10 0.956225 0.951269 0.978439 2.7777778e-10 0.894212 0.924769 0.91202 2.8888889e-10 0.831601 0.890768 0.848572 3.0000000e-10 0.770235 0.851595 0.787833 3.1111111e-10 0.710301 0.808971 0.72902 3.2222222e-10 0.653499 0.764108 0.672228 3.3333333e-10 0.599818 0.718349 0.619767 3.4444444e-10 0.550027 0.672688 0.571046 3.5555556e-10 0.503781 0.628368 0.526335 3.6666667e-10 0.46038 0.586119 0.482825 3.7777778e-10 0.419137 0.545699 0.443626 3.8888889e-10 0.373972 0.508445 0.404183 4.0000000e-10 0.326807 0.471359 0.363746 4.1111111e-10 0.272624 0.436972 0.323309 4.2222222e-10 0.210523 0.403059 0.265693 4.3333333e-10 0.162961 0.368583 0.206075 4.4444444e-10 0.118217 0.331808 0.157526 4.5555556e-10 0.0922475 0.289635 0.11598 4.6666667e-10 0.0722545 0.247309 0.0899485 4.7777778e-10 0.0528432 0.203789 0.068795 4.8888889e-10 0.0416345 0.163261 0.0530063 5.0000000e-10 0.0317615 0.132306 0.0404696 5.1111111e-10 0.0248123 0.105701 0.0315002 5.2222222e-10 0.0190622 0.0848818 0.02361 5.3333333e-10 0.0150929 0.0700623 0.0190293 5.4444444e-10 0.0117517 0.0563648 0.0144486 5.5555556e-10 0.00841056 0.0446364 0.0107257 5.6666667e-10 0.00685472 0.0367227 0.00861624 5.7777778e-10 0.00536005 0.0288963 0.00650677 5.8888889e-10 0.00386538 0.0242283 0.00475717 6.0000000e-10 0.00304728 0.0195603 0.00388821 6.1111111e-10 0.00246703 0.0152249 0.00301924 6.2222222e-10 0.00188678 0.0128451 0.00215028 6.3333333e-10 0.00130653 0.0104653 0.00153902 6.4444444e-10 0.000917708 0.00808551 0.00128349 6.5555556e-10 0.000769471 0.00679226 0.00102795 6.6666667e-10 0.000621234 0.00564978 0.000772414 6.7777778e-10 0.000472997 0.00450729 0.000516878 6.8888889e-10 0.00032476 0.00336481 0.000374756 7.0000000e-10 0.00022357 0.00277466 0.000304546 7.1111111e-10 0.000181509 0.00236734 0.000234336 7.2222222e-10 0.000139448 0.00196002 0.000164126 7.3333333e-10 9.73879e-05 0.0015527 9.39164e-05 7.4444444e-10 5.53272e-05 0.00114538 6.31644e-05 7.5555556e-10 3.15811e-05 0.000933553 5.74313e-05 7.6666667e-10 3.08534e-05 0.000786432 5.16982e-05 7.7777778e-10 3.01258e-05 0.000647749 4.59651e-05 7.8888889e-10 2.93981e-05 0.000546969 4.0232e-05 8.0000000e-10 2.86705e-05 0.000446189 3.44869e-05 8.1111111e-10 2.47203e-05 0.000345408 2.87342e-05 8.2222222e-10 1.67197e-05 0.000291354 2.29814e-05 8.3333333e-10 8.71917e-06 0.000248726 1.72287e-05 8.4444444e-10 7.18626e-07 0.000206099 1.14759e-05 8.5555556e-10 -7.28192e-06 0.000163471 8.35e-06 8.6666667e-10 -9.3677e-06 0.000120844 6.88962e-06 8.7777778e-10 -4.0195e-06 0.000100714 5.42925e-06 8.8888889e-10 1.32869e-06 8.60862e-05 3.96888e-06 9.0000000e-10 6.67689e-06 7.14582e-05 2.50851e-06 9.1111111e-10 1.20251e-05 5.68303e-05 1.84513e-06 9.2222222e-10 1.2646e-05 4.22024e-05 1.6871e-06 9.3333333e-10 7.32555e-06 3.60014e-05 1.52907e-06 9.4444444e-10 2.00507e-06 3.18613e-05 1.37104e-06 9.5555556e-10 -3.31542e-06 2.77213e-05 1.21301e-06 9.6666667e-10 -8.6359e-06 2.35812e-05 1.03501e-06 9.7777778e-10 -9.49504e-06 1.94412e-05 8.44341e-07 9.8888889e-10 -4.74694e-06 1.70383e-05 6.53673e-07 1.0000000e-09 0 1.50603e-05 0 1.0111111e-09 0 1.30823e-05 0 1.0222222e-09 0 1.11044e-05 0 1.0333333e-09 0 9.12639e-06 0 1.0444444e-09 0 7.62666e-06 0 1.0555556e-09 0 4.48847e-06 0 1.0666667e-09 0 0 0 1.0777778e-09 0 0 0 1.0888889e-09 0 0 0 1.1000000e-09 0 0 0 | | | [End] ÿ