라인 드라이버
재고를 보려면 로그인로그인
Solution name
Drag here to set column labels
Product number
Rail-to-rail
Architecture
Number of channels
Acl, min spec gain (V/V)
BW at Acl (MHz)
Price|Quantity (USD)
Package size (L x W) (mm)
Features
Package type
Pin count
Package area (mm^2)
Images
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
Vn at flatband (typ) (nV√Hz)
Vn at 1 kHz (typ) (nV√Hz)
Iq per channel (typ) (mA)
Vos (offset voltage at 25°C) (max) (mV)
Status
1
PLC Line Driver
8
32
128
5
2.7
9
19.5
12
No
$0.990 | 1ku
Adj Bias, Shutdown
VQFN, WAFERSALE
0, 16, 24
9, 20, See data sheet
3 x 3,
5 x 4,
See data sheet
5 x 4,
See data sheet
1
DSL Line Driver
11.4
12.6
1100
8.5
3.5
3.5
44.8
—
No
$2.310 | 1ku
Adjustable BW/IQ/IOUT, Shutdown
VQFN
16
16
4 x 4
2
DSL Line Driver
11.4
12.6
320
106
3.5
3.5
39
—
No
$3.500 | 1ku
Adjustable BW/IQ/IOUT, Shutdown
VQFN
28
20
5 x 4
1
PLC Line Driver
10
28
285
10
2.5
9
23
12
No
$0.990 | 1ku
Adjustable BW/IQ/IOUT, Shutdown
VQFN
24
20
5 x 4
Description
Enabled
Description
Number of channels
Enabled
Number of channels
Architecture
Enabled
Architecture
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Enabled
Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V)
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
Enabled
Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V)
BW at Acl (MHz)
Enabled
BW at Acl (MHz)
Acl, min spec gain (V/V)
Enabled
Acl, min spec gain (V/V)
Vn at flatband (typ) (nV√Hz)
Enabled
Vn at flatband (typ) (nV√Hz)
Vn at 1 kHz (typ) (nV√Hz)
Enabled
Vn at 1 kHz (typ) (nV√Hz)
Iq per channel (typ) (mA)
Enabled
Iq per channel (typ) (mA)
Vos (offset voltage at 25°C) (max) (mV)
Enabled
Vos (offset voltage at 25°C) (max) (mV)
Rail-to-rail
Enabled
Rail-to-rail
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Features
Enabled
Features
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
CMRR (typ) (dB)
Enabled
CMRR (typ) (dB)
Input bias current (max) (pA)
Enabled
Input bias current (max) (pA)
Offset drift (typ) (µV/°C)
Enabled
Offset drift (typ) (µV/°C)
GBW (typ) (MHz)
Enabled
GBW (typ) (MHz)
Iout (typ) (mA)
Enabled
Iout (typ) (mA)
2nd harmonic (dBc)
Enabled
2nd harmonic (dBc)
3rd harmonic (dBc)
Enabled
3rd harmonic (dBc)
Frequency of harmonic distortion measurement (MHz)
Enabled
Frequency of harmonic distortion measurement (MHz)
Status
Enabled
Status
1
to
5
of
5
Page
1
of
1