HMI(Human Machine Interface)
Design advanced human machine interface (HMI) applications with our Arm®-based microprocessor solutions and analog integrated circuits
Why choose TI for your next HMI design?
Harness our hardware accelerators
Our dedicated hardware accelerators for video, graphics and security handle high-processing tasks, while our Arm processor core provides the right bandwidth for your applications.
Operate at low power
Operate your HMI system with the lowest power dissipation. Our active and low-power-mode systems on a chip simplify your thermal management designs.
Leverage our support ecosystem
Explore our broad range of system and software solutions for fast evaluation, along with an extensive partner networ and our TI E2E™ design support forums.
Engineering smarter HMI designs
Advanced display capabilities
HMI systems are evolving from simple panels to intelligent systems, using edge processing for advanced functions. The challenges include balancing power with performance, creating efficient designs with ultra-low-power modes, and including smart connectivity and versatile display support.
Our scalable AM6x processors support these challenges, offering efficient edge processing and reducing power consumption to support battery- and power-efficient applications. The AM6x family paves the way for revolutions in HMI products such as voice-activated monitors and gesture-controlled panels.
차세대 HMI를 위한 3가지 핵심 고려 사항 (Rev. A)
AM62x 프로세서를 이용해 저전력 임베디드 시스템 지원
Display gallery
Secure your HMI system designs
Next-generation HMI systems require advanced security features such as secure boot and software updates, network and external memory protection, debugging security, and device ID and key handling.
Our microprocessors integrate a rich set of hardware security features for advanced speeds and higher security levels compared to software with cryptographic acceleration, trusted execution environments or on-the-fly encryption.
Secure Boot on embedded Sitara™ processors (Rev. A)
Building your application with security in mind (Rev. E)
HMI and programmable logic controller communication
Real-time communication interfaces such as Profinet and EtherCAT enable precise, time-sensitive communication between programmable logic controllers and input/output modules. By combining real-time Arm® cores and programmable real-time logic into one package, our multicore processors offer the right combination of high performance and general-purpose processing. The programmable real-time unit industrial communication subsystem (PRU-ICSS) supports most industrial communication protocols as well as Time-Sensitive Network (TSN), along with the ability to handle gigabit speeds.
How and Why to Use the DP83826 for EtherCAT® Applications (Rev. C)
Industrial Communication Protocols Supported on Sitara™ Processors (Rev. E)
Time Sensitive Networking for Industrial Automation (Rev. C)
Optimized video pipeline
Augmented reality demands for real-time processing of one or more incoming camera streams include pre-processing and analysis; graphic overlay; post-processing; and the output to one or more high-resolution displays, with the option to encode and send the video output stream to a remote location.
Our microprocessors offer graphic, vision pre-processing, depth/motion perception, H.264/H.265 video codec and custom accelerators to offload the Arm cores and keep power requirements at a minimum.
설계 및 개발 자료
PMIC를 지원하는 AM62x 스타터 키트 EVM
SK-AM62B-P1 스타터 키트(SK) 평가 모듈(EVM)은 AM62x SoC(시스템 온 칩)를 기반으로 구축된 독립형 테스트 및 개발 플랫폼입니다. AM62x 프로세서는 쿼드 코어 64비트 Arm®-Cortex®-A53 마이크로프로세서 및 싱글 코어 Arm Cortex-M4F MCU로 구성되어 있습니다.
SK-AM62B-P1은 SK-AM62의 최신 버전으로, 전력 효율이 높고 휴대용 및 고정식 애플리케이션을 지원하도록 설계된 TPS64219/20 PMIC 온보드가 포함되어 있습니다. 또한 SK-AM62B-P1은 보안 부팅, (...)
AM62x Sitara™ 프로세서용 Altia® GUI 개발 소프트웨어
Altia는 생산 임베디드 디스플레이를 위한 그래픽 사용자 인터페이스(GUI) 개발 소프트웨어 및 서비스를 전문으로 합니다. 전 세계 1억 대 이상의 장치에 설계된 Altia는 자동차, 의료, 소비자 가전 및 산업용 장치 업계의 회사들이 1등급 GUI를 생산에 활용하기 위해 사용하고 있습니다. Altia 제품 및 서비스는 다양한 TI Sitara™ 및 Jacinto™ 기반 프로세서를 지원합니다.
Altia 툴 체인에는 고급 3D 기능, 글로벌 언어 지원 등을 갖춘 효율적이고 사용하기 쉬운 통합 워크플로가 포함되어 있습니다. (...)
AM62x PET(전력 예상 출)
AM62x PET(전력 예측 툴) 스프레드시트를 이용하면 측정된 데이터와 시뮬레이션 데이터를 바탕으로 전력 소비량을 예측할 수 있습니다. 예측치는 있는 그대로 제공되며, 특정한 정밀도 내로 보장되지 않습니다. 소비 전력은 작동 중 프로세서에 적용되는 전기적 매개 변수, 실리콘 처리 변수, 환경 조건, 사용 사례 등에 따라 결정됩니다.
실제 전력 소비량은 실제 시스템에서 검증해야 합니다. 이 툴 용도는 실제 작동 모드에서 전력 소비량을 추정하는 것이며, 전원 공급량 사이징 용도가 아닙니다.
스프레드시트의 입력 섹션에서는 각 필드에 (...)
기술 리소스
AM62x 프로세서를 이용해 저전력 임베디드 시스템 지원
차세대 HMI를 위한 3가지 핵심 고려 사항 (Rev. A)
Time Sensitive Networking for Industrial Automation (Rev. C)
500개가 넘는 애플리케이션 살펴보기
필요한 애플리케이션을 검색하거나 시장 카테고리별로 찾아보세요